- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Sprayer, garden mister (with battery)
Specifications of GT-5HS
-
- Product Type
- Watering tool
-
- Hose Length (mm)
- 2000
-
- Capacity
- 5L
-
- Nozzle Length(mm)
- 590~960
-
- Nozzle
- 1-tap, 2-tap
-
- Power Supply
- 9 VDC (D Batteries x 6 pcs / Sold Separately)
-
- Sprayer capabilities
- 450 ml/min (1-tap), 570 ml/min (2-tap)
-
- JAN Code
- 4971770500983
-
- Trusco Code
- 772-8271
-
- Mass(kg)
- 1.5
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,074.68
|
SPRINKLER SUPPLIES
|
1 Piece(s)
|
|
14 Day(s)
|
1 unit |
Basic Specifications
-
- Product Type
- Watering tool
-
- Hose Length (mm)
- 2000
-
- Capacity
- 5L
-
- Nozzle Length(mm)
- 590~960
-
- Nozzle
- 1-tap, 2-tap
-
- Power Supply
- 9 VDC (D Batteries x 6 pcs / Sold Separately)
-
- Sprayer capabilities
- 450 ml/min (1-tap), 570 ml/min (2-tap)
-
- JAN Code
- 4971770500983
-
- Trusco Code
- 772-8271
-
- Mass(kg)
- 1.5
-
- Amount Of Content
- 1 unit
Product Description
[Features]
· Cartridge type battery box allows easy insertion and removal.
· The nozzle can be switched from single to double.
· Pump backspins and discharges the liquid inside pump, hose, and nozzle when the wash button is pressed.
[Applications]
· This product is for applying garden tree insecticides, antibiotics, and antiseptics.
· For spraying hormone-based compounds on vegetables, fruits, grasses, flowers, etc.
Specifications of GT-5HS
-
- Product Type
- Watering tool
-
- Hose Length (mm)
- 2000
-
- Capacity
- 5L
-
- Nozzle Length(mm)
- 590~960
-
- Nozzle
- 1-tap, 2-tap
-
- Power Supply
- 9 VDC (D Batteries x 6 pcs / Sold Separately)
-
- Sprayer capabilities
- 450 ml/min (1-tap), 570 ml/min (2-tap)
-
- JAN Code
- 4971770500983
-
- Trusco Code
- 772-8271
-
- Mass(kg)
- 1.5
-
- Amount Of Content
- 1 unit
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
Amount Of Content |
|
฿ 3,074.68
|
SPRINKLER SUPPLIES
|
1 Piece(s)
|
|
14 Day(s)
|
1 unit |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?