(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earthquake Resistant Mat Eco Type (B-N40G)

Earthquake Resistant Mat Eco Type (B-N40G)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-N30G
B-N40G
B-N50G
B-N1001G
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Body Dimensions Width
(mm)
Body Dimensions Length
(mm)
Uniform Load
(kg)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 758.00

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

10 Day(s) 30 30 50 (4 Sheets) 4544391730406 495-9311 30 1S (4 sheets)

฿ 1,034.00

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

10 Day(s) 40 40 90 (4 Sheets) 4544391740405 495-9329 45 1S (4 sheets)

฿ 1,245.00

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

10 Day(s) 50 50 140 (4 Sheets) 4544391750404 495-9337 65 1S (4 sheets)

฿ 1,169.00

MATS AGAINST OVERTURNING 1 Piece(s) - 10 Day(s) 100 100 140 (1 Sheet) 4544391770013 495-9302 65 1S (1 sheets)

Basic Specifications

Product Description

[Features]
· Reduces carbon dioxide emissions through the use of environmentally friendly biomass as a raw material, and boasts a longer service life than conventional products and an improved seismic load resistance.
· Can withstand an earthquake of level 7 on the Japanese seismic scale.
· Excellent adhesion that resists up-down, left-right and front-back shaking.
· Does not require tools to attach: simply lay the sheet down.
· Can be used repeatedly by washing the mat with water to remove dirt and other foreign objects and then drying. This then restores its adhesive strength.
· The performance does not change due to temperature variations (from -20 to 75°C).

Part Number
B-N30G
B-N40G
B-N50G
B-N1001G
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Body Dimensions Width
(mm)
Body Dimensions Length
(mm)
Uniform Load
(kg)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 758.00

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

10 Day(s) 30 30 50 (4 Sheets) 4544391730406 495-9311 30 1S (4 sheets)

฿ 1,034.00

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

10 Day(s) 40 40 90 (4 Sheets) 4544391740405 495-9329 45 1S (4 sheets)

฿ 1,245.00

MATS AGAINST OVERTURNING 1 Pack(s)

4 Pieces Per Package

10 Day(s) 50 50 140 (4 Sheets) 4544391750404 495-9337 65 1S (4 sheets)

฿ 1,169.00

MATS AGAINST OVERTURNING 1 Piece(s) - 10 Day(s) 100 100 140 (1 Sheet) 4544391770013 495-9302 65 1S (1 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1