(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

ScotchBrite™ Cellulose Cloth

ScotchBrite™ Cellulose Cloth

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of CCL-PB

  • Product Model
    Counter Cloth
  • Horizontal(mm)
    180
  • Height(mm)
    200
  • Thickness(mm)
    6
  • Color
    Pink, Blue
  • JAN Code
    4548623050850
  • Trusco Code
    354-4036
  • Mass(g)
    50
  • Amount Of Content
    1PK (2 sheets)
Part Number
CCL-PB
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 208.00

COUNTER CLOTH 1 Pack(s)

2 Pieces Per Package

12 Day(s) 1PK (2 sheets)

Basic Specifications

  • Product Model
    Counter Cloth
  • Horizontal(mm)
    180
  • Height(mm)
    200
  • Thickness(mm)
    6
  • Color
    Pink, Blue
  • JAN Code
    4548623050850
  • Trusco Code
    354-4036
  • Mass(g)
    50
  • Amount Of Content
    1PK (2 sheets)

Product Description

[Features]
· Wiping cloths made with cellulose (natural plant fiber thread).
· Neatly wipes up splashes and drips, absorbing 10 times its own weight in water.
· Cloth dries quickly after use.
[Applications]
· Wiping up.

Specifications of CCL-PB

  • Product Model
    Counter Cloth
  • Horizontal(mm)
    180
  • Height(mm)
    200
  • Thickness(mm)
    6
  • Color
    Pink, Blue
  • JAN Code
    4548623050850
  • Trusco Code
    354-4036
  • Mass(g)
    50
  • Amount Of Content
    1PK (2 sheets)
Part Number
CCL-PB
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 208.00

COUNTER CLOTH 1 Pack(s)

2 Pieces Per Package

12 Day(s) 1PK (2 sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1