(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Duty Workbench, φ100 (Wheel Diameter: 100 mm), with Urethane Casters, Steel Top Plate, Uniform Load 250 kg (AEWS-0960CU100)

Medium Duty Workbench, φ100 (Wheel Diameter: 100 mm), with Urethane Casters, Steel Top Plate, Uniform Load 250 kg (AEWS-0960CU100)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AEWS-0960CU100
AEWS-1875CU100
AEWS-1890CU100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type JAN Code Trusco Code Capacity

฿ 20,437.09

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 900 600 - - 770-1870 1 unit

฿ 31,020.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 750 For sitting work 4989999587234 303-1616 1 unit

฿ 32,966.45

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 900 For sitting work 4989999587241 303-1624 1 unit

Basic Specifications

Product Description

Middle-weight workbench that can be easily be moved around to match the work performed.
[Features]
· It uses a steel top plate that allows dirt to be removed with a single wipe and has excellent durability against cracks and scratches.
· Workbench can be installed at your desired location as it has casters mounted (EW-100CU).
· The main body is dark gray, providing a beautiful finish.
[Applications]
· Suitable for assembly, packing and sorting.

Part Number
AEWS-0960CU100
AEWS-1875CU100
AEWS-1890CU100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width (mm) Depth (mm) Details Type JAN Code Trusco Code Capacity

฿ 20,437.09

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 900 600 - - 770-1870 1 unit

฿ 31,020.00

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 750 For sitting work 4989999587234 303-1616 1 unit

฿ 32,966.45

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1800 900 For sitting work 4989999587241 303-1624 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1