(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Medium Work Bench with φ100 mm Urethane Casters DAP Panel Tabletop Average Load (kg) 250

Medium Work Bench with φ100 mm Urethane Casters DAP Panel Tabletop Average Load (kg) 250

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of AEWP-0960CU100

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    846
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Trusco Code
    770-1837
  • Caster Mounting Screw Size
    M16×2.0
  • Accessory
    100 mm Swivel Wheels 2 Pieces / 100 mm Swivel Wheels (with Stopper) 2 Pieces
  • Capacity
    1 unit
Part Number
AEWP-0960CU100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 19,388.83

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1 unit

Basic Specifications

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    846
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Trusco Code
    770-1837
  • Caster Mounting Screw Size
    M16×2.0
  • Accessory
    100 mm Swivel Wheels 2 Pieces / 100 mm Swivel Wheels (with Stopper) 2 Pieces
  • Capacity
    1 unit

Product Description

[Features]
· Workbench location can be easily changed according to the work.

Specifications of AEWP-0960CU100

  • Product Type
    Lightweight Workbench (Uniform Load of up to 500 kg)
  • Height (mm)
    846
  • Width (mm)
    900
  • Depth (mm)
    600
  • Uniform Load(kg)
    250
  • Assembly / Completion
    Assembly type
  • Main body: option
    Main Body
  • Color
    Dark gray
  • Trusco Code
    770-1837
  • Caster Mounting Screw Size
    M16×2.0
  • Accessory
    100 mm Swivel Wheels 2 Pieces / 100 mm Swivel Wheels (with Stopper) 2 Pieces
  • Capacity
    1 unit
Part Number
AEWP-0960CU100
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Capacity

฿ 19,388.83

MEDIUM-DUTY WORKBENCHES 1 Piece(s) 35 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1