(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Nice Hand, MIEUX, Medium (NHMIC-MP)

Nice Hand, MIEUX, Medium (NHMIC-MP)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
NHMIC-LG
NHMIC-MG
NHMIC-MP
NHMIC-SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size Around Palm
(cm)
Length of Middle Finger
(cm)
Color JAN code

฿ 128.17

PVC GLOVES 1 Piece(s) 12 Day(s) 10 L 22 8 Green 4901792026390 1 Pair

฿ 126.93

PVC GLOVES 1 Piece(s) 1 Day(s) 10 M 20 7.7 Green 4901792026383 1 Pair

฿ 126.93

PVC GLOVES 1 Piece(s) 12 Day(s) 10 M 20 7.7 Pink 4901792026376 1 Pair

฿ 126.15

PVC GLOVES 1 Piece(s) 1 Day(s) 10 S 19 7.3 Pink 4901792026369 1 Pair

Basic Specifications

  • Product Model
    Vinyl Chloride
  • The intended use
    For work
  • Total Length(cm)
    31
  • Resin Part
    Polyvinyl chloride (non-phthalate ester plasticizer)
  • Fiber Part
    Rayon Cotton
  • 1 Pair

Product Description

[Features]
· Medium thickness, lined vinyl chloride gloves (no phthalate ester plasticizers) that are soft and easy to use.
· Medium thickness gloves that are soft and easy to use.
· The insides of the gloves have flocked fibers, making them easy to wear and remove.
· Does not contain proteins that are the source of latex allergies.
[Applications]
Automotive industry, machinery industry, sanitation / service industry, agriculture, fisheries/fishing, gardening/landscaping.

Part Number
NHMIC-LG
NHMIC-MG
NHMIC-MP
NHMIC-SP
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship RoHS Size Around Palm
(cm)
Length of Middle Finger
(cm)
Color JAN code

฿ 128.17

PVC GLOVES 1 Piece(s) 12 Day(s) 10 L 22 8 Green 4901792026390 1 Pair

฿ 126.93

PVC GLOVES 1 Piece(s) 1 Day(s) 10 M 20 7.7 Green 4901792026383 1 Pair

฿ 126.93

PVC GLOVES 1 Piece(s) 12 Day(s) 10 M 20 7.7 Pink 4901792026376 1 Pair

฿ 126.15

PVC GLOVES 1 Piece(s) 1 Day(s) 10 S 19 7.3 Pink 4901792026369 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1