(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
MP-4C |
MP-4D-PA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 155,055.29 ฿ 126,416.58 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 35 Day(s) | 758-8496 | 41000 | 1 unit | ||
฿ 214,153.14 ฿ 175,969.64 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 35 Day(s) | 758-8500 | 40000 | 1 unit |
[Features]
·Adopting a high-performance axial piston type, this pump has very little change in discharge due to pressure fluctuations.
·It has a double safety mechanism with a safety valve and pressure switch to prevent overload.
Part Number |
---|
MP-4C |
MP-4D-PA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Trusco Code | Mass (g) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|
฿ 155,055.29 ฿ 126,416.58 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 35 Day(s) | 758-8496 | 41000 | 1 unit | ||
฿ 214,153.14 ฿ 175,969.64 |
HYDRAULIC JACKS(PUMP TYPE) | 1 Piece(s) | 35 Day(s) | 758-8500 | 40000 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?