(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Earth Reel (ER-415)

Earth Reel (ER-415)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
ER-415 SALE
ER-415C SALE
ER-810M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Electrical wire thickness
(mm2)
Number of electrical wire cores
(C)
Hose Inner Diameter x Outer Diameter
(mm)
JAN Code Mass
(Kg)
Feature 3 Ground Clip Specification Rated Current Value Wire Specification Length
(m)
Wire Specification Thickness
(mm)
Wire Specification Core Qty
(C)
Wire Configuration Mounting primary side Mounting secondary side Max Operating Pressure Application Features 1

฿ 15,499.70

฿ 13,780.78

WORK LIGHTS 1 Piece(s) 1 Day(s) - - - φ15.9×φ25.0 4993091100277 5.3 Hanging - 15 4 1 Finished Dimensions 4 (Nylon coating), Conductor 3.18 (Galvanized Steel Wire) G3/4, No. 30 Female Sheet R3/4 0.98Mpa - -

฿ 21,992.00

฿ 17,593.60

WORK LIGHTS 1 Piece(s) 16 Day(s) - - - φ19.0×φ30.5 4993091100284 5.3 Hanging - 15 4 1 Finished Dimensions 4 (Nylon coating), Conductor 3.18 (Galvanized Steel Wire) G3/4, No. 30 Female Sheet R3/4 In 0.98Mpa - -

฿ 6,683.80

WORK LIGHTS 1 Piece(s) 1 Day(s) 10 5.5 1 - 4993091100239 2.7 - 4.5 - - - - - - - Prevents explosions and fire accidents caused by static electricity. Can be used as a measure to prevent explosions in fuel facilities such as tankers, special railroad vehicles, etc. and in places such as pharmaceutical factories, chemical plants, etc. This is manual winding type. Using cord guide / rubber boots / clips prevents idling of drum when loaded on car. Cord guides are attached to all items as standard.

Basic Specifications

Part Number
ER-415 SALE
ER-415C SALE
ER-810M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Electrical wire length
(m)
Electrical wire thickness
(mm2)
Number of electrical wire cores
(C)
Hose Inner Diameter x Outer Diameter
(mm)
JAN Code Mass
(Kg)
Feature 3 Ground Clip Specification Rated Current Value Wire Specification Length
(m)
Wire Specification Thickness
(mm)
Wire Specification Core Qty
(C)
Wire Configuration Mounting primary side Mounting secondary side Max Operating Pressure Application Features 1

฿ 15,499.70

฿ 13,780.78

WORK LIGHTS 1 Piece(s) 1 Day(s) - - - φ15.9×φ25.0 4993091100277 5.3 Hanging - 15 4 1 Finished Dimensions 4 (Nylon coating), Conductor 3.18 (Galvanized Steel Wire) G3/4, No. 30 Female Sheet R3/4 0.98Mpa - -

฿ 21,992.00

฿ 17,593.60

WORK LIGHTS 1 Piece(s) 16 Day(s) - - - φ19.0×φ30.5 4993091100284 5.3 Hanging - 15 4 1 Finished Dimensions 4 (Nylon coating), Conductor 3.18 (Galvanized Steel Wire) G3/4, No. 30 Female Sheet R3/4 In 0.98Mpa - -

฿ 6,683.80

WORK LIGHTS 1 Piece(s) 1 Day(s) 10 5.5 1 - 4993091100239 2.7 - 4.5 - - - - - - - Prevents explosions and fire accidents caused by static electricity. Can be used as a measure to prevent explosions in fuel facilities such as tankers, special railroad vehicles, etc. and in places such as pharmaceutical factories, chemical plants, etc. This is manual winding type. Using cord guide / rubber boots / clips prevents idling of drum when loaded on car. Cord guides are attached to all items as standard.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Specification

●Wire Specification Number of Cores(C):1
●SPQ(piece):1
●Grounding Clip Specification Rated Ampere Value: 50A