- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Auto Reel
(i)Caution
- Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
Specifications of AL-053
-
- Electrical wire length(m)
- 5
-
- Product Type
- Cord Reel
-
- Supported voltages(V)
- Single-Phase 100 V
-
- Features
- Automatic wind-up
-
- Electrical wire thickness(mm2)
- 1.25
-
- Number of electrical wire cores(C)
- 2
-
- Main Body Dimensions(mm)
- 165×203×64
-
- JAN Code
- 4937305036846
-
- Trusco Code
- 307-2720
-
- Mass(kg)
- 1.3
-
- Rated Current(A)
- 5
-
- Electrical wire type
- VCTF
-
- Specifications
- Triple outlet
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,282.00
|
POWER SUPPLY REELS
|
1 Piece(s)
|
|
10 Day(s)
|
Basic Specifications
-
- Electrical wire length(m)
- 5
-
- Product Type
- Cord Reel
-
- Supported voltages(V)
- Single-Phase 100 V
-
- Features
- Automatic wind-up
-
- Electrical wire thickness(mm2)
- 1.25
-
- Number of electrical wire cores(C)
- 2
-
- Main Body Dimensions(mm)
- 165×203×64
-
- JAN Code
- 4937305036846
-
- Trusco Code
- 307-2720
-
- Mass(kg)
- 1.3
-
- Rated Current(A)
- 5
-
- Electrical wire type
- VCTF
-
- Specifications
- Triple outlet
Product Description
[Features]
・ It can be easily installed anywhere on the wall or ceiling
· Since it swings 180 degrees, it can be used easily
・ You can change the position of the stopper ball
・ The first pull is to pull it out and the second one is to wind it up
· Compact and space saving
[Applications]
・ Ideal for factories, car factories, etc.
・ Ideal for extending tools and hand lamps in factories
Specifications of AL-053
-
- Electrical wire length(m)
- 5
-
- Product Type
- Cord Reel
-
- Supported voltages(V)
- Single-Phase 100 V
-
- Features
- Automatic wind-up
-
- Electrical wire thickness(mm2)
- 1.25
-
- Number of electrical wire cores(C)
- 2
-
- Main Body Dimensions(mm)
- 165×203×64
-
- JAN Code
- 4937305036846
-
- Trusco Code
- 307-2720
-
- Mass(kg)
- 1.3
-
- Rated Current(A)
- 5
-
- Electrical wire type
- VCTF
-
- Specifications
- Triple outlet
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 4,282.00
|
POWER SUPPLY REELS
|
1 Piece(s)
|
|
10 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Can be easily installed anywhere, such as walls and ceilings.
●Since it swings 180°, can be used easily.Specification
●Wire Specification Length(m):5
●Wire Specification Thickness(mm2):1.25
●Wire Specification Number of Cores(C):2
●SPQ(piece):10
●Triple Outlet
●AC100V
●Rated Ampere: 5A
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?