(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Scraper Flexible Blade-Type (SC-F76SD)

Stainless Steel Scraper Flexible Blade-Type (SC-F76SD)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SC-F76SD
SC-F102SD
SC-F127SD
SC-F152SD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Overall Length
(mm)
Blade Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 322.95

SCRAPERS 1 Piece(s) 12 Day(s) 76 221 98 4954183157647 398-0642 142 1 pc.

฿ 379.00

SCRAPERS 1 Piece(s) 10 Day(s) 102 231 108 4954183157654 398-0618 153 1 pc.

฿ 416.00

SCRAPERS 1 Piece(s) 10 Day(s) 127 231 108 4954183157661 398-0626 160 1 pc.

฿ 489.20

SCRAPERS 1 Piece(s) Same day 152 233 110 4954183157678 398-0634 170 1 pc.

Basic Specifications

  • Product Model
    Scraper
  • Material (Blade)
    Stainless Steel
  • Blade thickness(mm)
    0.5~1.4
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Stainless steel blade for tough use.
· Uses an elastomer grip that is easy to hold on to and won't slip.
· Steel grip end to which a driver bit (4 built in) can be mounted.
[Applications]
· For shaving and peeling applications.

Part Number
SC-F76SD
SC-F102SD
SC-F127SD
SC-F152SD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Overall Length
(mm)
Blade Length
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 322.95

SCRAPERS 1 Piece(s) 12 Day(s) 76 221 98 4954183157647 398-0642 142 1 pc.

฿ 379.00

SCRAPERS 1 Piece(s) 10 Day(s) 102 231 108 4954183157654 398-0618 153 1 pc.

฿ 416.00

SCRAPERS 1 Piece(s) 10 Day(s) 127 231 108 4954183157661 398-0626 160 1 pc.

฿ 489.20

SCRAPERS 1 Piece(s) Same day 152 233 110 4954183157678 398-0634 170 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1