(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TDHS-1 |
TDHS-4 |
TDHS-5 |
TDHS-6 |
TDHS-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Width (mm) |
Details Type | Overall Length (mm) |
Blade Length (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 414.12 |
SCRAPERS | 1 Piece(s) | 1 Day(s) | 25 | Straight blade | 235 | 110 | 4989999366730 | 754-8311 | 1 pc. | ||
฿ 427.18 |
SCRAPERS | 1 Piece(s) | 1 Day(s) | 50 | Straight blade | 235 | 110 | 4989999366747 | 754-8320 | 1 pc. | ||
฿ 460.44 |
SCRAPERS | 1 Piece(s) | 1 Day(s) | 50 | Bending | 235 | 110 | 4989999366754 | 754-8338 | 1 pc. | ||
฿ 443.77 |
SCRAPERS | 1 Piece(s) | 1 Day(s) | 65 | Diagonal Blade | 220 | 95 | 4989999366761 | 754-8346 | 1 pc. | ||
฿ 472.49 |
SCRAPERS | 1 Piece(s) | 12 Day(s) | 76 | Straight blade | 235 | 110 | 4989999366778 | 754-8354 | 1 pc. |
[Features]
· The shape of the handle is designed to protect hands from the impact of the hammer, with its non-slip checkering and upper/lower flanges.
· Uses PP resin handle that's resistant to dirt and cracks and thermo plastic rubber that's comfortable to grip.
· Since the blade penetrates from the cutting edge to the portion of impact, the impact force of a hammer is transmitted directly to the cutting edge.
Part Number |
---|
TDHS-1 |
TDHS-4 |
TDHS-5 |
TDHS-6 |
TDHS-7 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Blade Width (mm) |
Details Type | Overall Length (mm) |
Blade Length (mm) |
JAN Code | Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 414.12 |
SCRAPERS | 1 Piece(s) | 1 Day(s) | 25 | Straight blade | 235 | 110 | 4989999366730 | 754-8311 | 1 pc. | ||
฿ 427.18 |
SCRAPERS | 1 Piece(s) | 1 Day(s) | 50 | Straight blade | 235 | 110 | 4989999366747 | 754-8320 | 1 pc. | ||
฿ 460.44 |
SCRAPERS | 1 Piece(s) | 1 Day(s) | 50 | Bending | 235 | 110 | 4989999366754 | 754-8338 | 1 pc. | ||
฿ 443.77 |
SCRAPERS | 1 Piece(s) | 1 Day(s) | 65 | Diagonal Blade | 220 | 95 | 4989999366761 | 754-8346 | 1 pc. | ||
฿ 472.49 |
SCRAPERS | 1 Piece(s) | 12 Day(s) | 76 | Straight blade | 235 | 110 | 4989999366778 | 754-8354 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?