(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Peeling Spatula (11142)

Peeling Spatula (11142)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
11142
11143
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 112.94

SPATULAS 2 Piece(s) 6 Day(s) 40 150 4530545000549 756-3264 16 1 pc.

฿ 115.14

SPATULAS 1 Piece(s) 12 Day(s) 65 152 4530545100249 756-3272 20 1 pc.

Basic Specifications

  • Product Type
    Scraper
  • Blade thickness(mm)
    0.3
  • Inner capacity
    1 pc.

Product Description

[Features]
· The spatula features a thin edge, so it can fit easily beneath the items to be removed to peel them off cleanly.
[Applications]
· For posters, stickers, films, etc.

Part Number
11142
11143
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Blade Width
(mm)
Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 112.94

SPATULAS 2 Piece(s) 6 Day(s) 40 150 4530545000549 756-3264 16 1 pc.

฿ 115.14

SPATULAS 1 Piece(s) 12 Day(s) 65 152 4530545100249 756-3272 20 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1