(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Rubber Spatula D (12323)

Rubber Spatula D (12323)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
12323
12341
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Blade Width
(mm)
Overall Length
(mm)
JAN Code Trusco Code Inner capacity

฿ 210.77

SPATULAS 2 Pack(s)

2 Pieces Per Package

5 Day(s) 100、125 60、70 4530545000679 756-3515 1 pc.

฿ 288.69

SPATULAS 1 Piece(s) - 10 Day(s) 200 90 4530545001676 756-3566 1 pc.

Basic Specifications

  • Product Type
    Scraper
  • Blade thickness(mm)
    1
  • Inner capacity
    1 pc.

Product Description

[Features]
· Spatula tip offers moderate elasticity.
· This spatula looks and feels like rubber, but is made of plastic.
[Applications]
· Ideal for applying putty and films, and for pulling together materials that have stuck to the sides of a container.

Part Number
12323
12341
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Blade Width
(mm)
Overall Length
(mm)
JAN Code Trusco Code Inner capacity

฿ 210.77

SPATULAS 2 Pack(s)

2 Pieces Per Package

5 Day(s) 100、125 60、70 4530545000679 756-3515 1 pc.

฿ 288.69

SPATULAS 1 Piece(s) - 10 Day(s) 200 90 4530545001676 756-3566 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1