(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
TD-08AN-M |
TD-08AT |
TD-08SN |
TD-15AN-M |
TD-15SN |
TD-20AN |
TD-20AN-M |
TD-20SN |
TD-20ST |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Details Type | Bore Diameter (mm) |
Diaphragm Material | Operating Air Pressure | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28,929.18 ฿ 23,319.81 |
DIAPHRAGM PUMPS | 1 Piece(s) | 20 Day(s) | 13 | Abrasion Resistant | Rc1/4 | Nitrile Rubber | - | 460-8364 | 1.8 | 1 unit | ||
฿ 35,800.00 ฿ 27,358.36 |
DIAPHRAGM PUMPS | 1 Piece(s) | 20 Day(s) | 13 | Standard | Rc1/4 | PTFE | - | 460-8372 | 1.8 | 1 unit | ||
฿ 50,554.89 ฿ 40,721.96 |
DIAPHRAGM PUMPS | 1 Piece(s) | 20 Day(s) | 13 | Standard | Rc1/4 | Nitrile Rubber | - | 460-8411 | 3.8 | 1 unit | ||
฿ 41,077.31 ฿ 32,948.11 |
DIAPHRAGM PUMPS | 1 Piece(s) | 20 Day(s) | 35 | Abrasion Resistant | Rc1/2 | Nitrile Rubber | - | 460-8470 | 4.1 | 1 unit | ||
฿ 89,616.08 ฿ 67,678.06 |
DIAPHRAGM PUMPS | 1 Piece(s) | 20 Day(s) | 35 | Standard | Rc1/2 | Nitrile Rubber | 0.2~7MPa | 460-8526 | 7.1 | 1 unit | ||
฿ 53,085.97 ฿ 46,954.54 |
DIAPHRAGM PUMPS | 1 Piece(s) | 20 Day(s) | 54 | Standard | Rc3/4 | Nitrile Rubber | 0.2~7MPa | 460-8577 | 5.5 | 1 unit | ||
฿ 53,085.97 ฿ 46,954.54 |
DIAPHRAGM PUMPS | 1 Piece(s) | 20 Day(s) | 54 | Abrasion Resistant | Rc3/4 | Nitrile Rubber | - | 460-8585 | 5.5 | 1 unit | ||
฿ 117,509.57 ฿ 88,508.21 |
DIAPHRAGM PUMPS | 1 Piece(s) | 20 Day(s) | 54 | Standard | Rc3/4 | Nitrile Rubber | 0.2~7MPa | 460-8631 | 11.5 | 1 unit | ||
฿ 126,580.11 ฿ 95,441.40 |
DIAPHRAGM PUMPS | 1 Piece(s) | 20 Day(s) | 54 | Standard | Rc3/4 | PTFE | 0.2~7MPa | 460-8640 | 11.5 | 1 unit |
[Features]
· Can be used with wide range of organic solvents, slurry liquids, viscous liquids, as well as acids, alkalis, and other chemicals.
· Highly explosion-proof, fire-proof, and safe.
· No burnout due to overload.
· Easily adjustable dispensing volume.
· Self-priming system requires no priming water.
· Piping connection direction can be changed.
[Application]
· Liquid transport.
Part Number |
---|
TD-08AN-M |
TD-08AT |
TD-08SN |
TD-15AN-M |
TD-15SN |
TD-20AN |
TD-20AN-M |
TD-20SN |
TD-20ST |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Discharge Quantity (l/min) |
Details Type | Bore Diameter (mm) |
Diaphragm Material | Operating Air Pressure | Trusco Code | Mass (kg) |
Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 28,929.18 ฿ 23,319.81 |
DIAPHRAGM PUMPS | 1 Piece(s) | 20 Day(s) | 13 | Abrasion Resistant | Rc1/4 | Nitrile Rubber | - | 460-8364 | 1.8 | 1 unit | ||
฿ 35,800.00 ฿ 27,358.36 |
DIAPHRAGM PUMPS | 1 Piece(s) | 20 Day(s) | 13 | Standard | Rc1/4 | PTFE | - | 460-8372 | 1.8 | 1 unit | ||
฿ 50,554.89 ฿ 40,721.96 |
DIAPHRAGM PUMPS | 1 Piece(s) | 20 Day(s) | 13 | Standard | Rc1/4 | Nitrile Rubber | - | 460-8411 | 3.8 | 1 unit | ||
฿ 41,077.31 ฿ 32,948.11 |
DIAPHRAGM PUMPS | 1 Piece(s) | 20 Day(s) | 35 | Abrasion Resistant | Rc1/2 | Nitrile Rubber | - | 460-8470 | 4.1 | 1 unit | ||
฿ 89,616.08 ฿ 67,678.06 |
DIAPHRAGM PUMPS | 1 Piece(s) | 20 Day(s) | 35 | Standard | Rc1/2 | Nitrile Rubber | 0.2~7MPa | 460-8526 | 7.1 | 1 unit | ||
฿ 53,085.97 ฿ 46,954.54 |
DIAPHRAGM PUMPS | 1 Piece(s) | 20 Day(s) | 54 | Standard | Rc3/4 | Nitrile Rubber | 0.2~7MPa | 460-8577 | 5.5 | 1 unit | ||
฿ 53,085.97 ฿ 46,954.54 |
DIAPHRAGM PUMPS | 1 Piece(s) | 20 Day(s) | 54 | Abrasion Resistant | Rc3/4 | Nitrile Rubber | - | 460-8585 | 5.5 | 1 unit | ||
฿ 117,509.57 ฿ 88,508.21 |
DIAPHRAGM PUMPS | 1 Piece(s) | 20 Day(s) | 54 | Standard | Rc3/4 | Nitrile Rubber | 0.2~7MPa | 460-8631 | 11.5 | 1 unit | ||
฿ 126,580.11 ฿ 95,441.40 |
DIAPHRAGM PUMPS | 1 Piece(s) | 20 Day(s) | 54 | Standard | Rc3/4 | PTFE | 0.2~7MPa | 460-8640 | 11.5 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?