(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Manual Gun Nozzle - Solvents, Chemicals

Manual Gun Nozzle - Solvents, Chemicals

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of GN-SUS20

  • Product Type
    Manual
  • Other
    Option
  • JAN Code
    4523606612126
  • Mass(kg)
    1.3
  • Trusco Code
    475-7696
  • Port Size
    Rc3/4 (With swivel)
  • Working Pressure
    0.15 MPa or Less
  • Amount Of Content
    1 unit
Part Number
GN-SUS20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,902.48

฿ 20,106.09

GUNS 1 Piece(s) 10 Day(s) 1 unit

Basic Specifications

  • Product Type
    Manual
  • Other
    Option
  • JAN Code
    4523606612126
  • Mass(kg)
    1.3
  • Trusco Code
    475-7696
  • Port Size
    Rc3/4 (With swivel)
  • Working Pressure
    0.15 MPa or Less
  • Amount Of Content
    1 unit

Product Description

[Features]
· Grip the hand-operated gun nozzle lever to discharge.
· Combine with a pump or hose.
[Applications]
· Solvents, chemicals.

Specifications of GN-SUS20

  • Product Type
    Manual
  • Other
    Option
  • JAN Code
    4523606612126
  • Mass(kg)
    1.3
  • Trusco Code
    475-7696
  • Port Size
    Rc3/4 (With swivel)
  • Working Pressure
    0.15 MPa or Less
  • Amount Of Content
    1 unit
Part Number
GN-SUS20 SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 22,902.48

฿ 20,106.09

GUNS 1 Piece(s) 10 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1