(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Single Suction Volute Pump, Whirlpool Type, Discharge Amount (l/min) 150–700

Single Suction Volute Pump, Whirlpool Type, Discharge Amount (l/min) 150–700

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 71,054.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
32X32FSFD5.75E SALE
32X32FSFD6.75E SALE
40X32FSFD61.5E SALE
40X32FSGD51.5E SALE
50X40FSFD62.2E SALE
50X40FSGD52.2E SALE
65X50FSED51.5E SALE
65X50FSED61.5E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Frequency
(Hz)
Bore Diameter
(mm)
Power Supply
(V)
Output
(kW)
Trusco Code Amount Of Content

฿ 71,054.00

฿ 61,284.08

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 150 14 50 32 Three-Phase 200 0.75 773-4549 1 unit

฿ 71,054.00

฿ 61,284.08

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 150 15 60 32 Three-Phase 200/220 0.75 773-4557 1 unit

฿ 73,615.00

฿ 63,492.94

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 270 18 60 32 Three-Phase 200/220 1.5 773-4646 1 unit

฿ 109,480.00

฿ 94,426.50

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 230 21 50 32 Three-Phase 200 1.5 773-4654 1 unit

฿ 88,866.00

฿ 76,646.93

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 375 20 60 40 Three-Phase 200/220 2.2 773-4689 1 unit

฿ 107,008.00

฿ 92,294.40

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 320 23 50 40 Three-Phase 200 2.2 773-4697 1 unit

฿ 84,324.00

฿ 72,729.45

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 625 9.4 50 50 Three-Phase 200 1.5 773-4701 1 unit

฿ 80,066.00

฿ 69,056.93

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 700 7.7 60 50 Three-Phase 200/220 1.5 773-4719 1 unit

Basic Specifications

  • Product Type
    Spiral type
  • Noise value(dB)
    -
  • Specifications
    Spiral type
  • Motor
    Fully-closed splash-proof type
  • Shaft seal
    Mechanical Seal
  • Number of Poles
    2-Pole
  • Amount Of Content
    1 unit

Product Description

[Features]
· The motor is a direct driven type and as such there is no vibration noise arising from faulty direct connections.
· The pump can be disassembled and checked without changing the piping.
[Applications]
· General water supply.
· For circulation of cold and hot water.
· For industrial waterways and irrigation.

Part Number
32X32FSFD5.75E SALE
32X32FSFD6.75E SALE
40X32FSFD61.5E SALE
40X32FSGD51.5E SALE
50X40FSFD62.2E SALE
50X40FSGD52.2E SALE
65X50FSED51.5E SALE
65X50FSED61.5E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Frequency
(Hz)
Bore Diameter
(mm)
Power Supply
(V)
Output
(kW)
Trusco Code Amount Of Content

฿ 71,054.00

฿ 61,284.08

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 150 14 50 32 Three-Phase 200 0.75 773-4549 1 unit

฿ 71,054.00

฿ 61,284.08

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 150 15 60 32 Three-Phase 200/220 0.75 773-4557 1 unit

฿ 73,615.00

฿ 63,492.94

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 270 18 60 32 Three-Phase 200/220 1.5 773-4646 1 unit

฿ 109,480.00

฿ 94,426.50

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 230 21 50 32 Three-Phase 200 1.5 773-4654 1 unit

฿ 88,866.00

฿ 76,646.93

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 375 20 60 40 Three-Phase 200/220 2.2 773-4689 1 unit

฿ 107,008.00

฿ 92,294.40

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 320 23 50 40 Three-Phase 200 2.2 773-4697 1 unit

฿ 84,324.00

฿ 72,729.45

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 625 9.4 50 50 Three-Phase 200 1.5 773-4701 1 unit

฿ 80,066.00

฿ 69,056.93

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 700 7.7 60 50 Three-Phase 200/220 1.5 773-4719 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1