(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Stainless Steel Spiral Pump Spiral Type 773

Stainless Steel Spiral Pump Spiral Type 773

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 81,723.53 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
32X32FDFP5.4E SALE
32X32FDFP6.75E SALE
40X32FDFP5.75E SALE
40X32FDFP61.5E SALE
40X32FDGP51.5E SALE
40X32FDGP62.2E SALE
50X40FDEP5.75E SALE
50X40FDEP61.5E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Frequency
(Hz)
Bore Diameter
(mm)
Power Supply
(V)
Output
(kW)
Trusco Code Amount Of Content

฿ 81,723.53

฿ 66,016.27

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 150 7.5 50 32 Three-Phase 200 0.4 773-4522 1 unit

฿ 89,209.00

฿ 76,942.76

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 150 15 60 32 Three-Phase 200/220 0.75 773-4531 1 unit

฿ 89,160.00

฿ 76,900.50

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 230 12.5 50 32 Three-Phase 200 0.4 773-4603 1 unit

฿ 92,856.00

฿ 80,088.30

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 275 21.5 60 32 Three-Phase 200/220 0.75 773-4611 1 unit

฿ 130,534.00

฿ 105,967.50

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 230 21.5 50 32 Three-Phase 200 1.5 773-4620 1 unit

฿ 142,296.00

฿ 115,515.89

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 275 25 60 32 Three-Phase 200/220 2.2 773-4638 1 unit

฿ 99,674.00

฿ 85,968.83

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 320 8.4 50 40 Three-Phase 200 0.75 773-4662 1 unit

฿ 107,008.00

฿ 92,294.40

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 375 15.2 60 40 Three-Phase 200/220 1.5 773-4671 1 unit

Basic Specifications

  • Product Type
    Spiral type
  • Noise value(dB)
    -
  • Specifications
    Spiral type
  • Motor
    Fully-closed splash-proof type
  • Shaft seal
    Mechanical Seal
  • Number of Poles
    2-Pole
  • Amount Of Content
    1 unit

Product Description

[Features]
· The motor is a direct driven type and as such there is no vibration noise arising from faulty direct connections.
[Applications]
· General water supply.
· For circulation of cold and hot water.

Part Number
32X32FDFP5.4E SALE
32X32FDFP6.75E SALE
40X32FDFP5.75E SALE
40X32FDFP61.5E SALE
40X32FDGP51.5E SALE
40X32FDGP62.2E SALE
50X40FDEP5.75E SALE
50X40FDEP61.5E SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Discharge Quantity
(l/min)
Total lift
(m)
Frequency
(Hz)
Bore Diameter
(mm)
Power Supply
(V)
Output
(kW)
Trusco Code Amount Of Content

฿ 81,723.53

฿ 66,016.27

NON SUBMERSIBLE PUMPS 1 Piece(s) 19 Day(s) 150 7.5 50 32 Three-Phase 200 0.4 773-4522 1 unit

฿ 89,209.00

฿ 76,942.76

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 150 15 60 32 Three-Phase 200/220 0.75 773-4531 1 unit

฿ 89,160.00

฿ 76,900.50

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 230 12.5 50 32 Three-Phase 200 0.4 773-4603 1 unit

฿ 92,856.00

฿ 80,088.30

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 275 21.5 60 32 Three-Phase 200/220 0.75 773-4611 1 unit

฿ 130,534.00

฿ 105,967.50

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 230 21.5 50 32 Three-Phase 200 1.5 773-4620 1 unit

฿ 142,296.00

฿ 115,515.89

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 275 25 60 32 Three-Phase 200/220 2.2 773-4638 1 unit

฿ 99,674.00

฿ 85,968.83

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 320 8.4 50 40 Three-Phase 200 0.75 773-4662 1 unit

฿ 107,008.00

฿ 92,294.40

NON SUBMERSIBLE PUMPS 1 Piece(s) 35 Day(s) 375 15.2 60 40 Three-Phase 200/220 1.5 773-4671 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1