(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
32P707A5.2SA |
32P707A6.2SA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frequency (Hz) |
Current (A) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 27,749.21 ฿ 24,488.68 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | 50 | 4.5 | 773-4484 | 1 unit | ||
฿ 27,749.21 ฿ 24,488.68 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | 60 | 4.3 | 773-4492 | 1 unit |
[Features]
· Lightweight, compact, and portable.
[Applications]
· For agricultural water sprinkler.
· For drainage of underground garage.
· For drainage of rainwater, spring water, and puddles.
· For emergency drainage.
· For drainage of machine chambers, underground pits, and pool tanks.
Part Number |
---|
32P707A5.2SA |
32P707A6.2SA |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Frequency (Hz) |
Current (A) |
Trusco Code | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|
฿ 27,749.21 ฿ 24,488.68 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | 50 | 4.5 | 773-4484 | 1 unit | ||
฿ 27,749.21 ฿ 24,488.68 |
SUBMERSIBLE PUMPS | 1 Piece(s) | 19 Day(s) | 60 | 4.3 | 773-4492 | 1 unit |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?