(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protective Sheet Diamond Step Support

Protective Sheet Diamond Step Support

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 000145

  • Product Model
    Curing Sheet
  • Thickness(mm)
    2.5
  • Width x Length(m)
    0.9×0.19
  • Color
    Green
  • Shape
    Foldable Type
  • JAN Code
    4560260218011
  • Trusco Code
    473-9167
  • Mass(kg)
    16
  • Amount Of Content
    1 pc.
Part Number
000145
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 7,619.05

CURING SHEETS 1 Pack(s)

20 Pieces Per Package

14 Day(s) 1 pc.

Basic Specifications

Product Description

[Features]
· Ideal for protecting concrete stairways.
· Can be easily cut with a cutter, meaning it can be used on any kind of staircase.
· Slip-resistant concrete stair protector with a diamond-patterned texture.

Specifications of 000145

  • Product Model
    Curing Sheet
  • Thickness(mm)
    2.5
  • Width x Length(m)
    0.9×0.19
  • Color
    Green
  • Shape
    Foldable Type
  • JAN Code
    4560260218011
  • Trusco Code
    473-9167
  • Mass(kg)
    16
  • Amount Of Content
    1 pc.
Part Number
000145
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 7,619.05

CURING SHEETS 1 Pack(s)

20 Pieces Per Package

14 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1