(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protective Sheet Trabo®

Protective Sheet Trabo®

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of 10256

  • Product Model
    Curing Sheet
  • Thickness(mm)
    9
  • Width x Length(m)
    0.91×1.82
  • Color
    White
  • Shape
    Foldable Type
  • JAN Code
    4512289102567
  • Trusco Code
    353-1406
  • Handle Hole
    2 pcs.
  • Mass(kg)
    3.3
  • Amount Of Content
    1 pc.
Part Number
10256 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 13,874.00

฿ 12,764.08

TEMPORARY MATS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1 pc.

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    9
  • Width x Length(m)
    0.91×1.82
  • Color
    White
  • Shape
    Foldable Type
  • JAN Code
    4512289102567
  • Trusco Code
    353-1406
  • Handle Hole
    2 pcs.
  • Mass(kg)
    3.3
  • Amount Of Content
    1 pc.

Product Description

[Features]
· A lightweight rigid plastic board with a three-layer construction including a layer of trapped air.
· Cargo can be carefully protected.
· Lightweight with superior durability/chemical resistance/waterproofing/rigidity.
· Can be used without worrying about the kind of peeling that occurs on laminated boards.
· Includes a handle hole, for more convenient handling.

Specifications of 10256

  • Product Model
    Curing Sheet
  • Thickness(mm)
    9
  • Width x Length(m)
    0.91×1.82
  • Color
    White
  • Shape
    Foldable Type
  • JAN Code
    4512289102567
  • Trusco Code
    353-1406
  • Handle Hole
    2 pcs.
  • Mass(kg)
    3.3
  • Amount Of Content
    1 pc.
Part Number
10256 SALE
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 13,874.00

฿ 12,764.08

TEMPORARY MATS 1 Pack(s)

5 Pieces Per Package

12 Day(s) 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1