(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Plastic Stepped Ball, SUNPLY (HP40060-LB)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
HP40060-GY
HP40060-LB
HP40060-LG
HP40060-N
HP40060-WH
HP50100-BL
HP50100-GY
HP50100-LB
HP50100-LG
HP50100-N
HP50100-WH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Color Color Details JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 715.00

CURING SHEETS 1 Piece(s) 1 Day(s) 4 Gray - 4580484540323 760-9655 0.99 1 pc.

฿ 715.00

CURING SHEETS 1 Piece(s) 1 Day(s) 4 Blue Light blue 4580484540316 760-9663 0.99 1 pc.

฿ 715.00

CURING SHEETS 1 Piece(s) 12 Day(s) 4 Green Light Green 4580484540309 760-9671 0.99 1 pc.

฿ 715.00

CURING SHEETS 1 Piece(s) 12 Day(s) 4 Semi-Transparent - 4580484540347 760-9680 0.99 1 pc.

฿ 715.00

CURING SHEETS 1 Piece(s) 1 Day(s) 4 White - 4580484540293 760-9698 0.99 1 pc.

฿ 1,175.00

CURING SHEETS 1 Piece(s) 1 Day(s) 5 Black - 4580484540392 760-9701 1.66 1 pc.

฿ 1,278.76

CURING SHEETS 1 Piece(s) 12 Day(s) 5 Gray - 4580484540385 760-9710 1.66 1 pc.

฿ 1,175.00

CURING SHEETS 1 Piece(s) 1 Day(s) 5 Blue Light blue 4580484540378 760-9728 1.66 1 pc.

฿ 1,278.76

CURING SHEETS 1 Piece(s) 1 Day(s) 5 Green Light Green 4580484540361 760-9736 1.66 1 pc.

฿ 1,175.00

CURING SHEETS 1 Piece(s) 1 Day(s) 5 Semi-Transparent - 4580484540408 760-9744 1.66 1 pc.

฿ 1,175.00

CURING SHEETS 1 Piece(s) 12 Day(s) 5 White - 4580484540354 760-9752 1.66 1 pc.

Basic Specifications

Product Description

[Features]
·It has excellent rigidity and high impact resistance.
·It has excellent water resistance, chemical resistance, and hinge properties.
·Secondary processing (cutting, punching, bending) is easy.
·It has been treated for dust resistance, easy printing, adhesion, and weather resistance.
·The hollow section includes a layer of air, providing heat insulation/sound proofing effects.
[Applications]
·Substitute for cardboard and plywood.
·Customs boxes, cushioning materials, partitions.
·Signboards or board panels, shelves.

Part Number
HP40060-GY
HP40060-LB
HP40060-LG
HP40060-N
HP40060-WH
HP50100-BL
HP50100-GY
HP50100-LB
HP50100-LG
HP50100-N
HP50100-WH
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Thickness
(mm)
Color Color Details JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 715.00

CURING SHEETS 1 Piece(s) 1 Day(s) 4 Gray - 4580484540323 760-9655 0.99 1 pc.

฿ 715.00

CURING SHEETS 1 Piece(s) 1 Day(s) 4 Blue Light blue 4580484540316 760-9663 0.99 1 pc.

฿ 715.00

CURING SHEETS 1 Piece(s) 12 Day(s) 4 Green Light Green 4580484540309 760-9671 0.99 1 pc.

฿ 715.00

CURING SHEETS 1 Piece(s) 12 Day(s) 4 Semi-Transparent - 4580484540347 760-9680 0.99 1 pc.

฿ 715.00

CURING SHEETS 1 Piece(s) 1 Day(s) 4 White - 4580484540293 760-9698 0.99 1 pc.

฿ 1,175.00

CURING SHEETS 1 Piece(s) 1 Day(s) 5 Black - 4580484540392 760-9701 1.66 1 pc.

฿ 1,278.76

CURING SHEETS 1 Piece(s) 12 Day(s) 5 Gray - 4580484540385 760-9710 1.66 1 pc.

฿ 1,175.00

CURING SHEETS 1 Piece(s) 1 Day(s) 5 Blue Light blue 4580484540378 760-9728 1.66 1 pc.

฿ 1,278.76

CURING SHEETS 1 Piece(s) 1 Day(s) 5 Green Light Green 4580484540361 760-9736 1.66 1 pc.

฿ 1,175.00

CURING SHEETS 1 Piece(s) 1 Day(s) 5 Semi-Transparent - 4580484540408 760-9744 1.66 1 pc.

฿ 1,175.00

CURING SHEETS 1 Piece(s) 12 Day(s) 5 White - 4580484540354 760-9752 1.66 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Excellent in high rigidity and high impact.
●Excellent in water resistance, chemical resistance and hinge characteristics.
●Secondary processing(cutting, punching, folding) is easy.

Usage

●For replacing cardboard and veneer plate.
●Custom clearance box, cushioning material, partition.
●Signs and board boards, shelves.

Specification

●W x L(m):0.91 x 1.82
●SPQ(sheet):10

Materials

●Polypropylene(PP)