(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Protective Material Polyca PLADAN (PCD-1894-C)

Protective Material Polyca PLADAN (PCD-1894-C)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PCD-1894-BZ
PCD-1894-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code Amount Of Content

฿ 1,840.00

TEMPORARY MATS 1 Piece(s) 10 Day(s) Beige Bronze 4905009535989 417-1110 1 pc.

฿ 1,840.00

TEMPORARY MATS 1 Piece(s) 10 Day(s) White Clear 4905009535972 417-1128 1 pc.

Basic Specifications

Product Description

Corrugated plastic made of polycarbonate that has higher strength and is more crack resistant than other resins.
[Features]
· A protective sheet with excellent shock resistance, heat insulation and sound proofing.
· Lightweight and easy to process with superior transparency and weather resistance, it is suitable for a wide range of applications from construction to DIY, etc.
· Unlike corrugated card, it can be used any number of times, and therefore is more economical.
[Applications]
· Usable as protective material for buildings during transfers/house moving, and for display boards, as working material, etc.

Part Number
PCD-1894-BZ
PCD-1894-C
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Color Details JAN Code Trusco Code Amount Of Content

฿ 1,840.00

TEMPORARY MATS 1 Piece(s) 10 Day(s) Beige Bronze 4905009535989 417-1110 1 pc.

฿ 1,840.00

TEMPORARY MATS 1 Piece(s) 10 Day(s) White Clear 4905009535972 417-1128 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1