(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ester Canvas Cloth

Ester Canvas Cloth

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 34,085.49 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
EH-G SALE
EH-LG SALE
EH-ODG SALE
EH-TALG SALE
EH-WH SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Color Color Detail JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 34,519.40

฿ 27,173.67

TRUCK SHEETS 1 Piece(s) 35 Day(s) 1.95×50 Green - 4962074001481 497-6002 55.1 1 Roll

฿ 34,085.49

฿ 27,172.95

TRUCK SHEETS 1 Piece(s) 35 Day(s) 1.85×50 Green Light Green 4962074001542 497-6011 52.3 1 Roll

฿ 34,085.49

฿ 27,172.95

TRUCK SHEETS 1 Piece(s) 35 Day(s) 1.85×50 OD Green - 4962074001498 497-6029 52.3 1 Roll

฿ 34,085.49

฿ 27,172.95

TRUCK SHEETS 1 Piece(s) 35 Day(s) 1.85×50 Green Glossy Light Green 4962074001528 497-6037 52.3 1 Roll

฿ 34,085.49

฿ 27,172.95

TRUCK SHEETS 1 Piece(s) 35 Day(s) 1.85×50 White - 4962074001504 497-6045 52.3 1 Roll

Basic Specifications

  • Product Model
    Curing Sheet
  • Thickness(mm)
    0.6
  • Shape
    Roll Model
  • Tensile Strength
    Length 2,100 N / 5 cm, Width 1,500 N / 5 cm
  • Tear Strength
    Vertical 105 N, horizontal 100 N
  • Endurance Period
    Approximately 4 to 5 years
  • Amount Of Content
    1 Roll

Product Description

[Features]
·A strong and heavy sheet with a PVC coating on a polyester base fabric.
[Applications]
·For processing truck sheets, tent covers, simple tent warehouses, and long-term storage covers.

Part Number
EH-G SALE
EH-LG SALE
EH-ODG SALE
EH-TALG SALE
EH-WH SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Color Color Detail JAN Code Trusco Code Mass
(kg)
Amount Of Content

฿ 34,519.40

฿ 27,173.67

TRUCK SHEETS 1 Piece(s) 35 Day(s) 1.95×50 Green - 4962074001481 497-6002 55.1 1 Roll

฿ 34,085.49

฿ 27,172.95

TRUCK SHEETS 1 Piece(s) 35 Day(s) 1.85×50 Green Light Green 4962074001542 497-6011 52.3 1 Roll

฿ 34,085.49

฿ 27,172.95

TRUCK SHEETS 1 Piece(s) 35 Day(s) 1.85×50 OD Green - 4962074001498 497-6029 52.3 1 Roll

฿ 34,085.49

฿ 27,172.95

TRUCK SHEETS 1 Piece(s) 35 Day(s) 1.85×50 Green Glossy Light Green 4962074001528 497-6037 52.3 1 Roll

฿ 34,085.49

฿ 27,172.95

TRUCK SHEETS 1 Piece(s) 35 Day(s) 1.85×50 White - 4962074001504 497-6045 52.3 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1