(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Color Tarpaulin Sheet (Flameproof Type II) Roll Type (TPS1850R-B)

Color Tarpaulin Sheet (Flameproof Type II) Roll Type (TPS1850R-B)

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPS1850R-B SALE
TPS1850R-BK SALE
TPS1850R-GY SALE
TPS1850R-LGN SALE
TPS1850R-OR SALE
TPS1850R-W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed colors JAN Code Trusco Code Amount Of Content

฿ 28,288.80

฿ 21,720.14

FLAME-RETARDANT SHEETS 1 Piece(s) 35 Day(s) Blue - 4989999382570 765-4332 1 Roll

฿ 28,288.80

฿ 21,720.14

FLAME-RETARDANT SHEETS 1 Piece(s) 35 Day(s) Black - 4989999382587 765-4341 1 Roll

฿ 28,288.80

฿ 21,720.14

FLAME-RETARDANT SHEETS 1 Piece(s) 35 Day(s) Gray - 4989999382594 765-4359 1 Roll

฿ 24,580.00

฿ 21,721.35

FLAME-RETARDANT SHEETS 1 Piece(s) 35 Day(s) Green Light Green 4989999382600 765-4367 1 Roll

฿ 28,288.80

฿ 21,720.14

FLAME-RETARDANT SHEETS 1 Piece(s) 35 Day(s) Orange - 4989999382617 765-4375 1 Roll

฿ 28,288.80

฿ 21,720.14

FLAME-RETARDANT SHEETS 1 Piece(s) 35 Day(s) White - 4989999382624 765-4383 1 Roll

Basic Specifications

  • Product Type
    Flameproof sheet
  • Thickness(mm)
    0.35
  • Width×Length(m)
    1.87×50
  • Shape
    Rolled Type
  • Specifications
    Japan Fire Retardant Association Fireproof Performance Approved Product (F-63036)
  • Tensile Strength
    Vertical 559 N/3 cm, horizontal 539 N/3 cm
  • Tear strength
    Vertical 69 N, horizontal 69N
  • Amount Of Content
    1 Roll

Product Description

[Features]
· Sheet whose industrial-use polyester foundation cloth is treated with a specially designed PVC resin-coating.
· A tarpaulin sheet with excellent durability, weather resistance, and waterproofing.
· Sorting by application possible with 6 color variations.
[Applications]
· For simple partitions.
· Various covers for curing sheets, machines, etc.
· For covering simple warehouses.

Part Number
TPS1850R-B SALE
TPS1850R-BK SALE
TPS1850R-GY SALE
TPS1850R-LGN SALE
TPS1850R-OR SALE
TPS1850R-W SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed colors JAN Code Trusco Code Amount Of Content

฿ 28,288.80

฿ 21,720.14

FLAME-RETARDANT SHEETS 1 Piece(s) 35 Day(s) Blue - 4989999382570 765-4332 1 Roll

฿ 28,288.80

฿ 21,720.14

FLAME-RETARDANT SHEETS 1 Piece(s) 35 Day(s) Black - 4989999382587 765-4341 1 Roll

฿ 28,288.80

฿ 21,720.14

FLAME-RETARDANT SHEETS 1 Piece(s) 35 Day(s) Gray - 4989999382594 765-4359 1 Roll

฿ 24,580.00

฿ 21,721.35

FLAME-RETARDANT SHEETS 1 Piece(s) 35 Day(s) Green Light Green 4989999382600 765-4367 1 Roll

฿ 28,288.80

฿ 21,720.14

FLAME-RETARDANT SHEETS 1 Piece(s) 35 Day(s) Orange - 4989999382617 765-4375 1 Roll

฿ 28,288.80

฿ 21,720.14

FLAME-RETARDANT SHEETS 1 Piece(s) 35 Day(s) White - 4989999382624 765-4383 1 Roll

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1