(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
TS Single Surface Aluminum and Glass Cloth-Attachment Heat Resistance Felt
KIKUCHI SHEET
From: ฿ 4,841.44 |
---|
Days to Ship: 40 Day(s) |
TRUSCO
From: ฿ 1,612.30 |
---|
Days to Ship: 10 Day(s) |
Flame Resistant Mesh Sheet (Green, Gray)
YUTAKA MAKE
From: ฿ 1,514.00 |
---|
Days to Ship: 1 Day(s) |
Fire Resistant Cloth Cut Product
YOSHINO
From: ฿ 3,461.25 |
---|
Days to Ship: 40 Day(s) |
YOSHINO
From: ฿ 85,684.21 |
---|
Days to Ship: 40 Day(s) |
From: ฿ 8,039.32 |
---|
Days to Ship: 40 Day(s) |
Electric Spark Protection Sheet
YUTAKA MAKE
From: ฿ 1,401.27 |
---|
Days to Ship: 12 Day(s) |
Flame Resistant Sanitation Cloth (Roll Type)
HAGIHARA INDUSTRIES
From: ฿ 8,522.00 |
---|
Days to Ship: 10 Day(s) |
HAGIHARA INDUSTRIES
From: ฿ 1,924.00 |
---|
Days to Ship: 5 Day(s) |
Translucent Flameproof sheet (Rolled Type)
HAGIHARA INDUSTRIES
From: ฿ 22,522.00 |
---|
Days to Ship: 12 Day(s) |
HAGIHARA INDUSTRIES
From: ฿ 986.00 |
---|
Days to Ship: 10 Day(s) |
HAGIHARA INDUSTRIES
From: ฿ 339.00 |
---|
Days to Ship: 1 Day(s) |
Flameproof sheet α lightweight (curing sheet for construction work)
TRUSCO
From: ฿ 1,163.00 |
---|
Special Price |
Days to Ship: Same day |
Flameproof Sheet, Thickness 0.3 mm
TRUSCO
From: ฿ 1,853.00 |
---|
Special Price |
Days to Ship: Same day |
PE Soft Flame-Retardant Cloth 1.8 m x 50 m
TRUSCO
From: ฿ 11,914.99 |
---|
Days to Ship: 12 Day(s) |
Mesh Sheet Soft Mesh α For Building Construction GM B
TRUSCO
From: ฿ 1,410.14 |
---|
Days to Ship: 10 Day(s) |
Mesh Sheet Soft Mesh α For Building Construction GM GN
TRUSCO
From: ฿ 1,410.14 |
---|
Days to Ship: 10 Day(s) |
Mesh Sheet Soft Mesh α For Building Construction GM GY
TRUSCO
From: ฿ 1,434.10 |
---|
Days to Ship: 10 Day(s) |
Mesh Sheet Soft Mesh α For Building Construction GM W
TRUSCO
From: ฿ 1,477.04 |
---|
Days to Ship: 10 Day(s) |
TRUSCO
From: ฿ 1,550.00 |
---|
Days to Ship: 1 Day(s) |
YUTAKA MAKE
From: ฿ 1,167.82 |
---|
Days to Ship: 12 Day(s) |
UV Flame Prevention Sheet "10 years sheet" (OD Green/Black)
TRUSCO
From: ฿ 35,267.00 |
---|
Days to Ship: 1 Day(s) |
White Flameproof Sheet (Conventional Type)
YUTAKA MAKE
From: ฿ 713.02 |
---|
Days to Ship: 5 Day(s) |
TRUSCO
From: ฿ 1,198.00 |
---|
Days to Ship: 1 Day(s) |
Insect Resistant, Fire Resistant Transparent Fiber Sheet
YUTAKA MAKE
From: ฿ 2,193.00 |
---|
Days to Ship: 1 Day(s) |
Color Tarpaulin Sheet (Flameproof Type II) Sheet Type
TRUSCO
From: ฿ 2,316.00 |
---|
Days to Ship: 1 Day(s) |
Color Tarpaulin Sheet (Flameproof Type II) Roll Type
TRUSCO
From: ฿ 24,580.00 |
---|
Days to Ship: 35 Day(s) |
Aluminum / PVC Sheet for Heat Shielding (High Weather Resistance Type)
TRUSCO
From: ฿ 6,029.00 |
---|
Days to Ship: 1 Day(s) |
Simple Access Port Fastener (Flameproof Tarpaulin)
TRUSCO
From: ฿ 2,099.00 |
---|
Days to Ship: 1 Day(s) |
Flame Resistant Film, Flare (Transparent Type)
ACHILLES
From: ฿ 12,154.00 |
---|
Days to Ship: 10 Day(s) |
Flame Resistant Film, Flare (Insect Repellent Type)
ACHILLES
From: ฿ 16,804.00 |
---|
Days to Ship: 12 Day(s) |
Sheet Partition M Sheet (Fireproof Anti-Static Type)
KIKUCHI SHEET
From: ฿ 23,805.00 |
---|
Days to Ship: 40 Day(s) |
KIKUCHI SHEET
From: ฿ 14,611.03 |
---|
Days to Ship: 40 Day(s) |
KIKUCHI SHEET
From: ฿ 10,180.40 |
---|
Days to Ship: 40 Day(s) |
Smoke Resistant Wall Hanging Nonflammable Half Clear
KIKUCHI SHEET
From: ฿ 16,728.84 |
---|
Days to Ship: 40 Day(s) |
Stainless Steel Sheet EA944SA-3
ESCO
From: ฿ 1,016.18 |
---|
Days to Ship: 5 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Thickness(mm) |
Width × Length(m) |
Color |
Shape |
Mesh size(mm) |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | KIKUCHI SHEET | TRUSCO | YUTAKA MAKE | YOSHINO | YOSHINO | KIKUCHI SHEET | YUTAKA MAKE | HAGIHARA INDUSTRIES | HAGIHARA INDUSTRIES | HAGIHARA INDUSTRIES | HAGIHARA INDUSTRIES | HAGIHARA INDUSTRIES | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | TRUSCO | YUTAKA MAKE | TRUSCO | YUTAKA MAKE | TRUSCO | YUTAKA MAKE | TRUSCO | TRUSCO | TRUSCO | TRUSCO | ACHILLES | ACHILLES | KIKUCHI SHEET | KIKUCHI SHEET | KIKUCHI SHEET | KIKUCHI SHEET | ESCO |
Product Series | TS Single Surface Aluminum and Glass Cloth-Attachment Heat Resistance Felt | Flameproof sheet α lightweight (curing sheet for construction work) | Aluminum / PVC Sheet for Heat Shielding (High Weather Resistance Type) | |||||||||||||||||||||||||||||||||
From | ฿ 4,841.44 | ฿ 1,612.30 | ฿ 1,514.00 | ฿ 3,461.25 | ฿ 85,684.21 | ฿ 8,039.32 | ฿ 1,401.27 | ฿ 8,522.00 | ฿ 1,924.00 | ฿ 22,522.00 | ฿ 986.00 | ฿ 339.00 | ฿ 1,163.00 Special Price On Sale Until 31/03/2024 | ฿ 1,853.00 Special Price On Sale Until 31/03/2024 | ฿ 11,914.99 | ฿ 1,410.14 | ฿ 1,410.14 | ฿ 1,434.10 | ฿ 1,477.04 | ฿ 1,550.00 | ฿ 1,167.82 | ฿ 35,267.00 | ฿ 713.02 | ฿ 1,198.00 | ฿ 2,193.00 | ฿ 2,316.00 | ฿ 24,580.00 | ฿ 6,029.00 | ฿ 2,099.00 | ฿ 12,154.00 | ฿ 16,804.00 | ฿ 23,805.00 | ฿ 14,611.03 | ฿ 10,180.40 | ฿ 16,728.84 | ฿ 1,016.18 |
Days to Ship | 40 Day(s) | 10 Day(s) | 1 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 12 Day(s) | 10 Day(s) | 5 Day(s) | 12 Day(s) | 10 Day(s) | 1 Day(s) | Same day | Same day | 12 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 10 Day(s) | 1 Day(s) | 12 Day(s) | 1 Day(s) | 5 Day(s) | 1 Day(s) | 1 Day(s) | 1 Day(s) | 35 Day(s) | 1 Day(s) | 1 Day(s) | 10 Day(s) | 12 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 40 Day(s) | 5 Day(s) |
Product Type | Flameproof sheet | Flameproof mesh sheet | Flameproof mesh sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof mesh sheet | Flameproof mesh sheet | Flameproof mesh sheet | Flameproof mesh sheet | Flameproof mesh sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | Flameproof sheet | - |
Thickness(mm) | 2 | - | - | 0.7 | 0.7 | 0.34 | - | 0.15 | 0.25 | 0.25 | 0.29 | 0.12 | 0.3 | - | - | - | - | - | - | - | 0.27 ~ 0.3 | 0.91 | 0.25 | - | - | 0.35 | 0.35 | 0.38 | 0.3 | 0.1 ~ 0.5 | - | 0.42 | 0.65 | 0.7 | 0.27 | - |
Width × Length(m) | 0.95×1 ~ 0.95×10 | 1.8X3.4 ~ 3.6X5.4 | 1.8×3.6 ~ 3.6 x 5.4 | 1 x m units | 1×25 | 1.5×1 ~ 1.5×50 | 0.95×1 ~ 0.95×2 | 1.8X50 | 1.8X3.6 ~ 3.6X5.4 | 1.8X50 | 1.8×3.6 ~ 5.4×7.2 | 1.71X1.71 ~ 5.29X7.11 | 1.8×3.4 ~ 10×10 | 1.8X3.6 ~ 5.4X7.2 | 1.81X50 | 1.8X3.4 ~ 3.6X5.4 | 1.8X3.4 ~ 3.6X5.4 | 1.8X3.4 ~ 3.6X5.4 | 1.8X3.4 ~ 3.6X5.4 | 1.8X3.4 ~ 3.6X5.4 | 1.78×3.4 ~ 1.8X5.4 | 3.6X5.4 | 0.9X50 ~ 10X10 | 1.8×3.4 ~ 3.6 x 5.4 | 0.9×1.8 ~ 2.7×2.7 | 1.8×1.8 ~ 1.8×3.6 | 1.87×50 | 1.8×1.8 ~ 4.0×7.0 | 0.2×1.87 | 1.37×30 ~ 1.83×50 | - | 5.4×3 | 1.47×1 ~ 1.47×50 | 1.47×1 ~ 1.47×50 | 0.5×10 ~ 0.5×50 | - |
Color | Silver | Blue / White | Green / Gray | White | White | - | - | White | Semi-Transparent | Semi-Transparent | White | Gray | White | White | White | Blue | Green | Gray | White | Green / Gray | White | OD Green | White | Other | Orange | Blue / Green / White / Gray / Black / Orange | Blue / Green / White / Gray / Black / Orange | Silver | White | Semi-Transparent | Other | Semi-Transparent | Silver | Silver | Semi-Transparent | - |
Shape | Rolled Type | Folding Type | Folding Type | Rolled Type | Rolled Type | Rolled Type | - | Rolled Type | Folding Type | Folding Type | Folding Type | Folding Type | Folding Type / Rolled Type | Folding Type | Rolled Type | Folding Type | Folding Type | Folding Type | Folding Type | Folding Type | Folding Type | Folding Type | Folding Type / Rolled Type | Folding Type | Folding Type | Folding Type | Rolled Type | Folding Type | Rolled Type | Rolled Type | Rolled Type | Folding Type | Rolled Type | Rolled Type | Rolled Type | - |
Mesh size(mm) | - | - | 1 | - | - | - | - | - | - | - | - | - | - | - | - | Approximately 1 | Approximately 1 | Approximately 1 | Approximately 1 | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - | - |
Loading...
How can we improve?
How can we improve?