(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Color Tarpaulin Sheet (Flameproof Type II) Sheet Type (TPS1836-W)

Color Tarpaulin Sheet (Flameproof Type II) Sheet Type (TPS1836-W)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
TPS1818-B
TPS1818-BK
TPS1818-GY
TPS1818-LGN
TPS1818-OR
TPS1818-W
TPS1827-B
TPS1827-BK
TPS1827-GY
TPS1827-LGN
TPS1827-OR
TPS1827-W
TPS1836-B
TPS1836-BK
TPS1836-GY
TPS1836-LGN
TPS1836-OR
TPS1836-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Color Number of Grommets
(piece)
Detailed colors JAN Code Trusco Code Amount Of Content

฿ 2,316.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×1.8 Blue 24 - 4989999392432 765-4154 1 pc.

฿ 2,316.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×1.8 Black 24 - 4989999392449 765-4162 1 pc.

฿ 2,316.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×1.8 Gray 24 - 4989999392456 765-4171 1 pc.

฿ 2,316.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×1.8 Green 24 Light Green 4989999392463 765-4189 1 pc.

฿ 2,316.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×1.8 Orange 24 - 4989999392470 765-4197 1 pc.

฿ 2,316.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×1.8 White 24 - 4989999392487 765-4201 1 pc.

฿ 3,015.57

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×2.7 Blue 30 - 4989999392494 765-4219 1 pc.

฿ 3,015.57

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×2.7 Black 30 - 4989999392500 765-4227 1 pc.

฿ 2,976.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×2.7 Gray 30 - 4989999392517 765-4235 1 pc.

฿ 3,039.53

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×2.7 Green 30 Light Green 4989999392524 765-4243 1 pc.

฿ 3,073.33

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×2.7 Orange 30 - 4989999392531 765-4251 1 pc.

฿ 3,039.53

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×2.7 White 30 - 4989999392548 765-4260 1 pc.

฿ 3,847.00

FLAME-RETARDANT SHEETS 1 Piece(s) 19 Day(s) 1.8×3.6 Blue 36 - 4989999392555 765-4278 1 pc.

฿ 3,855.74

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 1.8×3.6 Black 36 - 4989999392562 765-4286 1 pc.

฿ 3,855.74

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 1.8×3.6 Gray 36 - 4989999392579 765-4294 1 pc.

฿ 3,855.74

FLAME-RETARDANT SHEETS 1 Piece(s) 12 Day(s) 1.8×3.6 Green 36 Light Green 4989999392586 765-4308 1 pc.

฿ 3,855.74

FLAME-RETARDANT SHEETS 1 Piece(s) 12 Day(s) 1.8×3.6 Orange 36 - 4989999392593 765-4316 1 pc.

฿ 3,855.74

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 1.8×3.6 White 36 - 4989999392609 765-4324 1 pc.

Basic Specifications

  • Product Type
    Flameproof sheet
  • Thickness(mm)
    0.35
  • Shape
    Folding Type
  • Grommet pitch(cm)
    30
  • Specifications
    Japan Fire Retardant Association Fireproof Performance Approved Product (F-63036)
  • Tensile Strength
    Vertical 559 N/3 cm, horizontal 539 N/3 cm
  • Tear strength
    Vertical 69 N, horizontal 69N
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Sheet whose industrial-use polyester foundation cloth is treated with a specially designed PVC resin-coating.
· A tarpaulin sheet with excellent durability, weather resistance, and waterproofing.
· Sorting by application possible with 6 color variations.
[Applications]
· For simple partitions.
· Various covers for curing sheets, machines, etc.
· For covering simple warehouses.

Part Number
TPS1818-B
TPS1818-BK
TPS1818-GY
TPS1818-LGN
TPS1818-OR
TPS1818-W
TPS1827-B
TPS1827-BK
TPS1827-GY
TPS1827-LGN
TPS1827-OR
TPS1827-W
TPS1836-B
TPS1836-BK
TPS1836-GY
TPS1836-LGN
TPS1836-OR
TPS1836-W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width×Length
(m)
Color Number of Grommets
(piece)
Detailed colors JAN Code Trusco Code Amount Of Content

฿ 2,316.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×1.8 Blue 24 - 4989999392432 765-4154 1 pc.

฿ 2,316.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×1.8 Black 24 - 4989999392449 765-4162 1 pc.

฿ 2,316.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×1.8 Gray 24 - 4989999392456 765-4171 1 pc.

฿ 2,316.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×1.8 Green 24 Light Green 4989999392463 765-4189 1 pc.

฿ 2,316.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×1.8 Orange 24 - 4989999392470 765-4197 1 pc.

฿ 2,316.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×1.8 White 24 - 4989999392487 765-4201 1 pc.

฿ 3,015.57

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×2.7 Blue 30 - 4989999392494 765-4219 1 pc.

฿ 3,015.57

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×2.7 Black 30 - 4989999392500 765-4227 1 pc.

฿ 2,976.00

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×2.7 Gray 30 - 4989999392517 765-4235 1 pc.

฿ 3,039.53

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×2.7 Green 30 Light Green 4989999392524 765-4243 1 pc.

฿ 3,073.33

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×2.7 Orange 30 - 4989999392531 765-4251 1 pc.

฿ 3,039.53

FLAME-RETARDANT SHEETS 1 Piece(s) 1 Day(s) 1.8×2.7 White 30 - 4989999392548 765-4260 1 pc.

฿ 3,847.00

FLAME-RETARDANT SHEETS 1 Piece(s) 19 Day(s) 1.8×3.6 Blue 36 - 4989999392555 765-4278 1 pc.

฿ 3,855.74

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 1.8×3.6 Black 36 - 4989999392562 765-4286 1 pc.

฿ 3,855.74

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 1.8×3.6 Gray 36 - 4989999392579 765-4294 1 pc.

฿ 3,855.74

FLAME-RETARDANT SHEETS 1 Piece(s) 12 Day(s) 1.8×3.6 Green 36 Light Green 4989999392586 765-4308 1 pc.

฿ 3,855.74

FLAME-RETARDANT SHEETS 1 Piece(s) 12 Day(s) 1.8×3.6 Orange 36 - 4989999392593 765-4316 1 pc.

฿ 3,855.74

FLAME-RETARDANT SHEETS 1 Piece(s) 10 Day(s) 1.8×3.6 White 36 - 4989999392609 765-4324 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1