(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Flame-retardant Transparent Sheet with String (B-325)

Flame-retardant Transparent Sheet with String (B-325)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
B-323
B-324
B-325
B-326
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
JAN Code Trusco Code Tensile Strength Tear Strength Extensibility
(%)
Amount Of Content

฿ 2,144.00

CLEAR SHEETS WITH STRING 1 Piece(s) 10 Day(s) 0.9×1.8$0.9×1.78 12 4903599083095 494-8815 Length 170 N / 3 cm, Width 170 N / 3 cm Length 40 N, Width 50 N Height 15, Width 20 1 pc.

฿ 3,244.00

CLEAR SHEETS WITH STRING 1 Piece(s) 10 Day(s) 1.8×1.8$1.78×1.78 16 4903599083101 754-0281 Length 190 N / 3 cm, Width 190 N / 3 cm Length 60 N, Width 70 N Height 18, Width 27.0 1 pc.

฿ 5,943.00

CLEAR SHEETS WITH STRING 1 Piece(s) 10 Day(s) 1.8×3.6$1.78×3.6 24 4903599083118 754-0299 Length 170 N / 3 cm, Width 170 N / 3 cm Length 40 N, Width 50 N Height 15, Width 20 1 pc.

฿ 6,612.00

CLEAR SHEETS WITH STRING 1 Piece(s) 12 Day(s) 2.7×2.7 24 4903599083125 754-0302 Length 170 N / 3 cm, Width 170 N / 3 cm Length 40 N, Width 50 N Height 15, Width 20 1 pc.

Basic Specifications

Product Description

A transparent sheet that uses a self-extinguishing action to suppress flame spreading.
[Features]
· Flameproof performance (Test No.: BT030045).
· Sheet thickness: About 0.25 (±0.03) mm.
[Applications]
· Ideal for covering, partitioning, etc.

Part Number
B-323
B-324
B-325
B-326
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Width x Length
(m)
Grommet Number
(Piece)
JAN Code Trusco Code Tensile Strength Tear Strength Extensibility
(%)
Amount Of Content

฿ 2,144.00

CLEAR SHEETS WITH STRING 1 Piece(s) 10 Day(s) 0.9×1.8$0.9×1.78 12 4903599083095 494-8815 Length 170 N / 3 cm, Width 170 N / 3 cm Length 40 N, Width 50 N Height 15, Width 20 1 pc.

฿ 3,244.00

CLEAR SHEETS WITH STRING 1 Piece(s) 10 Day(s) 1.8×1.8$1.78×1.78 16 4903599083101 754-0281 Length 190 N / 3 cm, Width 190 N / 3 cm Length 60 N, Width 70 N Height 18, Width 27.0 1 pc.

฿ 5,943.00

CLEAR SHEETS WITH STRING 1 Piece(s) 10 Day(s) 1.8×3.6$1.78×3.6 24 4903599083118 754-0299 Length 170 N / 3 cm, Width 170 N / 3 cm Length 40 N, Width 50 N Height 15, Width 20 1 pc.

฿ 6,612.00

CLEAR SHEETS WITH STRING 1 Piece(s) 12 Day(s) 2.7×2.7 24 4903599083125 754-0302 Length 170 N / 3 cm, Width 170 N / 3 cm Length 40 N, Width 50 N Height 15, Width 20 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1