(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Transparent Sheets

A transparent sheet is a transparent vinyl sheet used for partition sheets and vinyl curtains. There are also sheets that incorporate thread with excellent strength used in a wide range of applications, such as curing at construction sites, material covers, simple partitions, etc. Since there are various transparent sheets that have the necessary functions according to the purpose of use, such as being flameproof, insect-proof, anti-static, oil-resistant, etc., it is necessary to select the one that suits the purpose. In addition, there are also sheets that have already been processed for partitioning, UV-processed sheets, sheets with backside adhesive, etc. so it is necessary to select a processed sheet depending on the area to be used. Furthermore, the transparency of the transparent sheet varies depending on the functions and applications of these transparent sheets. Some are completely transparent, while others allow light to pass through and make the other side invisible.
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others
21 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Non-Flammable Transparent Anti-Static Film Achilles Funen-Clear

    Non-Flammable Transparent Anti-Static Film Achilles Funen-Clear

    ACHILLES

    [Features]
    · Non-flammable material made of glass cloth laminated with PVC.
    · Has a high transparency with transmittance of 83%.
    [Applications]
    · For partitions inside special building structures with particular restrictions.
    · As a partition in plants where non-flammable materials are required.
    · Because it is anti-static, it can be used as a partition in electronics plants, etc.
    [Materials]
    · Base material: Glass cloth
    · Surface: Base material is laminated with PVC
    From: ฿ 11,080.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Strip Model, Door Curtain, Miel (Anti-Static)

    Strip Model, Door Curtain, Miel (Anti-Static)

    ACHILLES

    [Features]
    · Creates comfortable work environments conducive to work. Effective at energy saving. Ideal for soft PVC partitions/door curtains.
    · The coating of the dedicated metal fixture is environmentally friendly and does not use hexavalent chromium.
    [Applications]
    · As a curtain or partition for entrances/exits to plants, warehouses, etc.
    [Materials]
    · Sheet: Polyvinyl chloride (PVC)
    · Dedicated metal fixture: Steel
    From: ฿ 16,028.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Accordion Type Curtain Aurèle

    Accordion Type Curtain Aurèle

    ACHILLES

    [Features]
    ·A foldable accordion-style soft partition.
    ·It has excellent heat and cold insulation, dust and insect repellency, and energy conservation.
    [Applications]
    ·Partitions and door curtains in facilities such as factories and hospitals.
    · For indoor use.
    [Materials]
    ·Polyvinyl chloride (PVC).
    From: ฿ 14,138.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Toughnyl Clear Sheet for Partition SG Type

    Toughnyl Clear Sheet for Partition SG Type

    JAPAN WAVELOCK

    [Features]
    · More self-adhesive that polyethylene so it fixes to surfaces more easily, and is economical as less of it is required.
    [Applications]
    · For fixing cargo, packaging, etc.
    [Materials]
    · Polyvinyl chloride (PVC)
    From: ฿ 2,622.91
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Simple Partition Sheet Thickness (mm) 0.15 – 0.3

    Simple Partition Sheet Thickness (mm) 0.15 – 0.3

    YUTAKA MAKE

    Partition sheet with transparent thread.
    [Features]
    ·Can be cut to desired height (length). Both side joints are possible.
    ·The UV cut type cuts approximately 98% of ultraviolet rays (wavelength: 300-380 nm).
    ·A highly permeable transparent threaded sheet with a plastic core on top.
    ·It has a curtain-like finish.
    ·Velcro is also provided so that it can be connected and opened and closed.
    ·Material Sheet: PVC + polyester thread, core material: polyethylene.
    [Applications]
    ·Ideal for entrances, eaves, and room partitions.
    From: ฿ 3,153.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    0.3 mm "PVC" Film (Clear/Adhesive)

    0.3 mm "PVC" Film (Clear/Adhesive)

    ESCO

    Transparent PVC film.
    Adhesive on back makes it easy to install.
    From: ฿ 2,707.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Scale Clear Sheet

    Scale Clear Sheet

    HAGIHARA INDUSTRIES

    Short-term use type transparent sheet with olefin thread.
    [Features]
    ·Best suited for short-term use.
    ·Semi-transparent sheet with thread, thin type.
    [Applications]
    ·Ideal for simple factory partitions, and for wall coverings and partitions that take advantage of daylighting at construction sites.
    ·It is convenient for covering materials, curing, and covering luggage at home such as bicycles.
    From: ฿ 470.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Clear Cloth Sheet (Sheet type, Roll type)

    Clear Cloth Sheet (Sheet type, Roll type)

    TRUSCO

    Threaded transparent sheet made of olefin fabric.
    [Features]
    · It is translucent, lightweight and easy to attach/detach.
    · Weather resistant stabilizer (UV agent) is added for weather resistance of about 3 years.
    · This has excellent durability because it is string reinforced.
    · Very little generation of harmful dioxins during incineration.
    [Applications]
    · Can be used as a partitioning curtain for painting, storage, and factories, a simple curtain that can be used as a cover for preventing dust.
    · Ideal for curing eaves and simple structures as a countermeasure against strong winds and to resist coldness.
    From: ฿ 1,357.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    PE Transparent Corded Sheet
    PE Transparent Corded Sheet
    PE Transparent Corded Sheet
    PE Transparent Corded Sheet
    PE Transparent Corded Sheet
    PE Transparent Corded Sheet

    PE Transparent Corded Sheet

    YUTAKA MAKE

    A waterproof sheet for outdoor use.
    [Features]
    ·Contains UV stabilizers for improved weather resistance.
    ·Light weight and excellent workability.
    ·Polyethylene sheet + polyester thread included.
    ·Sheet thickness about 0.22 mm.
    ・ Made in China.
    [Applications]
    ·Ideal as a waterproof sheet for outdoor use.
    ·Ideal for various covers and partitions.
    From: ฿ 493.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    See-Through Sheet Thickness (mm) 0.18 0.22

    See-Through Sheet Thickness (mm) 0.18 0.22

    AS ONE

    [Features]
    This see-through sheet can be used for a wide range of applications,
    such as simple partitions, various covers, and simple protective sheets.
    [Applications]
    Simple partitions, various covers, simple protective sheets
    From: ฿ 428.58
    Days to Ship: day to ship Quote
    day to ship Quote
  • You can add up to 6 items per a category to the compare list.
    Transparent Non-Combustible, U-Clear Sheet W

    Transparent Non-Combustible, U-Clear Sheet W

    TEIJIN FRONTIER

    [Features]
    · A glass cloth sheet made of a glass fiber fabric combined with a special resin finish.
    · Transparent, with total light transmittance of at least 90%.
    [Applications]
    · Flameproof hanging partitions.
    From: ฿ 239,397.23
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flame-retardant Transparent Sheet with String

    Flame-retardant Transparent Sheet with String

    YUTAKA MAKE

    A transparent sheet that uses a self-extinguishing action to suppress flame spreading.
    [Features]
    · Flameproof performance (Test No.: BT030045).
    · Sheet thickness: About 0.25 (±0.03) mm.
    [Applications]
    · Ideal for covering, partitioning, etc.
    From: ฿ 2,144.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sheet to Cover Lighting

    Sheet to Cover Lighting

    YUTAKA MAKE

    A sheet with effective waterproofing/wind-proofing/smoke-proofing.
    [Features]
    · Lets light through (light transmittance: 80%).
    [Applications]
    · Ideal for concealing verandas, etc.
    From: ฿ 2,019.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Strip Model, Door Curtain, Miel (Anti-Static) Exclusive Miel-Use Metal Fixtures

    Strip Model, Door Curtain, Miel (Anti-Static) Exclusive Miel-Use Metal Fixtures

    ACHILLES

    A metal fixture for "Miel" type strip door-curtains (anti-static).
    From: ฿ 537.03
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Power Saving Supported No Rain Partition Curtain

    Power Saving Supported No Rain Partition Curtain

    YUTAKA MAKE

    Processed transparent sheet for partitions (curtains).
    [Features]
    · The upper section is reinforced with hard cores (at 20 cm intervals) for a bellows effect when opening/closing.
    · Can be freely cut to length, and the sides feature Magic Tape.
    · Free-hanging curtain type that is easy to open/close.
    [Applications]
    · Partitioning in open spaces, rooms, warehouses, etc.
    · Increases indoor air conditioning efficiency, meaning it can be used as a part of power-saving initiatives.
    From: ฿ 701.10
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Toughnyl Clear Sheet for Partition

    Toughnyl Clear Sheet for Partition

    JAPAN WAVELOCK

    A transparent sheet most often used as a tablecloth or for general vinyl applications, but that can also be used for a wide range of protective, packaging and other uses.
    [Features]
    · Features transparency, design sense, functionality, and complies with a number of standards, making it suitable for a wide range of applications.
    · Multi-purpose, multi-application type PVC film.
    [Applications]
    · For covering/protecting and partitioning.
    From: ฿ 3,053.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Hanging Brackets for Partition Sheet

    Hanging Brackets for Partition Sheet

    YUTAKA MAKE

    [Features]
    · Makes hanging sheets from rails or pipes easier.
    · Even without a pipe or rail sheets can be mounted using the included wire.
    [Applications]
    · Mounting simple partition sheets, sheet curtains, etc.
    From: ฿ 321.91
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Strip type Partition Sheet (antistatic type) Frame

    Strip type Partition Sheet (antistatic type) Frame

    TRUSCO

    [Features]
    · Improves cooling and heating efficiency by minimizing escape of cold or warm air.
    · Used as a partition within freezer compartments to achieve different temperatures within one compartment.
    · Excellent soundproof, moisture-proof and insect repelling performance.
    [Applications]
    · Used as an exit/entry partitioning curtain in factories and warehouses.
    From: ฿ 1,128.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    [PVC] Film EA911AG-41

    [PVC] Film EA911AG-41

    ESCO

    【Product Specifications】
    ・Material-PVC
    ・Width-0.915m
    ・Color-Clear
    ・Thickness…0.8mm
    ・Length…2m
    From: ฿ 2,204.55
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    10 m Vinyl Sheet [Antistatic/Flameproof] (Clear)

    10 m Vinyl Sheet [Antistatic/Flameproof] (Clear)

    ESCO

    ESCO, transparent sheet, 10 m vinyl sheet [Antistatic/Flameproof] (clear).
    From: ฿ 8,379.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vinyl Sheet (Pear White)

    Vinyl Sheet (Pear White)

    ESCO

    [Features]
    ·Resistant to water and dirt, can also be used as a tablecloth
    ·Can be washed with water
    From: ฿ 3,432.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
Brand
Product Series
From
Days to Ship
Product Type
Thickness(mm)
Width × Length(m)
Color
Shape
Other
You can add up to 6 items per a category to the compare list.
Non-Flammable Transparent Anti-Static Film Achilles Funen-Clear
You can add up to 6 items per a category to the compare list.
Strip Model, Door Curtain, Miel (Anti-Static)
You can add up to 6 items per a category to the compare list.
Accordion Type Curtain Aurèle
You can add up to 6 items per a category to the compare list.
Toughnyl Clear Sheet for Partition SG Type
You can add up to 6 items per a category to the compare list.
Simple Partition Sheet Thickness (mm) 0.15 – 0.3
You can add up to 6 items per a category to the compare list.
0.3 mm "PVC" Film (Clear/Adhesive)
You can add up to 6 items per a category to the compare list.
Scale Clear Sheet
You can add up to 6 items per a category to the compare list.
Clear Cloth Sheet (Sheet type, Roll type)
You can add up to 6 items per a category to the compare list.
PE Transparent Corded Sheet
PE Transparent Corded Sheet
PE Transparent Corded Sheet
PE Transparent Corded Sheet
PE Transparent Corded Sheet
PE Transparent Corded Sheet
You can add up to 6 items per a category to the compare list.
See-Through Sheet Thickness (mm) 0.18 0.22
You can add up to 6 items per a category to the compare list.
Transparent Non-Combustible, U-Clear Sheet W
You can add up to 6 items per a category to the compare list.
Flame-retardant Transparent Sheet with String
You can add up to 6 items per a category to the compare list.
Sheet to Cover Lighting
You can add up to 6 items per a category to the compare list.
Strip Model, Door Curtain, Miel (Anti-Static) Exclusive Miel-Use Metal Fixtures
You can add up to 6 items per a category to the compare list.
Power Saving Supported No Rain Partition Curtain
You can add up to 6 items per a category to the compare list.
Toughnyl Clear Sheet for Partition
You can add up to 6 items per a category to the compare list.
Hanging Brackets for Partition Sheet
You can add up to 6 items per a category to the compare list.
Strip type Partition Sheet (antistatic type) Frame
You can add up to 6 items per a category to the compare list.
[PVC] Film EA911AG-41
You can add up to 6 items per a category to the compare list.
10 m Vinyl Sheet [Antistatic/Flameproof] (Clear)
You can add up to 6 items per a category to the compare list.
Vinyl Sheet (Pear White)
Brand

ACHILLES

ACHILLES

ACHILLES

JAPAN WAVELOCK

YUTAKA MAKE

ESCO

HAGIHARA INDUSTRIES

TRUSCO

YUTAKA MAKE

AS ONE

TEIJIN FRONTIER

YUTAKA MAKE

YUTAKA MAKE

ACHILLES

YUTAKA MAKE

JAPAN WAVELOCK

YUTAKA MAKE

TRUSCO

ESCO

ESCO

ESCO

Product Series

Non-Flammable Transparent Anti-Static Film Achilles Funen-Clear

Strip Model, Door Curtain, Miel (Anti-Static)

Accordion Type Curtain Aurèle

Toughnyl Clear Sheet for Partition SG Type

Simple Partition Sheet Thickness (mm) 0.15 – 0.3

0.3 mm "PVC" Film (Clear/Adhesive)

Scale Clear Sheet

Clear Cloth Sheet (Sheet type, Roll type)

PE Transparent Corded Sheet

See-Through Sheet Thickness (mm) 0.18 0.22

Transparent Non-Combustible, U-Clear Sheet W

Flame-retardant Transparent Sheet with String

Sheet to Cover Lighting

Strip Model, Door Curtain, Miel (Anti-Static) Exclusive Miel-Use Metal Fixtures

Power Saving Supported No Rain Partition Curtain

Toughnyl Clear Sheet for Partition

Hanging Brackets for Partition Sheet

Strip type Partition Sheet (antistatic type) Frame

[PVC] Film EA911AG-41

10 m Vinyl Sheet [Antistatic/Flameproof] (Clear)

Vinyl Sheet (Pear White)

From

฿ 11,080.00

฿ 16,028.00

฿ 14,138.00

฿ 2,622.91

฿ 3,153.00

฿ 2,707.00

฿ 470.00

฿ 1,357.00

฿ 493.00

฿ 428.58

฿ 239,397.23

฿ 2,144.00

฿ 2,019.00

฿ 537.03

฿ 701.10

฿ 3,053.00

฿ 321.91

฿ 1,128.00

฿ 2,204.55

฿ 8,379.00

฿ 3,432.00

Days to Ship 40 Day(s) 40 Day(s) 40 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 1 Day(s) Same day 1 Day(s) Quote 40 Day(s) 10 Day(s) 10 Day(s) 40 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) Same day 5 Day(s) 12 Day(s) 12 Day(s)
Product TypeTransparent sheetTransparent sheetFlameproof sheetTransparent sheetUV sheet / Flameproof sheet-Transparent threaded sheetTransparent threaded sheetTransparent threaded sheetColor Sheet / Transparent threaded sheetTransparent sheetTransparent threaded sheetTransparent sheetTransparent sheetTransparent sheetTransparent sheetTransparent sheetTransparent sheet---
Thickness(mm)0.15 ~ 0.31.3 ~ 30.3 ~ 1.30.02 ~ 0.050.15 ~ 0.3-0.20.50.220.18 ~ 0.220.24Approximately 0.250.28 ~ Approximately 0.282 ~ 30.5 ~ 0.80.07 ~ 0.15-----
Width × Length(m)------1.71X1.71 ~ 2.62X3.511.71X1.71 ~ 5.29X7.111.71X1.71 ~ 2.57X3.441.8×1.8 ~ 2.7×3.61.02×300.9×1.8$0.9×1.78 ~ 2.7×2.7Approx. 0.85×1.8 ~ 0.85 x 2.7--------
ColorSemi-TransparentSemi-Transparent / OtherSemi-Transparent / OtherSemi-TransparentSemi-Transparent-Semi-TransparentSemi-TransparentOtherSemi-Transparent / WhiteSemi-TransparentSemi-Transparent--Semi-TransparentSemi-Transparent-----
ShapeRolled TypeRolled TypeRolled TypeRolled TypeFolding Type-Folding TypeFolding TypeFolding TypeFolding TypeRolled TypeFolding TypeFolding Type-Folding TypeRolled Type-----
Other-------------Option--OptionOption---

Loading...

  1. 1

Related Categories to Transparent Sheets