(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Blue Sheet #3000 Large Folding (PBZ-L13)

Blue Sheet #3000 Large Folding (PBZ-L13)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
PBZ-L01
PBZ-L02
PBZ-L05
PBZ-L09
PBZ-L11
PBZ-L13
PBZ-L14
PBZ-L15
PBZ-L16
PBZ-L18
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Thickness
(mm)
Width x Length
(m)
Grommet Number
(Piece)
JAN Code Trusco Code Amount Of Content

฿ 6,246.99

BLUE SHEETS 1 Pack(s)

30 Pieces Per Package

35 Day(s) 0.22 1.7×1.7 8 4903599005011 470-6935 1 pc.

฿ 6,180.32

BLUE SHEETS 1 Pack(s)

20 Pieces Per Package

35 Day(s) - 1.7×2.5 10 4903599005028 493-4181 1 pc.

฿ 9,248.39

BLUE SHEETS 1 Pack(s)

15 Pieces Per Package

35 Day(s) - 2.5×3.4 14 4903599005035 470-6943 1 pc.

฿ 8,725.16

BLUE SHEETS 1 Pack(s)

10 Pieces Per Package

35 Day(s) - 3.4×3.4 16 4903599005042 493-4199 1 pc.

฿ 11,226.45

BLUE SHEETS 1 Pack(s)

10 Pieces Per Package

40 Day(s) - 3.4×5.2 20 4903599005059 470-6951 1 pc.

฿ 8,523.87

BLUE SHEETS 1 Pack(s)

5 Pieces Per Package

35 Day(s) - 5.2×5.2 24 4903599005066 493-4202 1 pc.

฿ 11,450.00

BLUE SHEETS 1 Pack(s)

5 Pieces Per Package

40 Day(s) - 5.2×7.0 28 4903599005073 470-6960 1 pc.

฿ 9,114.19

BLUE SHEETS 1 Pack(s)

3 Pieces Per Package

35 Day(s) - 7.0×7.0 32 4903599005080 493-4211 1 pc.

฿ 11,342.58

BLUE SHEETS 1 Pack(s)

3 Pieces Per Package

35 Day(s) - 7.0×8.9 36 4903599005097 470-6978 1 pc.

฿ 11,665.81

BLUE SHEETS 1 Pack(s)

2 Pieces Per Package

40 Day(s) - 9.7×9.7 44 4903599005103 470-6986 1 pc.

Basic Specifications

  • Product Model
    Blue Sheet
  • Color
    Blue
  • Shape
    Foldable Type
  • Grommet Pitch(cm)
    90
  • Tensile Strength
    Length 683 N / 5 cm, Width 600 N / 5 cm
  • Endurance Period
    Approximately 1 years
  • Thread diam.(mm)
    0.22
  • Amount Of Content
    1 pc.

Product Description

Blue sheet for curing.
[Features]
·#3000 thick type.
·Contains UV stabilizers for excellent outdoor weather resistance.
[Applications]
·Ideal for various curing, waterproofing, windproofing, dustproofing, blindfolding, etc.

Part Number
PBZ-L01
PBZ-L02
PBZ-L05
PBZ-L09
PBZ-L11
PBZ-L13
PBZ-L14
PBZ-L15
PBZ-L16
PBZ-L18
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Thickness
(mm)
Width x Length
(m)
Grommet Number
(Piece)
JAN Code Trusco Code Amount Of Content

฿ 6,246.99

BLUE SHEETS 1 Pack(s)

30 Pieces Per Package

35 Day(s) 0.22 1.7×1.7 8 4903599005011 470-6935 1 pc.

฿ 6,180.32

BLUE SHEETS 1 Pack(s)

20 Pieces Per Package

35 Day(s) - 1.7×2.5 10 4903599005028 493-4181 1 pc.

฿ 9,248.39

BLUE SHEETS 1 Pack(s)

15 Pieces Per Package

35 Day(s) - 2.5×3.4 14 4903599005035 470-6943 1 pc.

฿ 8,725.16

BLUE SHEETS 1 Pack(s)

10 Pieces Per Package

35 Day(s) - 3.4×3.4 16 4903599005042 493-4199 1 pc.

฿ 11,226.45

BLUE SHEETS 1 Pack(s)

10 Pieces Per Package

40 Day(s) - 3.4×5.2 20 4903599005059 470-6951 1 pc.

฿ 8,523.87

BLUE SHEETS 1 Pack(s)

5 Pieces Per Package

35 Day(s) - 5.2×5.2 24 4903599005066 493-4202 1 pc.

฿ 11,450.00

BLUE SHEETS 1 Pack(s)

5 Pieces Per Package

40 Day(s) - 5.2×7.0 28 4903599005073 470-6960 1 pc.

฿ 9,114.19

BLUE SHEETS 1 Pack(s)

3 Pieces Per Package

35 Day(s) - 7.0×7.0 32 4903599005080 493-4211 1 pc.

฿ 11,342.58

BLUE SHEETS 1 Pack(s)

3 Pieces Per Package

35 Day(s) - 7.0×8.9 36 4903599005097 470-6978 1 pc.

฿ 11,665.81

BLUE SHEETS 1 Pack(s)

2 Pieces Per Package

40 Day(s) - 9.7×9.7 44 4903599005103 470-6986 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1