(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

UV Block Syringe with Graduations Capacity (ml) 50

UV Block Syringe with Graduations Capacity (ml) 50

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

Specifications of PSY-50FU-OR-M

  • Product Type
    Dispenser type adhesive
  • Dimensions(mm)
    160.7 x 45 x Diameter 26.1
  • Mass
    811.3
  • JAN Code
    4571347021059
  • Trusco Code
    771-4394
  • Capacity(ml)
    50
  • Amount Of Content
    1 Pack
Part Number
PSY-50FU-OR-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 9,635.00

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 1 Pack

Basic Specifications

  • Product Type
    Dispenser type adhesive
  • Dimensions(mm)
    160.7 x 45 x Diameter 26.1
  • Mass
    811.3
  • JAN Code
    4571347021059
  • Trusco Code
    771-4394
  • Capacity(ml)
    50
  • Amount Of Content
    1 Pack

Product Description

[Features]
· Blocks UV completely.
· Improved transmissivity in the visible light region allows the remaining amount of liquid agent to be seen clearly.
[Applications]
· Polypropylene container supporting UV curable liquid materials.

Specifications of PSY-50FU-OR-M

  • Product Type
    Dispenser type adhesive
  • Dimensions(mm)
    160.7 x 45 x Diameter 26.1
  • Mass
    811.3
  • JAN Code
    4571347021059
  • Trusco Code
    771-4394
  • Capacity(ml)
    50
  • Amount Of Content
    1 Pack
Part Number
PSY-50FU-OR-M
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Amount Of Content

฿ 9,635.00

DISPENSERA PARTS 1 Pack(s)

50 Pieces Per Package

1 Day(s) 1 Pack

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●Block UV completely.
●Improvement of permeability in the visible light region makes clear the residual amount of the liquid agent.

Specification

●Dimension(mm):160.7 x 45 x Diameter 26.1
●Q'ty Per Bag(piece):50

Materials

●Polypropylene(PP)