(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
867-69 |
867-711 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material (Body) | Length (m) |
Sizes (mm) |
Width (mm) |
Depth (mm) |
Height (mm) |
Color | JAN Code | Trusco Code | Material | Mass | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 498.74 |
SAFETY SIGNS | 1 Piece(s) | 10 Day(s) | Steel | 1.61~3.0 | Lower part / φ22 and Upper part / φ19 | - | - | - | White | 4582183906295 | 412-6696 | Steel | 580 | Dedicated pole for vertical Momotaro banner. | 1 pc. | ||
฿ 1,941.09 |
SIGN FLAGS | 1 Piece(s) | 10 Day(s) | Other | - | - | 430 | 430 | 185 | - | 4582183906318 | 412-6718 | - | 1280g | - | 1 pc. |
[Features]
· Water-weighted base for vertical banner flag pole.
[Applications]
· Mounting vertical banner flags.
Part Number |
---|
867-69 |
867-711 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Material (Body) | Length (m) |
Sizes (mm) |
Width (mm) |
Depth (mm) |
Height (mm) |
Color | JAN Code | Trusco Code | Material | Mass | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 498.74 |
SAFETY SIGNS | 1 Piece(s) | 10 Day(s) | Steel | 1.61~3.0 | Lower part / φ22 and Upper part / φ19 | - | - | - | White | 4582183906295 | 412-6696 | Steel | 580 | Dedicated pole for vertical Momotaro banner. | 1 pc. | ||
฿ 1,941.09 |
SIGN FLAGS | 1 Piece(s) | 10 Day(s) | Other | - | - | 430 | 430 | 185 | - | 4582183906318 | 412-6718 | - | 1280g | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?