(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Marking Flags

Marking flags are simple signs used to draw attention. A specific message can be conveyed by adding text or an illustration to the flag. They can be used at construction sites or during construction to prevent accidents among workers or passers-by. Red, white or other striking colors can be selected for the flag background material or text to create a flag type that makes the viewer readily aware of the danger. Can be used together with yellow and black striped caution rope to further increase caution. The streamer type is usually used on roads, and makes it easy to see the wind direction or speed. It is used to ensure the safety of cranes or vehicles with high loads that are affected by wind resistance. Models of this type are made of materials such as polyester, polyethylene or EVA resin. Sign flags come in various shapes and sizes, so should be chosen to fit the application.
CAD
Days to Ship
  • All
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 10 Day(s) or Less
  • 12 Day(s) or Less
  • Others
27 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Safety Marking Flag Eyelet Type
    Safety Marking Flag Eyelet Type
    Safety Marking Flag Eyelet Type
    Safety Marking Flag Eyelet Type
    Safety Marking Flag Eyelet Type
    Safety Marking Flag Eyelet Type
    Safety Marking Flag Eyelet Type
    Safety Marking Flag Eyelet Type
    Safety Marking Flag Eyelet Type
    Safety Marking Flag Eyelet Type
    Safety Marking Flag Eyelet Type
    Safety Marking Flag Eyelet Type

    Safety Marking Flag Eyelet Type

    YUTAKA MAKE

    [Features]
    · Display danger and warnings clearly in addition to putting up ropes and chains.
    From: ฿ 245.62
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety flag
    Safety flag
    Safety flag

    Safety flag

    TSUKUSHI KOBO

    The company flag and safety flag are clearly visible even in no wind.
    It is a hanging type and can be attached with a string.
    Comes with 2 strings.
    From: ฿ 574.29
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flagpole Rope Type

    Flagpole Rope Type

    SUNPOLE

    A flag pole that raises and lowers the flag manually by manipulating the rope that runs through the pulley at the top of the pole.
    [Features]
    ·The rope-type flag pole raises and lowers the flag manually by manipulating the rope running through the pulley at the top.
    ·The poles (tapered pipes) are swaged, and after hairline processing, a composite coating of alumite and clear electrodeposition coating is applied.
    ·The rope is made of 8 mm polyester fiber (Tetoron) that can withstand a weight of 200 kg, and has excellent weather resistance and abrasion resistance.
    [Applications]
    ·For flag hoisting in various places such as companies, schools, commercial and industrial facilities, and private facilities.
    From: ฿ 36,385.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flag hanger for safety flag single pipe
    Flag hanger for safety flag single pipe
    Flag hanger for safety flag single pipe

    Flag hanger for safety flag single pipe

    TSUKUSHI KOBO

    Company flags, safety flags, etc., can be clearly seen without drooping even in windless or rainy weather.
    Suitable for both large and medium sizes.
    With a rectangular ball and a lower fixing ring.
    From: ฿ 4,603.00
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fine Mesh Streamer
    Fine Mesh Streamer
    Fine Mesh Streamer

    Fine Mesh Streamer

    TSUKUSHI KOBO

    [Features]
    ·This is a windsock whose angle has been measured so that it can be used as a guideline for complying with the Crane Regulations through wind tunnel experiments.
    From: ฿ 6,078.42
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Momotaro Flag
    Momotaro Flag
    Momotaro Flag
    Momotaro Flag
    Momotaro Flag

    Momotaro Flag

    UNIT

    Vivid vertical banners featuring full color printing. Ideal for installation on the periphery and roads around construction sites.
    From: ฿ 988.55
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Rope triangle sign
    Rope triangle sign
    Rope triangle sign

    Rope triangle sign

    TSUKUSHI KOBO

    [Features]
    · Display dangerous areas and warnings simply and across a broad area.
    [Applications]
    · Visual representation of danger/warning areas.
    From: ฿ 965.82
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Marking Flag Cylindrical Type
    Safety Marking Flag Cylindrical Type
    Safety Marking Flag Cylindrical Type
    Safety Marking Flag Cylindrical Type
    Safety Marking Flag Cylindrical Type
    Safety Marking Flag Cylindrical Type
    Safety Marking Flag Cylindrical Type
    Safety Marking Flag Cylindrical Type
    Safety Marking Flag Cylindrical Type
    Safety Marking Flag Cylindrical Type

    Safety Marking Flag Cylindrical Type

    YUTAKA MAKE

    [Features]
    · Display danger and warnings clearly in addition to putting up ropes and chains.
    · Ropes (rods) of diameter 9 mm or less can be passed through easily.
    [Applications]
    · Cautions/warnings.
    · Ensuring safety / environmental improvement.
    From: ฿ 188.92
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Marking Flag Surface Fastener Type
    Safety Marking Flag Surface Fastener Type
    Safety Marking Flag Surface Fastener Type
    Safety Marking Flag Surface Fastener Type
    Safety Marking Flag Surface Fastener Type
    Safety Marking Flag Surface Fastener Type
    Safety Marking Flag Surface Fastener Type
    Safety Marking Flag Surface Fastener Type
    Safety Marking Flag Surface Fastener Type
    Safety Marking Flag Surface Fastener Type

    Safety Marking Flag Surface Fastener Type

    YUTAKA MAKE

    [Features]
    · Display danger and warnings clearly in addition to putting up ropes and chains.
    · Can be installed easily, just by wrapping around a fixed rope, and attached and removed easily as required.
    [Applications]
    · Cautions/Warnings.
    · Ensuring safety / environmental improvement.
    From: ฿ 539.63
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Marking Flag Rope Set
    Safety Marking Flag Rope Set
    Safety Marking Flag Rope Set

    Safety Marking Flag Rope Set

    YUTAKA MAKE

    [Features]
    · Set of marking rope and flags which conveys warnings effectively.
    · Triangular flags are attached to marking ropes. 5 flags placed 2 m from either end and at 1.5 m intervals.
    [Applications]
    · Suitable for warnings, alerts, ensuring safety, and environmental improvement.
    From: ฿ 570.60
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flagstaff Fitting: Cleat

    Flagstaff Fitting: Cleat

    ARAO

    [Features]
    · Can be opened and closed, so it can be attached even from the central section of the pole.
    From: ฿ 556.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flag Rod Fitting: Flag Rod Cap

    Flag Rod Fitting: Flag Rod Cap

    ARAO

    [Features]
    · Lightweight stainless steel that does not rust.
    · Can be mounted on a pole easily.
    From: ฿ 1,543.17
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Streamer

    Streamer

    ARAO

    [Features]
    · The opening is mesh processed, preventing the pipe from being covered in a gust of strong wind.
    From: ฿ 2,453.34
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Streamer Sign

    Streamer Sign

    ARAO

    [Features]
    · Allows at-a-glance checking of the windsock angle and wind speed criteria.
    · Average criteria can be confirmed using wind tunnel tests.
    · Installation is simple.
    From: ฿ 556.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Metal Fittings for Streamer

    Metal Fittings for Streamer

    ARAO

    [Features]
    · 360° horizontal rotation prevents the windsock from becoming entangled, while 360° vertical rotation prevents the rope from twisting.
    From: ฿ 3,970.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Flag Keeper

    Flag Keeper

    ARAO

    [Features]
    · This single pole can handle all circumstances, regardless of flag size and whether it is installed on the upper or lower stage.
    · The extension section utilizes a locking pin, allowing single-action extension and contraction.
    From: ฿ 5,712.24
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Horizontal Banner
    From: ฿ 685.94
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Fine Mesh Streamer, Single-Pipe Mounting Brackets for Fine Mesh Streamer

    Fine Mesh Streamer, Single-Pipe Mounting Brackets for Fine Mesh Streamer

    TSUKUSHI KOBO

    [Features]
    ·The part that connects to the rope rotates, and the windsock does not get entangled in the single pipe.
    [Applications]
    ·For prevention of entanglement of fine mesh streamers.
    From: ฿ 1,743.04
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Vertical Banner Stand for Pole

    Vertical Banner Stand for Pole

    UNIT

    [Features]
    · Water-weighted base for vertical banner flag pole.
    [Applications]
    · Mounting vertical banner flags.
    From: ฿ 498.74
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Marking Flag

    Safety Marking Flag

    YUTAKA MAKE

    [Features]
    · Red flag for warning other road users when a load exceeds the length of the vehicle.
    · Pass rope or rubber tubing, etc. through the eyelets to attach the flag.
    [Applications]
    · Cautions/Warnings.
    · Ensuring safety / environmental improvement.
    From: ฿ 178.82
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Triple reflector with rope

    Triple reflector with rope

    TSUKUSHI KOBO

    [Features]
    · Rope delineators with a reflective white front and reflective fluorescent orange rear.
    [Applications]
    · Use in locations where roadside ditches, etc. are difficult to discern at night.
    From: ฿ 2,056.85
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    triangular flag sign

    triangular flag sign

    TSUKUSHI KOBO

    [Features]
    ·With the strings coming out from both sides, you can easily attach it to ropes, chains, pipes, etc., making it easy to display information that suits the occasion.
    [Applications]
    ·For alerting people to dangerous areas, etc.
    From: ฿ 148.20
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safety Display Bandera EA983FT-401

    Safety Display Bandera EA983FT-401

    ESCO

    It is a hook-and-loop tape type and can be easily attached and detached.
    The size is 550 × 900 mm.
    Display contents: Do Not Enter / Safety First
    From: ฿ 1,144.22
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Single touch Installation Sign EA983DH-16

    Single touch Installation Sign EA983DH-16

    ESCO

    【Product Specifications】
    ・The back Binding Band The installation system
    ・Size …900 x 500 x 0.35(t)mm
    ・Material …Vinyl Tarpaulin
    ・Reflective printing stand out even at night
    ・Easy installation One touch
    ・Cone is separately sold.
    From: ฿ 1,964.70
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Safe Flag EA983TZ-2

    Safe Flag EA983TZ-2

    ESCO

    【Product Specifications】
    ・Can easily attach to the protrusion of the package and the place you want to watch out for.
    ・Visibility is good with orange color.
    ・Water Resistance
    ・Bungee Cord Adapted
    ・Hook Opening …22mm
    ・Ring I.D. …22mm
    ・Size …457 x 457mm
    From: ฿ 465.35
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    1,080-1,550 × 205 mm Flag Keeper

    1,080-1,550 × 205 mm Flag Keeper

    ESCO

    [Features]
    ·Corresponding Flag Width: 1000, 1300, 1500 mm
    ·Size: 1080/1550 × 205 mm
    ·Material: Main body / fixing ring: Steel coating, cap: PVC
    ·Accessories: Cap, 2 clips, fixing ring
    ·Regardless of the size of the flag and the upper or lower installation, this one can handle all situations.
    ·Since the lock pin is used for the expansion and contraction part, it can be expanded and contracted with single-action.
    ·It can be attached to a single pipe with a diameter of 48.6 mm.
    From: ฿ 8,067.00
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    300 × 500 mm Windsock Sign

    300 × 500 mm Windsock Sign

    ESCO

    [Features]
    ·Size: 300 × 500 (H) mm
    ·Materials: Polypropylene
    ·You can check the angle of the windsock and the guideline of the wind speed at a glance.
    ·No adhesive is attached.
    From: ฿ 1,360.00
    Days to Ship: day to ship 22 Day(s)
    day to ship 22 Day(s)
Brand
Product Series
From
Days to Ship
Shape
Material (Main Body)
Display Content
Mounting Method
Other
You can add up to 6 items per a category to the compare list.
Safety Marking Flag Eyelet Type
Safety Marking Flag Eyelet Type
Safety Marking Flag Eyelet Type
Safety Marking Flag Eyelet Type
Safety Marking Flag Eyelet Type
Safety Marking Flag Eyelet Type
Safety Marking Flag Eyelet Type
Safety Marking Flag Eyelet Type
Safety Marking Flag Eyelet Type
Safety Marking Flag Eyelet Type
Safety Marking Flag Eyelet Type
Safety Marking Flag Eyelet Type
You can add up to 6 items per a category to the compare list.
Safety flag
Safety flag
Safety flag
You can add up to 6 items per a category to the compare list.
Flagpole Rope Type
You can add up to 6 items per a category to the compare list.
Flag hanger for safety flag single pipe
Flag hanger for safety flag single pipe
Flag hanger for safety flag single pipe
You can add up to 6 items per a category to the compare list.
Fine Mesh Streamer
Fine Mesh Streamer
Fine Mesh Streamer
You can add up to 6 items per a category to the compare list.
Momotaro Flag
Momotaro Flag
Momotaro Flag
Momotaro Flag
Momotaro Flag
You can add up to 6 items per a category to the compare list.
Rope triangle sign
Rope triangle sign
Rope triangle sign
You can add up to 6 items per a category to the compare list.
Safety Marking Flag Cylindrical Type
Safety Marking Flag Cylindrical Type
Safety Marking Flag Cylindrical Type
Safety Marking Flag Cylindrical Type
Safety Marking Flag Cylindrical Type
Safety Marking Flag Cylindrical Type
Safety Marking Flag Cylindrical Type
Safety Marking Flag Cylindrical Type
Safety Marking Flag Cylindrical Type
Safety Marking Flag Cylindrical Type
You can add up to 6 items per a category to the compare list.
Safety Marking Flag Surface Fastener Type
Safety Marking Flag Surface Fastener Type
Safety Marking Flag Surface Fastener Type
Safety Marking Flag Surface Fastener Type
Safety Marking Flag Surface Fastener Type
Safety Marking Flag Surface Fastener Type
Safety Marking Flag Surface Fastener Type
Safety Marking Flag Surface Fastener Type
Safety Marking Flag Surface Fastener Type
Safety Marking Flag Surface Fastener Type
You can add up to 6 items per a category to the compare list.
Safety Marking Flag Rope Set
Safety Marking Flag Rope Set
Safety Marking Flag Rope Set
You can add up to 6 items per a category to the compare list.
Flagstaff Fitting: Cleat
You can add up to 6 items per a category to the compare list.
Flag Rod Fitting: Flag Rod Cap
You can add up to 6 items per a category to the compare list.
Streamer
You can add up to 6 items per a category to the compare list.
Streamer Sign
You can add up to 6 items per a category to the compare list.
Metal Fittings for Streamer
You can add up to 6 items per a category to the compare list.
Flag Keeper
You can add up to 6 items per a category to the compare list.
Horizontal Banner
You can add up to 6 items per a category to the compare list.
Fine Mesh Streamer, Single-Pipe Mounting Brackets for Fine Mesh Streamer
You can add up to 6 items per a category to the compare list.
Vertical Banner Stand for Pole
You can add up to 6 items per a category to the compare list.
Safety Marking Flag
You can add up to 6 items per a category to the compare list.
Triple reflector with rope
You can add up to 6 items per a category to the compare list.
triangular flag sign
You can add up to 6 items per a category to the compare list.
Safety Display Bandera EA983FT-401
You can add up to 6 items per a category to the compare list.
Single touch Installation Sign EA983DH-16
You can add up to 6 items per a category to the compare list.
Safe Flag EA983TZ-2
You can add up to 6 items per a category to the compare list.
1,080-1,550 × 205 mm Flag Keeper
You can add up to 6 items per a category to the compare list.
300 × 500 mm Windsock Sign
Brand

YUTAKA MAKE

TSUKUSHI KOBO

SUNPOLE

TSUKUSHI KOBO

TSUKUSHI KOBO

UNIT

TSUKUSHI KOBO

YUTAKA MAKE

YUTAKA MAKE

YUTAKA MAKE

ARAO

ARAO

ARAO

ARAO

ARAO

ARAO

UNIT

TSUKUSHI KOBO

UNIT

YUTAKA MAKE

TSUKUSHI KOBO

TSUKUSHI KOBO

ESCO

ESCO

ESCO

ESCO

ESCO

Product Series

Safety Marking Flag Eyelet Type

Safety flag

Flagpole Rope Type

Flag hanger for safety flag single pipe

Fine Mesh Streamer

Momotaro Flag

Rope triangle sign

Safety Marking Flag Cylindrical Type

Safety Marking Flag Surface Fastener Type

Safety Marking Flag Rope Set

Flagstaff Fitting: Cleat

Flag Rod Fitting: Flag Rod Cap

Streamer

Streamer Sign

Metal Fittings for Streamer

Flag Keeper

Horizontal Banner

Fine Mesh Streamer, Single-Pipe Mounting Brackets for Fine Mesh Streamer

Vertical Banner Stand for Pole

Safety Marking Flag

Triple reflector with rope

triangular flag sign

Safety Display Bandera EA983FT-401

Single touch Installation Sign EA983DH-16

Safe Flag EA983TZ-2

1,080-1,550 × 205 mm Flag Keeper

300 × 500 mm Windsock Sign

From

฿ 245.62

฿ 574.29

฿ 36,385.00

฿ 4,603.00

฿ 6,078.42

฿ 988.55

฿ 965.82

฿ 188.92

฿ 539.63

฿ 570.60

฿ 556.00

฿ 1,543.17

฿ 2,453.34

฿ 556.00

฿ 3,970.00

฿ 5,712.24

฿ 685.94

฿ 1,743.04

฿ 498.74

฿ 178.82

฿ 2,056.85

฿ 148.20

฿ 1,144.22

฿ 1,964.70

฿ 465.35

฿ 8,067.00

฿ 1,360.00

Days to Ship 10 Day(s) 40 Day(s) 40 Day(s) 40 Day(s) 10 Day(s) 10 Day(s) 5 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 19 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 6 Day(s) 6 Day(s) 6 Day(s) 20 Day(s) 22 Day(s)
ShapeSquare shape / Triangle typeSquare shapeOther-StreamerSquare shapeTriangle typeSquare shape / Triangle typeTriangle typeTriangle type--Streamer---Square shapeStreamerSquare shapeSquare shapeTriangle typeTriangle type-----
Material (Main Body)Polyvinyl Chloride (PVC)ClothAluminum AlloySteelPolyester Cremona RopeOtherVinyl Chloride (PVC) / OtherPolyvinyl Chloride (PVC)Polyvinyl Chloride (PVC)Polyvinyl Chloride (PVC)--Other---VinylSteelSteel / OtherPolyvinyl Chloride (PVC)OtherOther-----
Display ContentAccess Closed ~ Under constructionGreen cross on white background ~ White cross on green--Orange/White 2-Color Band ~ 3 color bands: green/white/orangeBorrow Soil in Transit ~ Work passageCaution ~ OtherAccess Closed ~ Under constructionAccess Closed ~ Under constructionPlain------Other--OtherOtherCaution ~ Other-----
Mounting MethodGrommet Hole type ~ Image fastenerStrings (two included)--Single Pipe Mounting TypeCylindrical through holeCylindrical through holeCylindrical through hole ~ Image fastenerImage fastenerCylindrical through hole--Single Pipe Mounting Type---Grommet Hole typeSingle Pipe Mounting TypeCylindrical through holeGrommet Hole typeCylindrical through holeCylindrical through hole-----
OtherOption-OptionOption---Option--OptionOption-OptionOptionOption-OptionOption--------

Loading...

  1. 1

Related Categories to Marking Flags