(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Resistant Gloves Cut Resist 10 Pairs

Cut-Resistant Gloves Cut Resist 10 Pairs

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 4,178.70 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
971-L
971-LL
971-M
971-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 4,186.45

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) L 23.5 19.4 7.8 4907026097167 474-6775 470 1 Bag (10 Pairs)

฿ 4,195.75

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) LL 24.5 21 8.2 4907026097174 474-6783 530 1 Bag (10 Pairs)

฿ 4,184.90

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) M 22.5 18.4 7.5 4907026097143 474-6791 460 1 Bag (10 Pairs)

฿ 4,178.70

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) S 21.5 16.4 7.2 4907026097129 474-6805 420 1 Bag (10 Pairs)

Basic Specifications

  • Product Model
    Polyurethane
  • The intended use
    Cut Resistance
  • Gauge
    13
  • Color
    White
  • Thickness(mm)
    1.5
  • Surface Material
    Polyurethane Resin
  • Inner Lining Material
    High Strength Polyethylene
  • Specification Details
    Cut resistance level: 2
  • Amount Of Content
    1 Bag (10 Pairs)

Product Description

[Features]
· Soft polyurethane-coated gloves that use high strength polyethylene thread for excellent cut resistance.
· Excellent low dust-producing performance.
[Applications]
· Handling glass substrate, automotive work, etc.

Part Number
971-L
971-LL
971-M
971-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 4,186.45

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) L 23.5 19.4 7.8 4907026097167 474-6775 470 1 Bag (10 Pairs)

฿ 4,195.75

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) LL 24.5 21 8.2 4907026097174 474-6783 530 1 Bag (10 Pairs)

฿ 4,184.90

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) M 22.5 18.4 7.5 4907026097143 474-6791 460 1 Bag (10 Pairs)

฿ 4,178.70

CUT-RESISTANT GLOVES 1 Pack(s)

10 Pieces Per Package

10 Day(s) S 21.5 16.4 7.2 4907026097129 474-6805 420 1 Bag (10 Pairs)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1