(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Nitrile Rubber Gloves, Disposable Nitrile Ultra-thin Gloves 50 Pieces

Nitrile Rubber Gloves, Disposable Nitrile Ultra-thin Gloves 50 Pieces

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • From :
    ฿ 441.00 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
564-L
564-M
564-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 441.00

DISPOSABLE GLOVES 1 Pack(s)

50 Pieces Per Package

12 Day(s) L 21 8.4 4907026056461 772-6228 250 1 Box (50 Sheets)

฿ 441.00

DISPOSABLE GLOVES 1 Pack(s)

50 Pieces Per Package

12 Day(s) M 19 8.3 4907026056447 772-6236 225 1 Box (50 Sheets)

฿ 441.00

DISPOSABLE GLOVES 1 Pack(s)

50 Pieces Per Package

12 Day(s) S 17 7.8 4907026056423 772-6244 200 1 Box (50 Sheets)

Basic Specifications

  • Product Model
    Nitrile Rubber
  • The intended use
    Disposable
  • Color
    Blue
  • Total Length(cm)
    25
  • Thickness(mm)
    0.1
  • Material Quality
    Nitrile Rubber (NBR)
  • Specification Details
    Food Sanitation Law Compliant
  • Amount Of Content
    1 Box (50 Sheets)

Product Description

[Features]
· These nitrile rubber gloves are strong against oils and chemicals and provide excellent abrasion resistance.
· Powder-free type.
· Meets the standards for food, additives, etc., based on the Food Sanitation Act of Japan (1959 Ministry of Health and Welfare Notification 370).
[Applications]
· Handling of precision weak electric parts.
· Food processing.

Part Number
564-L
564-M
564-S
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Size Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 441.00

DISPOSABLE GLOVES 1 Pack(s)

50 Pieces Per Package

12 Day(s) L 21 8.4 4907026056461 772-6228 250 1 Box (50 Sheets)

฿ 441.00

DISPOSABLE GLOVES 1 Pack(s)

50 Pieces Per Package

12 Day(s) M 19 8.3 4907026056447 772-6236 225 1 Box (50 Sheets)

฿ 441.00

DISPOSABLE GLOVES 1 Pack(s)

50 Pieces Per Package

12 Day(s) S 17 7.8 4907026056423 772-6244 200 1 Box (50 Sheets)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1