(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mylobe F-1 (with Fleece Lining) (59150)

Mylobe F-1 (with Fleece Lining) (59150)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
59150
59151
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Middle finger length
(cm)
Palm Width
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 248.22

PVC GLOVES 1 Piece(s) 10 Day(s) M 8.2 22.8 4904663091503 754-7374 124 1 Pair

฿ 238.81

PVC GLOVES 1 Piece(s) 19 Day(s) L 7.6 20.9 4904663091510 754-7382 114 1 Pair

Basic Specifications

Product Description

[Features]
· Excellent oil resistance.
· Perfect for detailed work.
[Applications]
· Sanitation / service industries.
· Machinery production industry, handling of oil.

Part Number
59150
59151
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Middle finger length
(cm)
Palm Width
(cm)
JAN Code Trusco Code Mass
(g)
Inner capacity

฿ 248.22

PVC GLOVES 1 Piece(s) 10 Day(s) M 8.2 22.8 4904663091503 754-7374 124 1 Pair

฿ 238.81

PVC GLOVES 1 Piece(s) 19 Day(s) L 7.6 20.9 4904663091510 754-7382 114 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1