(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Touch Panel Compatible Gloves - Field Touch (553-L)

Touch Panel Compatible Gloves - Field Touch (553-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
553-L
553-M
553-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 216.00

ANTI-STATIC GLOVES 1 Piece(s) 10 Day(s) L 23 19.4 8.3 4907026055365 480-0745 37 1 Pair

฿ 216.00

ANTI-STATIC GLOVES 1 Piece(s) 10 Day(s) M 22 18.0 8 4907026055341 480-0753 33 1 Pair

฿ 234.00

ANTI-STATIC GLOVES 1 Piece(s) 10 Day(s) S 21.0 17 7.4 4907026055327 480-0761 29 1 Pair

Basic Specifications

  • Product Model
    Anti-Slip
  • Specifications
    Unlined
  • The intended use
    Conductivity
  • Color
    Black
  • Thickness(mm)
    0.28
  • Slip Prevention Part Material
    Nitrile Rubber (NBR)
  • Glove Material
    Nylon, Conductive Thread
  • Amount Of Content
    1 Pair

Product Description

Gloves that allow you to operate the touch panel while wearing gloves.
[Features]
·Gloves with foamed nitrile coating for softness and less fatigue.
·Reinforced fingertip type with excellent wear resistance.
·An unlined type that has excellent breathability and does not get stuffy.
[Applications]
·For panel operation work at factory sites.
·Compatible with touch panel.

Part Number
553-L
553-M
553-S
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Total Length
(cm)
Around Palm
(cm)
Length of Middle Finger
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 216.00

ANTI-STATIC GLOVES 1 Piece(s) 10 Day(s) L 23 19.4 8.3 4907026055365 480-0745 37 1 Pair

฿ 216.00

ANTI-STATIC GLOVES 1 Piece(s) 10 Day(s) M 22 18.0 8 4907026055341 480-0753 33 1 Pair

฿ 234.00

ANTI-STATIC GLOVES 1 Piece(s) 10 Day(s) S 21.0 17 7.4 4907026055327 480-0761 29 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1