- Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
- Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Smooth Gloves with Gusset (for Driving)
Specifications of DRIVE
-
- Product Model
- Interlock
-
- The intended use
- For work
-
- Size
- Free
-
- Total Length(cm)
- 23.5
-
- Around Palm(cm)
- 17.6
-
- Length of Middle Finger(cm)
- 8.8
-
- Color
- White
-
- JAN code
- 4901792028219
-
- Trusco Code
- 472-7061
-
- Mass(g)
- 24
-
- Thickness(mm)
- 0.6
-
- Material Quality
- Cotton
-
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
|
฿ 103.00
|
GLOVES FOR R AND D
|
1 Piece(s)
|
|
10 Day(s)
|
1 Pair |
Basic Specifications
-
- Product Model
- Interlock
-
- The intended use
- For work
-
- Size
- Free
-
- Total Length(cm)
- 23.5
-
- Around Palm(cm)
- 17.6
-
- Length of Middle Finger(cm)
- 8.8
-
- Color
- White
-
- JAN code
- 4901792028219
-
- Trusco Code
- 472-7061
-
- Mass(g)
- 24
-
- Thickness(mm)
- 0.6
-
- Material Quality
- Cotton
-
-
- 1 Pair
Product Description
[Features]
·Back seam line on the back of the hand for gloves that can be used not only for work, but also for formal occasions.
·100% cotton with excellent sweat absorption.
·It has a gusset so your hands won't feel too much.
[Applications]
·Light work, driving, formal wear.
Specifications of DRIVE
-
- Product Model
- Interlock
-
- The intended use
- For work
-
- Size
- Free
-
- Total Length(cm)
- 23.5
-
- Around Palm(cm)
- 17.6
-
- Length of Middle Finger(cm)
- 8.8
-
- Color
- White
-
- JAN code
- 4901792028219
-
- Trusco Code
- 472-7061
-
- Mass(g)
- 24
-
- Thickness(mm)
- 0.6
-
- Material Quality
- Cotton
-
- 1 Pair
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
|
฿ 103.00
|
GLOVES FOR R AND D
|
1 Piece(s)
|
|
10 Day(s)
|
1 Pair |
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Product Specifications
Features
●Back seam is on the side of the back of the hand so can be used for ceremonial purposes as well as work.Usage
●Light work driving ceremonies.Specification
●Thickness:0.6mm
●Color:White
●Size:FreeMaterials
●100% Cotton
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?