(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Brand |
|
---|---|
Filter By |
|
CAD |
|
Days to Ship |
|
Inner Knitted Gloves (10 Pairs)
TRUSCO
From: ฿ 707.10 |
---|
Days to Ship: 1 Day(s) |
Cotton Gloves (for Preventing Hand Roughening)
SHOWA GLOVE
From: ฿ 190.83 |
---|
Days to Ship: 1 Day(s) |
Smooth Gloves with Gusset (for Driving)
SHOWA GLOVE
From: ฿ 103.00 |
---|
Days to Ship: 10 Day(s) |
Smooth gloves for quality management (economy type)
TRUSCO
From: ฿ 396.00 |
---|
Days to Ship: Same day |
Smooth Gloves with gusset (12 single gloves)
TRUSCO
From: ฿ 732.00 |
---|
Days to Ship: Same day |
TRUSCO
From: ฿ 169.00 |
---|
Days to Ship: 1 Day(s) |
Fit Gloves (10 pairs) non-coated
TRUSCO
From: ฿ 470.00 |
---|
Days to Ship: Same day |
Gloves for Quality Control (12 pairs)
MIDORI ANZEN
From: ฿ 558.00 |
---|
Days to Ship: 10 Day(s) |
Industrial Glove Liner (20 Count)
DUNLOP
From: ฿ 1,099.00 |
---|
Days to Ship: 10 Day(s) |
SHOWA GLOVE
From: ฿ 750.46 |
---|
Days to Ship: 7 Day(s) |
Micro Highness Gloves, G5130 Series【10 Pieces Per Package】
AS ONE
From: ฿ 8,968.00 |
---|
Special Price |
Days to Ship: 19 Day(s) |
Brand |
---|
Product Series |
From |
Days to Ship |
Product Type |
Size |
Specifications |
Application |
You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | You can add up to 6 items per a category to the compare list. | |
Brand | TRUSCO | SHOWA GLOVE | SHOWA GLOVE | TRUSCO | TRUSCO | TRUSCO | TRUSCO | MIDORI ANZEN | DUNLOP | SHOWA GLOVE | AS ONE |
Product Series | |||||||||||
From | ฿ 707.10 | ฿ 190.83 | ฿ 103.00 | ฿ 396.00 | ฿ 732.00 | ฿ 169.00 | ฿ 470.00 | ฿ 558.00 | ฿ 1,099.00 | ฿ 750.46 | ฿ 8,968.00 Special Price On Sale Until 30/04/2024 |
Days to Ship | 1 Day(s) | 1 Day(s) | 10 Day(s) | Same day | Same day | 1 Day(s) | Same day | 10 Day(s) | 10 Day(s) | 7 Day(s) | 19 Day(s) |
Product Type | Inner Type | Non-Coated | Smooth | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | Non-Coated | - |
Size | Configurable / M / L | Configurable | Configurable | S / M / L / LL | S / M / L | Configurable | S / M / L | S / M / L / LL | - | S / M / L / XL | - |
Specifications | - | Long | - | - | - | - | - | Without Gusset | Long | - | - |
Application | For work | For work | For work | For work / For quality control | For work | For work | For work | For quality control | For work | For work | - |
Loading...
How can we improve?
How can we improve?