(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety vest (TASUKI model) (KA-630)

Safety vest (TASUKI model) (KA-630)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
KA-630
KA-640
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details JAN Code Trusco Code

฿ 485.00

SAFE VESTS 1 Piece(s) 12 Day(s) Reflective Silver 4972966007965 397-3956

฿ 485.00

SAFE VESTS 1 Piece(s) 12 Day(s) Yellow Reflection 4972966007972 397-3964

Basic Specifications

  • Color
    Other
  • Main Body Material
    Polyester
  • Reflective Material
    PVC
  • Garment length(cm)
    50
  • Width(cm)
    110~130
  • Mass(g)
    152
  • Application
    Transportation control. Construction site. Railroad protection area.
  • Features
    Since the waist width is adjustable, large-framed people can wear it as well. Attaching and detaching is done with magic tape, so it can be easily put on or taken off the jacket. 70 mm wide reflective tape is used.

Product Description

[Features]
· The waist size can be adjusted to fit larger wearers.
· Since the vest is put on using hook-and-loop tape, it can be comfortably worn over a jacket.
· 70 mm wide reflective tape.
[Applications]
· Traffic direction.
· Construction sites.
· Rail track section work.

Part Number
KA-630
KA-640
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Details JAN Code Trusco Code

฿ 485.00

SAFE VESTS 1 Piece(s) 12 Day(s) Reflective Silver 4972966007965 397-3956

฿ 485.00

SAFE VESTS 1 Piece(s) 12 Day(s) Yellow Reflection 4972966007972 397-3964

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1