(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Protection Clothing, AZ Guard 2000 SMS Coveralls (AZGUARD2000-L)

Chemical Protection Clothing, AZ Guard 2000 SMS Coveralls (AZGUARD2000-L)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AZGUARD2000-3L
AZGUARD2000-L
AZGUARD2000-LL
AZGUARD2000-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Chest measurement
(cm)
Garment length
(cm)
JAN Code TGK Code Amount Of Content

฿ 320.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) 3 L 96~124 170~188 4939399503938 756-1911 1 Pair

฿ 315.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) L 84~104 158~170 4939399503914 756-1920 1 Pair

฿ 318.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) LL 92~112 164~182 4939399503921 756-1938 1 Pair

฿ 313.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) M 76~92 152~164 4939399503907 756-1946 1 Pair

Basic Specifications

  • Commodity Classification
    Overall Type
  • Standard
    Without standards
  • Use
    Antifouling
  • Function
    Dustproof
  • Product Model
    Hooded
  • Details Type
    For disposable
  • Specification 1
    Cuffs, back waist, hems, with elastic hood
  • Specification 2
    Includes an Attachable Zipper Cover
  • Specification 3
    Uses Inner Seam
  • Amount Of Content
    1 Pair

Product Description

Chemical protective clothing with high flexibility, excellent breathability, and good barrier effect against dust.

[Features]
· JIS T 8115 Type 5 and 6 compliant products.
· SMS protective clothing with multiple layers of coarse and fine fabrics.
· Demonstrates excellent breathability and good barrier properties.
· Stitches are inside seams.

[Application]
· Ideal for dirty work and light dust work.

Part Number
AZGUARD2000-3L
AZGUARD2000-L
AZGUARD2000-LL
AZGUARD2000-M
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Chest measurement
(cm)
Garment length
(cm)
JAN Code TGK Code Amount Of Content

฿ 320.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) 3 L 96~124 170~188 4939399503938 756-1911 1 Pair

฿ 315.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) L 84~104 158~170 4939399503914 756-1920 1 Pair

฿ 318.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) LL 92~112 164~182 4939399503921 756-1938 1 Pair

฿ 313.00

PROTECTIVE CLOTHES 1 Piece(s) 10 Day(s) M 76~92 152~164 4939399503907 756-1946 1 Pair

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1