(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 21/4/2024 to 5:00 22/4/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Chemical Protection Clothing

Chemical protection clothing is special clothing used to protect the body by preventing exposure to hazardous chemicals such as acids, alkalis and organic chemicals, or various other gas, liquid or particulate matter causing bodily harm. The clothing is used to prevent health hazards caused by skin contact or transdermal absorption while working. As well as reusable varieties, chemical protection clothing also comes in disposable varieties used to prevent the spread of hazardous substances. The disposable materials used include special high-density polyethylene materials with high barrier properties, wear-resistant SMS (a material made of non-woven melt-blown polypropylene sandwiched between layers of non-woven spun-bond polypropylene), film laminates with superior water repellency or moisture permeability, and polymer coatings with superior permeation resistance. The protection level of protective clothing is ranked from Level A to Level D. Clothing with the right style and material for the work environment and conditions should be worn.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 3 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • Others
50 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    [New!] Disposable Chemical Protection Clothing, Coverall PPE Suit Level 3
    [New!] Disposable Chemical Protection Clothing, Coverall PPE Suit Level 3
    [New!] Disposable Chemical Protection Clothing, Coverall PPE Suit Level 3
    [New!] Disposable Chemical Protection Clothing, Coverall PPE Suit Level 3
    [New!] Disposable Chemical Protection Clothing, Coverall PPE Suit Level 3
    [New!] Disposable Chemical Protection Clothing, Coverall PPE Suit Level 3
    [New!] Disposable Chemical Protection Clothing, Coverall PPE Suit Level 3

    [New!] Disposable Chemical Protection Clothing, Coverall PPE Suit Level 3

    MISUMI

    New Stock Products! Can ship delivery immediately!

    Coverall suit with hood that can be worn to protect against chemicals, germs, and dust as well.

    【Features】

    ・ Made from PPSB + HDPE fabric 60-65g Level 3.

    ・ Suitable for heavy work, use in the paint room or an area where there is a spread of dust and smoke.

    ・ Lightweight, strong, not easy to tear.

    ・ Breathable fabric and has waterproof properties.

    ・ Also can be used in laboratories or places at risk of splashing secretions or chemicals.

    ・ Suitable for single use, repeated washing will deteriorate product performance and may not prevent liquid from penetrating.

     

    • Protection

    EN14126

    ・ The PPE suit is made of HDPE fabric that meets certificate with 5 sub-standards, consisting of as below.

          - ISO 16603 standard: Verification of the pressure resistance of fission.

          - ISO 16604 standard: Determination of the pressure resistance of virus contaminated artificial blood.

          - ISO 22610 standard: Verification of resistance to bacterial contaminated liquids.

          - ISO 22611 standard: Inspection of protection against aerosol of liquids contaminated with airborne bacteria.

          - ISO 22612 standard: Verification of resistance to contaminants

    ASTM F1671 : PASS

    AATCC 42 : Level 3 < 1.0g

    AATCC 127 : Level 3 > 50 cm

    ISO 4920:2012 Spray test [RATING 5]

    From: ฿ 190.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, One Piece Dupont TM Tyvek Softwear

    Chemical Protection Clothing, One Piece Dupont TM Tyvek Softwear

    DUPONT

    Chemical protective clothing that handles dry dust and maintains the ideal balance between protection, durability and comfort.
    [Features]
    · Employs DuPont Tyvek 100% polyethylene non-woven fabric to achieve a high barrier effect against dry particles.
    · JIS T 8115 compatible product (models 1 and 2 are type 5, 6 compliant; model 3 is type 4, 5, 6 compliant).
    [Applications]
    · Perfect for firefighters (rescue workers), police (dealing with radioactive waste, security), cement production, construction and removing asbestos.
    · Ideal for incinerator demolition (dioxins), cleaning polluted areas, factory inspection, dealing with glass fibers and mineral fibers, etc.
    · Great for fishing industries, cleaning inside factories, lead removal work, maintenance, medical-related work, pharmaceutical production, autopsies and handling dead bodies, and metals.
    · Ideal for spray painting, the petrochemicals industry, printing industry, handling waste materials, veterinarians, the livestock industry, applying agricultural chemicals, food processing, etc.
    From: ฿ 430.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Dupont Tyvek Coveralls 1010B

    Chemical Protection Clothing, Dupont Tyvek Coveralls 1010B

    AZEARTH

    Coverall type chemical protection clothing with a hood. Keeps out hazardous substances, dirt and splashed liquid.
    [Features]
    · The Tyvek material exhibits superior strength and breathability compared to other materials (film based products such as those made using SF, SFS, etc.)
    · Though it covers the entire body, it allows moisture to pass through, helping maintain a comfortable working environment.
    · Features elastic in the sleeve cuffs, back waist section and hood. Turned up hems.
    · Includes left breast and right back pockets.
    · The seams are sewn internally.
    [Applications]
    · Can be used for dirty tasks, keeping out dust, light tasks using water, machinery maintenance or transportation work.
    · The 2 pockets can be used to hold tools during work.
    From: ฿ 745.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, DuPont Tychem C

    Chemical Protection Clothing, DuPont Tychem C

    DUPONT

    Chemical protective clothing for handling inorganic chemicals.
    [Features]
    · Lightweight but can handle both chemical substances and biohazards.
    · Lightweight and flexible allowing the wearer to work comfortably.
    · Does not contain halogen substances, simplifying disposal.
    · The design features an anti-static finish and fits to the wearer's body so that it's easy to move, even during difficult work.
    [Applications]
    · Ideal for tank cleaning and inspection, dirty work in polluted areas, disposing of hazardous substances, etc.
    · Ideal for PCB processing, military related work, the petrochemicals industry, emergency response - handling effluent and dealing with accidents, medical related work, etc.
    · Ideal for disease and disaster countermeasures, firefighters (rescue workers), chemical manufacturing, pharmaceutical production, responding to terrorism, etc.
    From: ฿ 1,081.67
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing - Full body
    Chemical Protection Clothing - Full body
    Chemical Protection Clothing - Full body
    Chemical Protection Clothing - Full body
    Chemical Protection Clothing - Full body
    Chemical Protection Clothing - Full body
    Chemical Protection Clothing - Full body

    Chemical Protection Clothing - Full body

    MISUMI

    New Stock Products! Can ship delivery immediately!

    【Features】

    ・ Coverall suit with hood that can be worn to protect against chemicals, germs, and dust as well.

    ・ Made from Spunbond Non woven PP fabric 75g Level 1.

    ・ Lightweight, strong, not easy to tear.

    ・ Breathable fabric and has waterproof properties.

    ・ Can be used in industrial applications, laboratories or general work.

     

    【Applications】

    ・ Used for factory maintenance work.

    ・ Used to cover the body to prevent chemicals and germs, including dust.

    ・ Wear to prevent the spread of germs for patients.

    ・ Suitable for single use in case of high contamination.

    From: ฿ 160.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Full Body Chemical Protective Suit "MC5000"

    Chemical Protection Clothing, Full Body Chemical Protective Suit "MC5000"

    SHIGEMATSU WORKS

    Delivers a high barrier effect; performance supported by penetration and permeability testing. Has a double fastener. The hood, cuffs, waist, and ankle cuffs contain elastic bands. Superior puncture resistance. Petrochemical products. Cleaning inside industrial tanks. Wastewater processing
    From: ฿ 5,579.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Clean Guard, CX, Trousers

    Chemical Protection Clothing, Clean Guard, CX, Trousers

    NIPPON PAPER CRECIA

    [Features]
    · Made using an SMS production method that delivers breathability and a high performance barrier against powders. Blocks 99% of particles of 0.3 microns or larger.
    3-layer spunbonded + meltblown + spunbonded structure delivers both good breathability and high barrier performance.
    Disposable protective clothing.
    [Applications]
    Recommended for use in: general factories, maintenance, printing plants, pharmaceutical factories, food factories, warehouses, construction, laboratories and schools
    From: ฿ 8,038.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Chemical Protection Clothing MC3000

    Disposable Chemical Protection Clothing MC3000

    SHIGEMATSU WORKS

    [Features]
    · Lightweight protective clothing protects against heavily splashing liquids.
    · High barrier effect supported by permeation and penetration tests.
    · Double fasteners.
    · The hood, cuffs, girth and ankle area have elastic bands.

    [Application]
    · Pharmaceutical factories.
    · Tank interior cleaning.
    From: ฿ 2,216.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Chemical Protection Clothing MC4000

    Disposable Chemical Protection Clothing MC4000

    SHIGEMATSU WORKS

    [Features]
    · Boasts high performance protection.
    · Delivers a high barrier effect; performance supported by penetration and permeability testing.
    · Has a double fastener.
    · The hood, cuffs, waist, and ankle cuffs contain elastic bands.
    [Applications]
    · Petrochemical products.
    · Cleaning inside industrial tanks.
    · Wastewater processing.
    From: ฿ 5,432.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Full Body, MG1500

    Chemical Protection Clothing, Full Body, MG1500

    SHIGEMATSU WORKS

    [Features]
    · Keeps out particulate matter and mist.
    · Can also protect against static build-up.
    · Features an original 2-layer structure that is both cool and comfortable.
    [Applications]
    · Working with asbestos.
    · Pharmaceutical production, resin plastics processing, wood and metal machining.
    From: ฿ 6,805.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Dupont Tyvek 6010 Clothing - Classic Blue

    Chemical Protection Clothing, Dupont Tyvek 6010 Clothing - Classic Blue

    AZEARTH

    Chemical protection clothing that protects the entire body against dirt, dust and droplets from light liquids.
    [Features]
    · The Tyvek material exhibits excellent strength and breathability compared to other materials (SMS, SF or SFS).
    · Coveralls made of DuPont Tyvek material which offers superior protection, durability and comfort.
    · Protects the entire body against heavy dirt, dust or droplets from light liquids.
    · Though it covers the entire body, it allows moisture to pass through, helping maintain a comfortable working environment.
    [Applications]
    · Can be used in transportation work or for machinery maintenance.
    · The pocket on the left breast is great for holding tools while you work.
    From: ฿ 910.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Dupont Tyvek 1110NA Clothing

    Chemical Protection Clothing, Dupont Tyvek 1110NA Clothing

    AZEARTH

    Chemical protection clothing that protects the entire body against dirt, dust and droplets from light liquids.
    [Features]
    · The stand-up collar makes it perfect for use in work where a hood is not required.
    · Coveralls made of Tyvek material which offers superior protection, durability and comfort.
    · The Tyvek material exhibits excellent strength and breathability compared to other materials (SMS, SF or SFS).
    · Includes pockets in two places.
    [Applications]
    · Can be used in transportation work, machinery maintenance or when working with tools.
    From: ฿ 946.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Dupont Tyvek 2110A Jumper

    Chemical Protection Clothing, Dupont Tyvek 2110A Jumper

    AZEARTH

    Tyvek jumper with pockets.
    [Features]
    · Chemical protection clothing that conforms to JIS T 8115 type PB (6).
    · Protective clothing for use as a countermeasure against dust. Maintains the ideal balance between durability and comfort.
    · The Tyvek material exhibits superior breathability compared to other materials (film based products such as those made using SF, SFS, etc.).
    [Applications]
    · Work in extremely dirty environments such as when performing painting or spray painting work and there is a risk of spatter or for when servicing vehicles when oil is an ever present etc.
    · Also perfect for work with a lot of splashing water.
    From: ฿ 555.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Dupont Tyvek 3480 Pants

    Chemical Protection Clothing, Dupont Tyvek 3480 Pants

    AZEARTH

    Separate type chemical protection clothing that prioritizes ease of movement.
    [Features]
    · The Tyvek material exhibits superior durability compared to other materials (SMS, SF or SFS).
    · Greater breathability than film based products such as those made using SF and SFS materials.
    [Applications]
    · Ideal for working in environments and applications that involve extremely dirty materials such as paint or oil including painting, spray painting or servicing vehicles.
    From: ฿ 369.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Tyvek 5428 PE Coat Jumpsuit

    Chemical Protection Clothing, Tyvek 5428 PE Coat Jumpsuit

    AZEARTH

    Chemical protection clothing that can handle both chemical substances and biohazards.
    [Features]
    · A special polymer coating has been applied onto the DuPont Tyvek material.
    · Although lightweight, it offers high barrier performance against most highly concentrated inorganic chemicals and dangerous liquids including infectious diseases/substances.
    · Includes an adhesive fastener cover and features bound seams and internal stitching.
    · JIS T 8122 Class 6 artificial blood barrier performance and Class 6 virus barrier performance compliant product.
    · Tyvek fabric is light and durable compared to similar products from other companies.
    [Applications]
    · Can be used as a countermeasure against exposure when working with inorganic chemicals.
    From: ฿ 1,760.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, 3M™ Reusable Protective Clothing For Painting 50425

    Chemical Protection Clothing, 3M™ Reusable Protective Clothing For Painting 50425

    3M HEALTH CARE

    [Features]
    · Protective clothing for use in painting booths. Can be repeatedly washed and reused.
    · Silicone-free material with low dust fabric treated with an anti-static finish.
    · Includes knee pads that allow the worker to kneel on gratings while performing work without hurting their knees.
    · Lightweight with excellent breathability.
    [Applications]
    · Automotive paint work.
    · Factory painting that doesn't require a lint free work environment.
    From: ฿ 5,209.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Clean Guard, CX, Jacket

    Chemical Protection Clothing, Clean Guard, CX, Jacket

    NIPPON PAPER CRECIA

    [Features]
    · Made using an SMS production method that delivers breathability and a high performance barrier against powders. Blocks 99% of particles of 0.3 microns or larger.
    3-layer spunbonded + meltblown + spunbonded structure delivers both good breathability and high barrier performance.
    Disposable protective clothing.
    [Applications]
    Recommended for use in: general factories, maintenance, printing plants, pharmaceutical factories, food factories, warehouses, construction, laboratories and schools
    From: ฿ 11,287.00
    Days to Ship: day to ship 19 Day(s)
    day to ship 19 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Clean Guard, CX, Overalls

    Chemical Protection Clothing, Clean Guard, CX, Overalls

    NIPPON PAPER CRECIA

    Coveralls made with an SMS production method for a high performance barrier against powders.
    [Features]
    · Coverall type disposable chemical protection clothing with excellent breathability.
    · Blocks 99% of particles of 0.3 μm or greater.
    · Employs elastic bands at the hood, waist, sleeves and pant legs that make it hard for dust to get in.
    · 3-layer spunbonded + meltblown + spunbonded structure delivers both good breathability and high barrier performance.
    · JIS T 8115 (Type 5, 6) compliant product.
    [Applications]
    · For work sites where heat stress is a factor.
    · Can be used in a wide variety of applications including general factories, printing plants, food factories, pharmaceutical factories, maintenance, warehouses, construction, schools, laboratories, etc.
    From: ฿ 8,043.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Tychem F

    Chemical Protection Clothing, Tychem F

    DUPONT

    Chemical protection clothing laminated with a high performance barrier film.
    [Features]
    · Exhibits a high barrier effect against the permeation of most organic and inorganic chemicals.
    · Elastic sleeve and ankle cuffs.
    · The zipper cover can be double fastened.
    · The seams are stitched and taped over.
    · The Tyvek material includes a special barrier film and coating.
    [Applications]
    · Perfect for working directly with chemicals.
    · Convenient for PCB processing work.
    From: ฿ 2,377.13
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Chemical Protection Clothing MG2000P

    Disposable Chemical Protection Clothing MG2000P

    SHIGEMATSU WORKS

    [Features]
    · Water pressure resistance of 2,000 mm or more makes it ideal for wet work.
    · The product prevents spray (flow rate ~ 1.14 L/min), particulate matter and mist (flow rate ~ 0.47 L/min)
    · Protection against contamination by infectious materials, radioactive dust, static electricity, etc. is also possible.
    · Designed to fit the Japanese body shape with a loose-fitting neck.

    [Application]
    · Coating operation
    · Level 2, Level 3 dioxin level.
    From: ฿ 8,772.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Tyvek Made Work Clothes
    Chemical Protection Clothing, Tyvek Made Work Clothes
    Chemical Protection Clothing, Tyvek Made Work Clothes
    Chemical Protection Clothing, Tyvek Made Work Clothes
    Chemical Protection Clothing, Tyvek Made Work Clothes
    Chemical Protection Clothing, Tyvek Made Work Clothes

    Chemical Protection Clothing, Tyvek Made Work Clothes

    TRUSCO

    Work clothes which are extremely tough and pliable, as well as resilient to stretching and tearing.
    [Features]
    · Suppresses scattering of fiber scraps, etc.
    · It is resistant to tension, tearing and friction, and has excellent rigidity and flexibility.
    · Resistant to entry of fine dust and water. It has a shielding effect of 98% or more for particles of over 0.5 μm.
    [Applications]
    · For very dirty work sites.
    · For metal, glass polishing, powder dust, powder, and paint work.
    From: ฿ 437.50
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Anti-static Disposable Protective Clothing

    Chemical Protection Clothing, Anti-static Disposable Protective Clothing

    TRUSCO

    Protective clothing that features both protection against fine particles and liquid splashes as well as excellent comfort.
    [Features]
    · The barrier performance makes it resistant to entry of fine dust and water.
    · Lightweight, flexible, breathable and comfortable to wear.
    · Resistant to wear and tear and durable.
    [Applications]
    · Very dirty work sites.
    · Protection from microparticles.
    · For protection from liquid droplets, such as those present when painting.
    From: ฿ 330.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3M<SUP>TM</SUP> Chemical Protection Clothing, "4540 PLUS"

    3MTM Chemical Protection Clothing, "4540 PLUS"

    3M HEALTH CARE

    [Features]
    · The film-laminated polypropylene/polyethylene non-woven fabric improves the protective performance.
    · An SMMMS structure is used for the deltoid area, improving breathability.
    · The fastener cover includes tape to prevent the intrusion of dust. The tape can be applied and removed repeatedly.
    · The soft knit polyester/cotton cuffs improve comfort.
    [Applications]
    · Removing asbestos, dioxin level 1, factory cleaning and maintenance, painting, pharmaceutical production and applying agricultural chemicals.
    From: ฿ 465.98
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    3M<SUP>TM</SUP> Chemical Protection Clothing, "4565"

    3MTM Chemical Protection Clothing, "4565"

    3M HEALTH CARE

    [Features]
    · The film-laminated polypropylene/polyethylene non-woven fabric improves the protective performance.
    · The applied shielding effect helps keep dust and mist from entering through the seams.
    · The fastener cover includes tape to prevent the intrusion of dust. The tape can be applied and removed repeatedly.
    [Applications]
    · Removing asbestos, dioxin levels 1, 2 and 3, dealing with infectious disease, painting, factory cleaning and maintenance, pharmaceutical production and applying agricultural chemicals.
    From: ฿ 589.98
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Dupont Tyvek 3580 Pants

    Chemical Protection Clothing, Dupont Tyvek 3580 Pants

    AZEARTH

    Chemical protection clothing with excellent durability and greater breathability than film based products such as those made using SF and SFS materials.
    [Features]
    · Pants with turned up hems.
    · JIS T 8115 type PB (6) compliant product.
    · Perfect when working in extremely dirty environments.
    [Applications]
    · Separate type for guarding against splatter when painting or spray painting, or against oil and other dirty substances when servicing vehicles.
    From: ฿ 364.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Dupont Tyvek 3581 Pants

    Chemical Protection Clothing, Dupont Tyvek 3581 Pants

    AZEARTH

    Chemical protection clothing with greater breathability than film based products such as those made using SF and SFS materials.
    [Features]
    · The Tyvek material exhibits excellent durability compared to other materials (SMS, SF or SFS).
    · The anti-static finish keeps dust from sticking due to static electricity.
    [Applications]
    · Ideal for work in extremely dirty environments such as when performing painting or spray painting work and there is a risk of spatter or for when servicing vehicles when oil is an ever present etc.
    From: ฿ 364.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, AZ Guard 2000 Coveralls

    Chemical Protection Clothing, AZ Guard 2000 Coveralls

    AZEARTH

    SMS protective clothing with ample flexibility, excellent breathability and good barrier effectiveness against dust.
    [Features]
    · Chemical protection clothing that combines multiple layers of rough and fine fabrics to boost protective performance.
    · Demonstrates good barrier effects and excellent breathability, helping prevent stuffiness.
    · Features elastic bands in the sleeve cuffs, back waist section, hood and hems.
    · Includes an adhesive fastener cover.
    · The seams are sewn internally.
    · JIS T 8115 type PB 5 and 6 compliant product.
    [Applications]
    · Protective clothing that is great for dirty work or work that involves a light level of dust.
    From: ฿ 464.77
    Days to Ship: day to ship 3 Day(s)
    day to ship 3 Day(s)
  • You can add up to 6 items per a category to the compare list.
    AZ GUARD 2101 Jacket (without a hood)

    AZ GUARD 2101 Jacket (without a hood)

    AZEARTH

    Chemical protection clothing with ample flexibility, excellent breathability and good barrier effectiveness against dust.
    [Features]
    · Combines multiple layers of rough and fine fabrics to boost protective performance.
    · SMS protective clothing that exhibits excellent breathability and high quality barrier performance.
    [Applications]
    · Great for dirty work or work that involves a light level of dust.
    From: ฿ 1,242.00
    Days to Ship: day to ship 16 Day(s)
    day to ship 16 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Clean Guard, A40, Overalls

    Chemical Protection Clothing, Clean Guard, A40, Overalls

    NIPPON PAPER CRECIA

    High strength non-woven fabric coveralls with good barrier properties against liquids. (Coverall type)
    [Features]
    · Disposable protective clothing that can protect against light spray (mist) during spraying work, etc. Water resistance: 1,840 mm.
    · FS production method (spunbonded polypropylene + breathable polyethylene film).
    · CE mark certified (EU-PPE directive category 3) / EN chemical protection clothing standard (type 5, 6) compliant product / anti-static finish conforms to EN1149-1
    · Employs elastic bands at the hood, waist, sleeves and hems to help prevent dust from getting in. Front fastener with flap.
    [Applications]
    · Keeps out ink and paint from spraying work, heavy oils, paint etc.
    · Petrochemical, printing, pharmaceutical and animal husbandry related, food production, machining, and handling waste materials.
    · Can be used in a wide range of fields for handling glass fibers, dust and powders.
    From: ฿ 10,292.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, AZ Guard 4010 Coveralls Made Of Porous Film Laminate

    Chemical Protection Clothing, AZ Guard 4010 Coveralls Made Of Porous Film Laminate

    AZEARTH

    Chemical protection clothing made with a porous laminated film finish on top of spunbonded polypropylene non-woven fabric, giving excellent waterproofing.
    [Features]
    · Protective clothing that offers superior waterproofing and oil-resistance compared to SMS and Tyvek products.
    · It is less durable and has less moisture permeability than other materials but wins out on cost.
    · Protective clothing with a porous film laminate that improves moisture permeability.
    · Great for winter use.
    [Applications]
    · Can be used for work involving water, oil or dust.
    From: ฿ 460.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Acid Resistant Clothing
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Acid Resistant Clothing

    AS ONE

    Lightweight and sturdy safety clothing that uses "PVC leather," which has a high degree of chemical resistance.
    From: ฿ 22,137.00
    Special Price
    Days to Ship: day to ship 23 Day(s)
    day to ship 23 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Nonwoven Disposable Protective Clothing, Pants, 80 Pieces

    Chemical Protection Clothing, Nonwoven Disposable Protective Clothing, Pants, 80 Pieces

    TRUSCO

    [Features]
    · The front has been coated to make it difficult for oil stains and dust to adhere and to prevent permeation. The back has excellent breathability to prevent stuffiness.
    · Harmful gases will not be generated even when incinerated.
    · Trousers which are extremely light and easy to move in.
    [Applications]
    · Dirty and dusty work sites, painting work, and cleaning work.
    From: ฿ 11,668.09
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Nonwoven Disposable Protective Clothing, Overalls, 40 Pieces

    Chemical Protection Clothing, Nonwoven Disposable Protective Clothing, Overalls, 40 Pieces

    TRUSCO

    [Features]
    · The front has been coated to make it difficult for oil stains and dust to adhere and to prevent permeation. The back has excellent breathability to prevent stuffiness.
    · Harmful gases will not be generated even when incinerated.
    · Hooded coverall type that's very light and easy to move in.
    [Applications]
    · Dirty and dusty work sites, painting work, and cleaning work.
    From: ฿ 12,040.00
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Nonwoven Disposable Protective Clothing, Jumper With Hood, 60 Pieces

    Chemical Protection Clothing, Nonwoven Disposable Protective Clothing, Jumper With Hood, 60 Pieces

    TRUSCO

    [Features]
    · The front has been coated to make it difficult for oil stains and dust to adhere and to prevent permeation. The back has excellent breathability to prevent stuffiness.
    · Harmful gases will not be generated even when incinerated.
    · Hooded jacket that's very light and easy to move in.
    [Applications]
    · Dirty and dusty work sites, painting work, and cleaning work.
    From: ฿ 12,578.62
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Protective Clothing, SF Coverall

    Chemical Protection Clothing, Protective Clothing, SF Coverall

    ASAHI KASEI

    [Features]
    · Delivers a high barrier effect by laminating spunbonded polypropylene with a breathable film.
    · Exhibits a high barrier effect against dust and hazardous substances.
    · Coverall type protective clothing that demonstrates excellent moisture permeability while also maintaining a high level of water resistance.
    · Features elastic bands the in hood, sleeves cuffs and hems.
    [Applications]
    · For handling asbestos (level 3, when there is low dust emission).
    · For handling dioxins (work level 1, normal work, work in which the likelihood of getting covered in powdered dust is low), etc.
    · Maintenance and periodic inspections in factories.
    · Spray painting.
    · Handling waste materials.
    · Work involving grease.
    From: ฿ 514.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, DuPont Tychem BR

    Chemical Protection Clothing, DuPont Tychem BR

    DUPONT

    Chemical protective clothing for most organic and highly concentrated inorganic chemicals.

    [Features]
    · Barrier performance is superior to Tychem® C and Tychem® F.
    · For Hazmat operations (handling hazardous materials) and chemical terrorism.
    · High visibility yellow color.

    [Application]
    · Chemical manufacturing.
    · Pharmaceutical industry.
    · Petrochemical industry.
    · Demolition work in a factory.
    From: ฿ 11,023.64
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3M™ Chemical Protection Clothing 4515

    3M™ Chemical Protection Clothing 4515

    3M HEALTH CARE

    [Features]
    · Polypropylene non-woven fabric protective clothing with excellent breathability.
    · Entry model designed for plant maintenance.
    [Applications]
    · For plant maintenance.
    From: ฿ 235.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    3M™ Chemical Protection Clothing 4532PLUS

    3M™ Chemical Protection Clothing 4532PLUS

    3M HEALTH CARE

    [Features]
    · Protective clothing with improved oil resistance.
    From: ฿ 503.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, AZ Guard 2000 SMS Coveralls

    Chemical Protection Clothing, AZ Guard 2000 SMS Coveralls

    AZEARTH

    Chemical protective clothing with high flexibility, excellent breathability, and good barrier effect against dust.

    [Features]
    · JIS T 8115 Type 5 and 6 compliant products.
    · SMS protective clothing with multiple layers of coarse and fine fabrics.
    · Demonstrates excellent breathability and good barrier properties.
    · Stitches are inside seams.

    [Application]
    · Ideal for dirty work and light dust work.
    From: ฿ 313.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Chemical Protection Clothing, Protect Guard, Right Work Wear
    Chemical Protection Clothing, Protect Guard, Right Work Wear
    Chemical Protection Clothing, Protect Guard, Right Work Wear
    Chemical Protection Clothing, Protect Guard, Right Work Wear
    Chemical Protection Clothing, Protect Guard, Right Work Wear

    Chemical Protection Clothing, Protect Guard, Right Work Wear

    NIPPON PAPER CRECIA

    [Features]
    · Ideal for light tasks. Available at a reasonable price.
    · A single-layer spunbonded polypropylene non-woven fabric structure that delivers high strength and breathability.
    · The fabric is soft and easy to work in.
    · The material has been made lightweight so as to be easier to move about in.
    · The fabric is strong and rip-resistant.
    [Applications]
    · Machinery repair and maintenance.
    · Light tasks that involve dust.
    · Cleaning inside factories.
    · Sanitary work clothes for visitors.
    From: ฿ 369.53
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Chemical Protection Clothing, Infection Prevention Measure Stockpile Set M 1 Case (10 Sets)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Chemical Protection Clothing, Infection Prevention Measure Stockpile Set M 1 Case (10 Sets)

    AS ONE

    【Product Specifications】
    ・Model number: SKYB-02-01
    ・Size: M
    ・Quantity: 1 case (10 sets)
    ・Material: Coverall with hood, boots cover/PP (polypropylene), PE (polyethylene) film, Mask/PP (polypropylene), rubber, Gloves/NBR (nitrile rubber), Goggles/PVC (vinyl chloride resin), PC (polycarbonate), rubber
    ・Case size: 486 x 326 x 210mm
    ・JIS T 8115 compliant product
    ・Set content: Coverall with hood x 1 sheet, N95 mask x 1 sheet, Boots cover x 1 pair, Nitrile gloves (for underwear, for outerwear x 1 pair each), Goggle x 1 piece
    ・Chest circumference: 116cm
    ・Dress length: 152cm
    ・Sleeve length: 85cm
    ・Inseam: 70cm
    ・*Please store away from direct sunlight, high temperature, and high humidity.
    From: ฿ 19,487.00
    Special Price
    Days to Ship: day to ship 95 Day(s)
    day to ship 95 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Chemical Protection Clothing, Infection Prevention Measure Stockpile Set L 1 Case (10 Sets)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Chemical Protection Clothing, Infection Prevention Measure Stockpile Set L 1 Case (10 Sets)

    AS ONE

    【Product Specifications】
    ・Model number: SKYB-02-01
    ・Size: L
    ・Quantity: 1 case (10 sets)
    ・Material: Coverall with hood, boots cover/PP (polypropylene), PE (polyethylene) film, Mask/PP (polypropylene), rubber, Gloves/NBR (nitrile rubber), Goggles/PVC (vinyl chloride resin), PC (polycarbonate), rubber
    ・Case size: 486 x 326 x 210mm
    ・JIS T 8115 compliant product
    ・Set content: Coverall with hood x 1 sheet, N95 mask x 1 sheet, Boots cover x 1 pair, Nitrile gloves (for underwear, for outerwear x 1 pair each), Goggle x 1 piece
    ・Chest circumference: 124cm
    ・Dress length: 161cm
    ・Sleeve length: 88cm
    ・Inseam: 74cm
    ・*Please store away from direct sunlight, high temperature, and high humidity.
    From: ฿ 19,487.00
    Special Price
    Days to Ship: day to ship 95 Day(s)
    day to ship 95 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Chemical Protection Clothing, Infection Prevention Measure Stockpile Set LL 1 Case (10 Sets)
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Chemical Protection Clothing, Infection Prevention Measure Stockpile Set LL 1 Case (10 Sets)

    AS ONE

    【Product Specifications】
    ・Model number: SKYB-02-01
    ・Size: LL
    ・Quantity: 1 case (10 sets)
    ・Material: Coverall with hood, boots cover/PP (polypropylene), PE (polyethylene) film, Mask/PP (polypropylene), rubber, Gloves/NBR (nitrile rubber), Goggles/PVC (vinyl chloride resin), PC (polycarbonate), rubber
    ・Case size: 486 x 326 x 210mm
    ・JIS T 8115 compliant product
    ・Set content: Coverall with hood x 1 sheet, N95 mask x 1 sheet, Boots cover x 1 pair, Nitrile gloves (for underwear, for outerwear x 1 pair each), Goggle x 1 piece
    ・Chest circumference: 132cm
    ・Dress length: 170cm
    ・Sleeve length: 91cm
    ・Inseam: 78cm
    ・*Please store away from direct sunlight, high temperature, and high humidity.
    From: ฿ 19,487.00
    Special Price
    Days to Ship: day to ship 95 Day(s)
    day to ship 95 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Partial Chemical Protection Clothing, Outerwear, PS-420 Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Partial Chemical Protection Clothing, Outerwear, PS-420 Series

    AS ONE

    [Features]
    ·Outerwear
    ·Vents (back, armpits, waist) make it hard to get stuffy
    ・ With Hood
    ・ Size: L
    From: ฿ 6,982.36
    Special Price
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Partial Chemical Protection Clothing, Trousers, PS-420 Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Partial Chemical Protection Clothing, Trousers, PS-420 Series

    AS ONE

    [Features]
    ·Trousers
    ·Use this as a set with the PS-420K outerwear and hood
    ・ Size: L
    From: ฿ 5,979.11
    Special Price
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Chemical Protection Clothing, DuPont Tyvek 6010, Boiler Suits
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Chemical Protection Clothing, DuPont Tyvek 6010, Boiler Suits

    AS ONE

    [Features]
    ·Protective clothing made from Tyvek, a material with excellent protection, durability and comfort.
    ·Main applications of the product: Dirty work
    ·Operation Precautions: There is no heat resistance or flameproof.
    From: ฿ 819.46
    Special Price
    Days to Ship: day to ship 15 Day(s)
    day to ship 15 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Chemical Protection Clothing, DuPont Tychem 2000, Boiler Suits, Tychem 2000 Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Chemical Protection Clothing, DuPont Tychem 2000, Boiler Suits, Tychem 2000 Series

    AS ONE

    [Features]
    ·These have a 2-layer structure with a polymer coating on Tyvek.
    ·Have high barrier properties against dangerous liquids such as high-concentrated inorganic chemicals and substances for infectious disease measures.
    ·Main applications of the product: Measures against physics and chemistry, dioxins, etc.
    ·Operation Precautions: There is no heat resistance or flameproof.
    ·Others: Products compliant with JIST8115 types 3, 4, 5 and 6 / protective clothing against biological substances in JIS T 8122:2007 / artificial blood barrier performance class 6 / virus barrier performance class 6
    From: ฿ 1,338.00
    Special Price
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Chemical Protection Clothing, Pants For Inspection
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Chemical Protection Clothing, Pants For Inspection【120-3,600 Pieces Per Package】

    AS ONE

    [Features]
    ·These allow you to test smoothly by using a material that does not allow the skin to show through.
    ·Individual package type.
    From: ฿ 5,407.45
    Special Price
    Days to Ship: day to ship 13 Day(s)
    day to ship 13 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Chemical Protection Clothing, Tyvek PE Coat, Boiler Suits, 5428B Series
    Until 30/04/2024

    Sale
    Until 30/04/2024

    Chemical Protection Clothing, Tyvek PE Coat, Boiler Suits, 5428B Series

    AS ONE

    [Features]
    ·It has a high barrier property against liquids.
    ·Is excellent at chemical resistance and has a track record of being impermeable to 70% sulfuric acid for 8 hours.
    From: ฿ 2,085.00
    Special Price
    Days to Ship: day to ship 40 Day(s)
    day to ship 40 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    3M™ Chemical Protection Clothing 4520
    Until 30/04/2024

    Sale
    Until 30/04/2024

    3M™ Chemical Protection Clothing 4520

    3M

    [Features]
    · Polypropylene non-woven fabric protective clothing with excellent breathability.
    · Entry model designed for plant maintenance.
    [Applications]
    · For plant maintenance.
    From: ฿ 249.24
    Special Price
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
Brand
Product Series
From
Days to Ship
Product Category
Standard
Application
Function
Product Type
Size
You can add up to 6 items per a category to the compare list.
[New!] Disposable Chemical Protection Clothing, Coverall PPE Suit Level 3
[New!] Disposable Chemical Protection Clothing, Coverall PPE Suit Level 3
[New!] Disposable Chemical Protection Clothing, Coverall PPE Suit Level 3
[New!] Disposable Chemical Protection Clothing, Coverall PPE Suit Level 3
[New!] Disposable Chemical Protection Clothing, Coverall PPE Suit Level 3
[New!] Disposable Chemical Protection Clothing, Coverall PPE Suit Level 3
[New!] Disposable Chemical Protection Clothing, Coverall PPE Suit Level 3
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, One Piece Dupont TM Tyvek Softwear
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Dupont Tyvek Coveralls 1010B
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, DuPont Tychem C
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing - Full body
Chemical Protection Clothing - Full body
Chemical Protection Clothing - Full body
Chemical Protection Clothing - Full body
Chemical Protection Clothing - Full body
Chemical Protection Clothing - Full body
Chemical Protection Clothing - Full body
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Full Body Chemical Protective Suit "MC5000"
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Clean Guard, CX, Trousers
You can add up to 6 items per a category to the compare list.
Disposable Chemical Protection Clothing MC3000
You can add up to 6 items per a category to the compare list.
Disposable Chemical Protection Clothing MC4000
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Full Body, MG1500
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Dupont Tyvek 6010 Clothing - Classic Blue
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Dupont Tyvek 1110NA Clothing
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Dupont Tyvek 2110A Jumper
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Dupont Tyvek 3480 Pants
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Tyvek 5428 PE Coat Jumpsuit
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, 3M™ Reusable Protective Clothing For Painting 50425
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Clean Guard, CX, Jacket
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Clean Guard, CX, Overalls
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Tychem F
You can add up to 6 items per a category to the compare list.
Disposable Chemical Protection Clothing MG2000P
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Tyvek Made Work Clothes
Chemical Protection Clothing, Tyvek Made Work Clothes
Chemical Protection Clothing, Tyvek Made Work Clothes
Chemical Protection Clothing, Tyvek Made Work Clothes
Chemical Protection Clothing, Tyvek Made Work Clothes
Chemical Protection Clothing, Tyvek Made Work Clothes
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Anti-static Disposable Protective Clothing
You can add up to 6 items per a category to the compare list.
3M<SUP>TM</SUP> Chemical Protection Clothing, "4540 PLUS"
You can add up to 6 items per a category to the compare list.
3M<SUP>TM</SUP> Chemical Protection Clothing, "4565"
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Dupont Tyvek 3580 Pants
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Dupont Tyvek 3581 Pants
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, AZ Guard 2000 Coveralls
You can add up to 6 items per a category to the compare list.
AZ GUARD 2101 Jacket (without a hood)
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Clean Guard, A40, Overalls
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, AZ Guard 4010 Coveralls Made Of Porous Film Laminate
You can add up to 6 items per a category to the compare list.
Sale
Acid Resistant Clothing
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Nonwoven Disposable Protective Clothing, Pants, 80 Pieces
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Nonwoven Disposable Protective Clothing, Overalls, 40 Pieces
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Nonwoven Disposable Protective Clothing, Jumper With Hood, 60 Pieces
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Protective Clothing, SF Coverall
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, DuPont Tychem BR
You can add up to 6 items per a category to the compare list.
3M™ Chemical Protection Clothing 4515
You can add up to 6 items per a category to the compare list.
3M™ Chemical Protection Clothing 4532PLUS
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, AZ Guard 2000 SMS Coveralls
You can add up to 6 items per a category to the compare list.
Chemical Protection Clothing, Protect Guard, Right Work Wear
Chemical Protection Clothing, Protect Guard, Right Work Wear
Chemical Protection Clothing, Protect Guard, Right Work Wear
Chemical Protection Clothing, Protect Guard, Right Work Wear
Chemical Protection Clothing, Protect Guard, Right Work Wear
You can add up to 6 items per a category to the compare list.
Sale
Chemical Protection Clothing, Infection Prevention Measure Stockpile Set M 1 Case (10 Sets)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Chemical Protection Clothing, Infection Prevention Measure Stockpile Set L 1 Case (10 Sets)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Chemical Protection Clothing, Infection Prevention Measure Stockpile Set LL 1 Case (10 Sets)
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Partial Chemical Protection Clothing, Outerwear, PS-420 Series
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Partial Chemical Protection Clothing, Trousers, PS-420 Series
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Chemical Protection Clothing, DuPont Tyvek 6010, Boiler Suits
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Chemical Protection Clothing, DuPont Tychem 2000, Boiler Suits, Tychem 2000 Series
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Chemical Protection Clothing, Pants For Inspection
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
Chemical Protection Clothing, Tyvek PE Coat, Boiler Suits, 5428B Series
Until 30/04/2024
You can add up to 6 items per a category to the compare list.
Sale
3M™ Chemical Protection Clothing 4520
Until 30/04/2024
Brand

MISUMI

DUPONT

AZEARTH

DUPONT

MISUMI

SHIGEMATSU WORKS

NIPPON PAPER CRECIA

SHIGEMATSU WORKS

SHIGEMATSU WORKS

SHIGEMATSU WORKS

AZEARTH

AZEARTH

AZEARTH

AZEARTH

AZEARTH

3M HEALTH CARE

NIPPON PAPER CRECIA

NIPPON PAPER CRECIA

DUPONT

SHIGEMATSU WORKS

TRUSCO

TRUSCO

3M HEALTH CARE

3M HEALTH CARE

AZEARTH

AZEARTH

AZEARTH

AZEARTH

NIPPON PAPER CRECIA

AZEARTH

AS ONE

TRUSCO

TRUSCO

TRUSCO

ASAHI KASEI

DUPONT

3M HEALTH CARE

3M HEALTH CARE

AZEARTH

NIPPON PAPER CRECIA

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

AS ONE

3M

Product Series

[New!] Disposable Chemical Protection Clothing, Coverall PPE Suit Level 3

Chemical Protection Clothing, One Piece Dupont TM Tyvek Softwear

Chemical Protection Clothing, Dupont Tyvek Coveralls 1010B

Chemical Protection Clothing, DuPont Tychem C

Chemical Protection Clothing - Full body

Chemical Protection Clothing, Full Body Chemical Protective Suit "MC5000"

Chemical Protection Clothing, Clean Guard, CX, Trousers

Disposable Chemical Protection Clothing MC3000

Disposable Chemical Protection Clothing MC4000

Chemical Protection Clothing, Full Body, MG1500

Chemical Protection Clothing, Dupont Tyvek 6010 Clothing - Classic Blue

Chemical Protection Clothing, Dupont Tyvek 1110NA Clothing

Chemical Protection Clothing, Dupont Tyvek 2110A Jumper

Chemical Protection Clothing, Dupont Tyvek 3480 Pants

Chemical Protection Clothing, Tyvek 5428 PE Coat Jumpsuit

Chemical Protection Clothing, 3M™ Reusable Protective Clothing For Painting 50425

Chemical Protection Clothing, Clean Guard, CX, Jacket

Chemical Protection Clothing, Clean Guard, CX, Overalls

Chemical Protection Clothing, Tychem F

Disposable Chemical Protection Clothing MG2000P

Chemical Protection Clothing, Tyvek Made Work Clothes

Chemical Protection Clothing, Anti-static Disposable Protective Clothing

3MTM Chemical Protection Clothing, "4540 PLUS"

3MTM Chemical Protection Clothing, "4565"

Chemical Protection Clothing, Dupont Tyvek 3580 Pants

Chemical Protection Clothing, Dupont Tyvek 3581 Pants

Chemical Protection Clothing, AZ Guard 2000 Coveralls

AZ GUARD 2101 Jacket (without a hood)

Chemical Protection Clothing, Clean Guard, A40, Overalls

Chemical Protection Clothing, AZ Guard 4010 Coveralls Made Of Porous Film Laminate

Acid Resistant Clothing

Chemical Protection Clothing, Nonwoven Disposable Protective Clothing, Pants, 80 Pieces

Chemical Protection Clothing, Nonwoven Disposable Protective Clothing, Overalls, 40 Pieces

Chemical Protection Clothing, Nonwoven Disposable Protective Clothing, Jumper With Hood, 60 Pieces

Chemical Protection Clothing, Protective Clothing, SF Coverall

Chemical Protection Clothing, DuPont Tychem BR

3M™ Chemical Protection Clothing 4515

3M™ Chemical Protection Clothing 4532PLUS

Chemical Protection Clothing, AZ Guard 2000 SMS Coveralls

Chemical Protection Clothing, Protect Guard, Right Work Wear

Chemical Protection Clothing, Infection Prevention Measure Stockpile Set M 1 Case (10 Sets)

Chemical Protection Clothing, Infection Prevention Measure Stockpile Set L 1 Case (10 Sets)

Chemical Protection Clothing, Infection Prevention Measure Stockpile Set LL 1 Case (10 Sets)

Partial Chemical Protection Clothing, Outerwear, PS-420 Series

Partial Chemical Protection Clothing, Trousers, PS-420 Series

Chemical Protection Clothing, DuPont Tyvek 6010, Boiler Suits

Chemical Protection Clothing, DuPont Tychem 2000, Boiler Suits, Tychem 2000 Series

Chemical Protection Clothing, Pants For Inspection【120-3,600 Pieces Per Package】

Chemical Protection Clothing, Tyvek PE Coat, Boiler Suits, 5428B Series

3M™ Chemical Protection Clothing 4520

From

฿ 190.00

฿ 430.00

฿ 745.00

฿ 1,081.67

฿ 160.00

฿ 5,579.00

฿ 8,038.00

฿ 2,216.00

฿ 5,432.00

฿ 6,805.00

฿ 910.00

฿ 946.00

฿ 555.00

฿ 369.00

฿ 1,760.00

฿ 5,209.00

฿ 11,287.00

฿ 8,043.00

฿ 2,377.13

฿ 8,772.00

฿ 437.50

฿ 330.00

฿ 465.98

฿ 589.98

฿ 364.00

฿ 364.00

฿ 464.77

฿ 1,242.00

฿ 10,292.00

฿ 460.00

฿ 22,137.00

Special Price

On Sale Until 30/04/2024

฿ 11,668.09

฿ 12,040.00

฿ 12,578.62

฿ 514.00

฿ 11,023.64

฿ 235.00

฿ 503.00

฿ 313.00

฿ 369.53

฿ 19,487.00

Special Price

On Sale Until 30/04/2024

฿ 19,487.00

Special Price

On Sale Until 30/04/2024

฿ 19,487.00

Special Price

On Sale Until 30/04/2024

฿ 6,982.36

Special Price

On Sale Until 30/04/2024

฿ 5,979.11

Special Price

On Sale Until 30/04/2024

฿ 819.46

Special Price

On Sale Until 30/04/2024

฿ 1,338.00

Special Price

On Sale Until 30/04/2024

฿ 5,407.45

Special Price

On Sale Until 30/04/2024

฿ 2,085.00

Special Price

On Sale Until 30/04/2024

฿ 249.24

Special Price

On Sale Until 30/04/2024

Days to Ship Same day 1 Day(s) 1 Day(s) 10 Day(s) Same day 10 Day(s) 19 Day(s) 1 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) 12 Day(s) 10 Day(s) 10 Day(s) 10 Day(s) 1 Day(s) 19 Day(s) 10 Day(s) 1 Day(s) 10 Day(s) Same day 1 Day(s) Same day 1 Day(s) 10 Day(s) 10 Day(s) 3 Day(s) 16 Day(s) 1 Day(s) 10 Day(s) 23 Day(s) 1 Day(s) Same day 1 Day(s) 1 Day(s) 12 Day(s) 1 Day(s) 1 Day(s) 10 Day(s) 10 Day(s) 95 Day(s) 95 Day(s) 95 Day(s) 13 Day(s) 15 Day(s) 15 Day(s) 6 Day(s) 13 Day(s) 40 Day(s) 5 Day(s)
Product CategoryOverall typeOverall typeOverall type-Overall typeUpper and lower setPants---Overall typeOverall typeJacketPantsOverall typeOverall typeJacketOverall type--Upper and lower set / Jacket / PantsOverall typeOverall typeOverall typePantsPantsOverall typeJacketOverall typeOverall typeUpper and lower setPantsOverall typeJacketOverall typeOverall typeOverall typeOverall typeOverall typeOverall type---------Overall type
StandardEN Standard ProductJIS Standard ProductsNo StandardJIS Standard ProductsOther standardsJIS Standard ProductsNo StandardJIS Standard ProductsJIS Standard ProductsJIS Standard ProductsNo StandardNo StandardJIS Standard ProductsJIS Standard ProductsNo StandardNo StandardNo StandardNo StandardJIS Standard ProductsJIS Standard ProductsNo StandardEN Standard ProductEN Standard ProductEN Standard ProductJIS Standard ProductsJIS Standard ProductsJIS Standard ProductsJIS Standard ProductsEU Standard productJIS Standard ProductsNo Standard---No StandardJIS Standard ProductsEN Standard ProductEN Standard ProductNo StandardNo Standard---------EN Standard Product
ApplicationChemical ProtectionChemical ProtectionChemical Protection-Chemical ProtectionChemical ProtectionChemical Protection---Chemical ProtectionChemical ProtectionChemical ProtectionChemical ProtectionChemicalAntifouling propertyChemical ProtectionChemical ProtectionChemical Protection-Chemical ProtectionChemical ProtectionChemical ProtectionChemical ProtectionChemical ProtectionChemical ProtectionChemical ProtectionChemical ProtectionChemical ProtectionChemical ProtectionChemical ProtectionAntifouling propertyAntifouling propertyAntifouling propertyAntifouling propertyChemical ProtectionChemical ProtectionChemical ProtectionAntifouling propertyAntifouling property---------Chemical Protection
Function-Dust-Proof / Drip-ProofDust-Proof / Drip-Proof--Liquid resistance / Dust-Proof / Drip-ProofDust-Proof---Dust-Proof / Drip-ProofDust-Proof / Drip-ProofDrip-ProofDrip-Proof-Drip-ProofDust-ProofDust-ProofLiquid resistance / Spray-resistant / Dust-Proof / Drip-Proof-Dust-Proof / Drip-ProofDust-Proof / Drip-ProofDust-Proof / Drip-ProofSpray-resistant / Dust-Proof / Drip-ProofDrip-ProofDrip-ProofDust-Proof / Drip-ProofDrip-ProofDust-Proof / Drip-ProofDust-Proof / Drip-Proof----Dust-ProofLiquid resistance / Spray-resistant / Dust-Proof / Drip-ProofDust-Proof / Drip-ProofDust-Proof / Drip-ProofDust-ProofSpray-resistant / Drip-Proof---------Dust-Proof / Drip-Proof
Product TypeHoodedHooded / Comes with a collarHooded-HoodedHooded----HoodedComes with a collarComes with a collar-HoodedHoodedHoodedHooded--Hooded / Comes with a collarHoodedHoodedHooded--HoodedComes with a collarHoodedHoodedHooded-HoodedHoodedHoodedHoodedHoodedHoodedHoodedHooded---------Hooded
SizeL ~ XLL ~ XXL3L ~ ML ~ ML ~ XLS ~ XXLConfigurableL ~ XXLL ~ XXLL ~ XXL3L ~ M3L ~ M3L ~ LL3L ~ M3L ~ MMConfigurable3L ~ LLL ~ XLL ~ XXLL ~ XXLXXLL ~ XXLM ~ XXL3L ~ M3L ~ M3LLLL ~ XL3L ~ MM3L ~ M3L ~ M3L ~ ML ~ XXLL ~ XLL ~ XXLL ~ XXL3L ~ ML ~ XXL-----LL ~ XXL-L ~ ML ~ XL

Loading...

  1. 1

Related Categories to Chemical Protection Clothing