(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chemical Protection Clothing, Protective Clothing, SF Coverall (AKTSF-M)

Chemical Protection Clothing, Protective Clothing, SF Coverall (AKTSF-M)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
AKTSF-L
AKTSF-M
AKTSF-XL
AKTSF-XXL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Garment length
(cm)
Chest circumference
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 514.00

APRONS 1 Piece(s) 12 Day(s) L 174~182 100~108 4582253525449 422-0013 206 1 pc.

฿ 514.00

APRONS 1 Piece(s) 1 Day(s) M 168~176 92~100 4582253525432 422-0021 202 1 pc.

฿ 514.00

APRONS 1 Piece(s) 12 Day(s) XL 180~188 108~116 4582253525456 422-0030 213 1 pc.

฿ 606.00

APRONS 1 Piece(s) 12 Day(s) XXL 186~194 116~124 4582253525463 422-0048 222 1 pc.

Basic Specifications

  • Product Category
    Overall type
  • Standard
    No Standard
  • Application
    Antifouling property
  • Function
    Dust-Proof
  • Product Type
    Hooded
  • Details Type
    For disposable
  • Color
    White
  • Specifications
    Includes Hood, Includes Hood, Sleeve, Lapel, and Waist Rubber, Includes Front Fastener (no flap)
  • Standard details
    EN Standard Type 5 - 6 Compliant Product (for protection against particles and mist)
  • Amount Of Content
    1 pc.

Product Description

[Features]
· Delivers a high barrier effect by laminating spunbonded polypropylene with a breathable film.
· Exhibits a high barrier effect against dust and hazardous substances.
· Coverall type protective clothing that demonstrates excellent moisture permeability while also maintaining a high level of water resistance.
· Features elastic bands the in hood, sleeves cuffs and hems.
[Applications]
· For handling asbestos (level 3, when there is low dust emission).
· For handling dioxins (work level 1, normal work, work in which the likelihood of getting covered in powdered dust is low), etc.
· Maintenance and periodic inspections in factories.
· Spray painting.
· Handling waste materials.
· Work involving grease.

Part Number
AKTSF-L
AKTSF-M
AKTSF-XL
AKTSF-XXL
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Size Garment length
(cm)
Chest circumference
(cm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

฿ 514.00

APRONS 1 Piece(s) 12 Day(s) L 174~182 100~108 4582253525449 422-0013 206 1 pc.

฿ 514.00

APRONS 1 Piece(s) 1 Day(s) M 168~176 92~100 4582253525432 422-0021 202 1 pc.

฿ 514.00

APRONS 1 Piece(s) 12 Day(s) XL 180~188 108~116 4582253525456 422-0030 213 1 pc.

฿ 606.00

APRONS 1 Piece(s) 12 Day(s) XXL 186~194 116~124 4582253525463 422-0048 222 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Features

●High barrier property is realized by laminating breathable film on polypropylene spunbond.

Usage

●When handling asbestos(level 3, when dust generation is low).
●Corresponds to dioxin (work level 1, normal work, work clothes that are hard to dust) etc. 
●Periodic inspection and maintenance work in the factory.

Specification

●Color:White
●SPQ(piece):80
●Disposable Type 
●Hooded, hood/sleeves/hem/waist
●Rubber-containing and with front fastener(without flap)

Materials

●Polypropylene spunbond Non-Woven Fabric + Breathable Polyethylene Film