(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

AIRWAVE Smart Strap Disposable Type DS2 Dust-Proof Mask【10 Pieces Per Package】 (4600DS2)

AIRWAVE Smart Strap Disposable Type DS2 Dust-Proof Mask (4600DS2)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • จากสถานการณ์โคโรน่าไวรัส ทำให้อุปกรณ์ป้องกันเช่น หน้ากากขาดตลาด
    ขณะนี้สามารถจำหน่ายได้เฉพาะสินค้าที่มีอยู่ในสต็อก หน้ากากรุ่นที่หมดสต็อกแล้วจะปิดรับคำสั่งซื้อชั่วคราว
    ส่วนสินค้าที่ไม่ได้เก็บสต็อกที่รับคำสั่งซื้อไปแล้วอาจเกิดความล่าช้าในการส่งสินค้าจากกระบวนการผลิต
    ขออภัยในความไม่สะดวก

    Due to the situation of New Corona Virus, protective products such as masks are in short supply.
    Only the products in stock are available for sale at the moment and order will not be received if the products ran out of stock.
    Delivery delay may occur for those non-stock items already purchased for production issues.
    Apologizes for the inconvenience.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4600DS2
4601DS2
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Horizontal
(mm)
Ventilation Resistance Value
(Pa)
JAN Code Trusco Code

฿ 2,432.00

DISPABLE DUST RESPIRATORS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 123 15.8 0092311460062 770-4640

฿ 2,676.00

DISPABLE DUST RESPIRATORS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 120 15.7 0092311460161 770-4658

Basic Specifications

  • Product uses
    Disposable dust protection
  • Product Type
    Mask Body
  • Vertical(mm)
    133
  • Particle collection efficiency(%)
    95 or more
  • Intake resistance value(Pa)
    50 or Less
  • Type
    Smart Strap, 4-layer Wave Mesh Cup, Flex Fit Design
  • Specification 2
    PVC-Free

Product Description

[Features]
· In addition to comfortable respiration performance due to major reduction in ventilation resistance, being metal-free, and featuring adjustable fastening strings, glasses/goggles do not cloud up when worn with this mask.
[Applications]
· Welding work, grinding/polishing work, crushing work, metal machining.

Part Number
4600DS2
4601DS2
Part Number Price Name Minimum Order Qty. Number of pc(s). included in pkg. Volume Discount Days to Ship Horizontal
(mm)
Ventilation Resistance Value
(Pa)
JAN Code Trusco Code

฿ 2,432.00

DISPABLE DUST RESPIRATORS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 123 15.8 0092311460062 770-4640

฿ 2,676.00

DISPABLE DUST RESPIRATORS 1 Pack(s)

10 Pieces Per Package

1 Day(s) 120 15.7 0092311460161 770-4658

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1