(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน เมษายน 2567 | Notice holiday in April 2024 > คลิก

Disposable Dust Masks

Disposable dust masks are masks used to prevent inhalation of dust or other particles. They are disposable products that can be discarded when dirty, so ensure sanitary use. Cup-shaped masks are the most common type. They make it easy to breathe and talk with the mask on, and are important accessories at worksites with airborne particles. Masks that provide heavier-duty protection from particles are also available. Examples include models with internal frames, and models with exhalation valves that can be worn for long periods. Disposable dust masks are often made with cushioning materials, and are known for having features designed to maximize user comfort. Some models can be folded up and carried. Since particles can be a health hazard if inhaled, masks that can provide reliable protection against them are needed. Dust masks that satisfy national standards should be selected for some worksites.
Filter By
CAD
Days to Ship
  • All
  • Same day
  • 1 Day(s) or Less
  • 5 Day(s) or Less
  • 6 Day(s) or Less
  • 10 Day(s) or Less
  • Others
54 items
Sort By
30
60
90
  1. 1
  • You can add up to 6 items per a category to the compare list.
    Sale
    Protective Mask 8110S/8210 (N95)
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Protective Mask 8110S/8210 (N95)【20 Pieces Per Package】

    3M HEALTH CARE

    [Features]
    • NIOSH approved N95 rating
    • Adjustable nose clip
    • Nose foam
    • Ultrasonically welded headbands

    [Use For]
    • Use for solid particulates and liquid mists in concentrations not exceeding 10X PEL/OEL

    [Approvals and Standards]
    • NIOSH approved N95 particulate respirator
    • Meets NIOSH 42 CFR 84 N95 requirements for a minimum 95% filtration efficiency against solid and liquid aerosols that do not contain oil.
    • NIOSH approval number: TC-84A-0007
    • Assigned Protection Factor (APF 10) per US OSHA and Canada CSA
    From: ฿ 549.00
    Special Price
    Days to Ship: day to ship Same day
    day to ship Same day
  • You can add up to 6 items per a category to the compare list.
    Sale
    Protective Mask 8210V-N95
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Protective Mask 8210V-N95

    3M

    [Features]
    · NIOSH (U.S. National Institute for Occupational Safety and Health) N95 certified part.
    [Applications]
    · Prevention of infectious diseases.
    · Preparation for business continuation plans.
    From: ฿ 84.00
    Special Price
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    V Flex<sup>TM</sup> Dust Mask N95

    V FlexTM Dust Mask N95

    3M HEALTH CARE

    [Features]
    · Folding type with 2-face 3D structure.
    · Folds flat for storage, and to be more convenient for carrying around.
    · Includes a position adjustment tab on both sides for easier mask position adjustment.
    · Nose clip reduces leakage in.
    From: ฿ 25.00
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    3M™ VFlex™ Particulate Respirator 9105-N95
    Until 31/03/2024

    Sale
    Until 31/03/2024

    3M™ VFlex™ Particulate Respirator 9105-N95【50 Pieces Per Package】

    3M

    [Features]
    ·Economical N95 disposable particulate respirator
    ·3M proprietary filter media and V-shaped pleats helps make breathing easier
    ·Uniquely designed tabs for respirator positioning on the face
    ·Pleats flex with mouth movement while talking
    [Applications]
    · Prevention of infectious diseases.
    · Preparation for business continuation plans.
    From: ฿ 2,060.00
    Special Price
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    PM2.5 Countermeasure Mask (N95)
    Until 31/03/2024

    Sale
    Until 31/03/2024

    PM2.5 Countermeasure Mask (N95)

    AS ONE

    [Features]
    · 2-9885-01 and 2-9885-02 are two-fold types with good fit, convenient for carrying.
    · 2-9885-01 and 2-9885-03 come with a valve breather for a structure that allows easy breathing.
    From: ฿ 1,042.00
    Special Price
    Days to Ship: day to ship 95 Day(s)
    day to ship 95 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    3M™ Disposable Respirator 8822 P2
    Until 31/03/2024

    Sale
    Until 31/03/2024

    3M™ Disposable Respirator 8822 P2

    3M

    [Features]
    · Proprietary 3M™ Cool Flow™ exhalation valve helps to remove your hot exhaled air for a cooler and drier wear and encourages wearer compliance
    Coloured straps for easy identification of protection class (blue for P2)
    From: ฿ 92.00
    Special Price
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask DS2

    Disposable Dust Mask DS2

    TRUSCO

    [Features]
    · The new belt hook for free adjustment of length has been adopted.
    [Applications]
    · For welding work, polishing, grinding work, grinder work.
    · For work generating unpleasant odors or organic solvent odors.
    From: ฿ 1,123.88
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask (Small Size Overhead Type)
    Disposable Dust Mask (Small Size Overhead Type)
    Disposable Dust Mask (Small Size Overhead Type)

    Disposable Dust Mask (Small Size Overhead Type)

    YAMAMOTO KOGAKU

    A high-performance dust mask that has passed the national test (DS3 category), taking comfort and durability into consideration.
    [Features]
    ·Easy-to-use disposable type.
    ·The size is small, and the length of the headband can be adjusted freely.
    ·The nose seal prevents stuffiness and leakage.
    ·Since no metal parts are used, it is easy to sort the product when disposing of it.
    ·You can choose from two types with an inhalation resistance (Pa) of 50 or less and 70 or less depending on the purpose of use.
    [Applications]
    ·Can be used for work that involves handling powder such as welding, polishing, grinding, and pulverizing.
    From: ฿ 146.38
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask 9913

    Disposable Dust Mask 9913

    3M HEALTH CARE

    [Features]
    · 5-layer structure including a sandwiched active carbon filter.
    · Active carbon reduces odors.
    · In addition to dustproof effects, the active carbon filter removes organic odors and bad smells.
    [Applications]
    · Cleaning work, light work.
    From: ฿ 2,299.54
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask X-7502

    Disposable Dust Mask X-7502

    VILENE CREATE

    Japan certification rated dust mask (DL2 compliant), usable in environments with oil mists. With adjuster clip that enables adjustment of rubber band length, improving adhesion to the face. For work in locations such as metal machining/molding, etc., where oil mists may be generated.
    From: ฿ 1,839.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [N95] Dust-proof Deodorized Mask EA800MJ-38

    [N95] Dust-proof Deodorized Mask EA800MJ-38【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Deodorant function (for organic solvent)
    ・Mask suitable for use in outdoor work environments with hazardous dust and organic gases
    ・Neck or back of the head tying type
    ・With exhaust valve
    From: ฿ 9,217.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask 6000 Series
    Disposable Dust Mask 6000 Series
    Disposable Dust Mask 6000 Series
    Disposable Dust Mask 6000 Series
    Disposable Dust Mask 6000 Series

    Disposable Dust Mask 6000 Series

    KURE GRINDING WHEEL

    A disposable dust mask (for fine powder dust).
    [Features]
    · Japan certification rated product.
    · Protective glasses won't fog up when worn with this mask, enabling comfortable work.
    · Lightweight and easy to handle, with a wide filter surface area for easier breathing.
    · Talking is possible even with the mask on.
    [Applications]
    · Usage classification DS1/DS2 compliant.
    · Optimal for grinding, polishing, construction/disassembly, and other dust-generating operations (DS1).
    · Optimal even for work in locations where metal fumes (including soldering fumes) are generated (DS2).
    From: ฿ 1,747.88
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask, 1-Piece Packed, Particle Collection Efficiency (%) 90 or More

    Disposable Dust Mask, 1-Piece Packed, Particle Collection Efficiency (%) 90 or More

    TRUSCO

    [Features]
    · There are no metal components, so they can be disposed of without the need to separate materials.
    · It contains ACF (active carbon fiber) and shuts out bad odor.
    · The shape is preserved due to the built-in polyethylene inner frame, and the contact face cloth covers the gaps created by the movement of the face.
    · Can be folded in half and neatly stored in a pocket.
    [Applications]
    · For dust handling work that generates unpleasant odors.
    From: ฿ 304.22
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask 2 Types (Intake Resistance 50 or Less, 70 or Less)
    Disposable Dust Mask 2 Types (Intake Resistance 50 or Less, 70 or Less)
    Disposable Dust Mask 2 Types (Intake Resistance 50 or Less, 70 or Less)

    Disposable Dust Mask 2 Types (Intake Resistance 50 or Less, 70 or Less)

    YAMAMOTO KOGAKU

    [Features]
    · No metal parts.
    [Applications]
    · Welding work, polishing and grinding work, crushing work, and other work handling powders.
    From: ฿ 157.86
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask 8293 (Oil Mist Compatible)

    Disposable Dust Mask 8293 (Oil Mist Compatible)

    3M HEALTH CARE

    [Features]
    · It boasts a particle capture efficiency of 99.9% or more, even in environments with oil mist.
    · Equipped with a 3M[TM] patented cool flow valve (exhaust valve).
    · Adjustable fastening string and face seal reduces leakage in, improving safety.
    [Applications]
    · Pharmaceuticals research and manufacture, and all types of laboratories.
    From: ฿ 5,376.67
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask 8577 (Oil Mist Compatible/Deodorizing Type)

    Disposable Dust Mask 8577 (Oil Mist Compatible/Deodorizing Type)

    3M HEALTH CARE

    [Features]
    · Use of a dog ear shape and soft inner cover improves sealability.
    · Equipped with a 3M[TM] patented cool flow valve (exhaust valve).
    · Boasts a high capture effect even against oil mists, and is equipped with an anti-odor function for use over long periods.
    [Applications]
    · In environments where oil mists are generated, in welding work sites, etc.
    From: ฿ 4,057.37
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask 8822E

    Disposable Dust Mask 8822E

    3M HEALTH CARE

    [Features]
    · One-sided tightening type allows the user to put the mask on even without removing their helmet, and without worrying about it getting tangled in their hair.
    · Equipped with a 3M[TM] patented cool flow valve (exhaust valve).
    · Smoothly discharges breath with a curtain type exhaust valve.
    · Use of a resin nose clip means no metal parts, meaning it can be disposed of without the need for sorting the materials.
    [Applications]
    · Welding work, grinding work.
    From: ฿ 1,602.79
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    V Flex, Foldable Type, Disposable, Anti-Dust Mask, DS2 x 20, Small Size

    V Flex, Foldable Type, Disposable, Anti-Dust Mask, DS2 x 20, Small Size

    3M HEALTH CARE

    [Features]
    · Folding type with 2-face 3D structure.
    · Folds flat for storage, and to be more convenient for carrying around.
    · Nose clip reduces leakage in.
    · Includes a position adjustment tab on both sides for easier mask position adjustment.
    · The 2-face 3D structure follows the movement of the wearer's mouth during conversation to prevent leakage in.
    [Applications]
    · Welding work.
    · Casting work. (Work in locations where fumes are generated)
    From: ฿ 1,171.70
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    V Flex<sup>TM</sup> Disposable Dust Mask 9105J-DS2

    V FlexTM Disposable Dust Mask 9105J-DS2

    3M HEALTH CARE

    [Features]
    · Folding type with 2-face 3D structure.
    · Folds flat for storage, and to be more convenient for carrying around.
    · Nose clip reduces leakage in.
    · Includes a position adjustment tab on both sides for easier mask position adjustment.
    · The 2-face 3D structure follows the movement of the wearer's mouth during conversation to prevent leakage in.
    [Applications]
    · Welding work.
    · Casting work. (Work in locations where fumes are generated)
    From: ฿ 1,103.00
    Days to Ship: day to ship 5 Day(s)
    day to ship 5 Day(s)
  • You can add up to 6 items per a category to the compare list.
    V Flex, Foldable Type, Disposable, Anti-Dust Mask, DS2 x 3, Small Size

    V Flex, Foldable Type, Disposable, Anti-Dust Mask, DS2 x 3, Small Size

    3M HEALTH CARE

    [Features]
    · Double folded type convenient for carrying/storage.
    · Protects from toxic particles in the air, such as powder dust, pollen, viruses, etc.
    [Applications]
    · General powder dust work, polishing work, welding work, etc.
    From: ฿ 299.21
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    V Flex, Foldable Type, Disposable, Anti-Dust Mask, DS2 x 3

    V Flex, Foldable Type, Disposable, Anti-Dust Mask, DS2 x 3

    3M HEALTH CARE

    [Features]
    · Double folded type convenient for carrying/storage.
    · Protects from toxic particles in the air, such as powder dust, pollen, viruses, etc.
    [Applications]
    · General powder dust work, polishing work, welding work, etc.
    From: ฿ 256.32
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask 8210J

    Disposable Dust Mask 8210J

    3M HEALTH CARE

    [Features]
    · Standard type with a focus on high particle capture efficiency.
    · Uses a 4-layer structure filter.
    · A simple disposable dust mask with high performance. Fastening string uses braided rubber that is gentle on the skin.
    [Applications]
    · Welding work, grinding work, etc.
    From: ฿ 2,573.34
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask 8710

    Disposable Dust Mask 8710

    3M HEALTH CARE

    [Features]
    · Standard cup-type disposable mask.
    · Also features a long max. usage time (14 hours), allowing the user to wear the mask with confidence.
    · Japan certification DS1 rated product (No. TM368)
    [Applications]
    · General powder dust work, polishing work, etc.
    From: ฿ 2,908.62
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask No.1700

    Disposable Dust Mask No.1700

    TOYO SAFETY

    Use of a special electrostatic filter efficiently captures fine powder dust. The inner surface features 3D curved lines that follow the lines of the face for an excellent fit. Features an overhead type string. Overhead type
    From: ฿ 1,372.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask No.1702

    Disposable Dust Mask No.1702

    TOYO SAFETY

    Use of a special electrostatic filter efficiently captures fine powder dust. The inner surface features 3D curved lines that follow the lines of the face for an excellent fit. No metal parts whatsoever are used, for easy materials sorting when disposing of the product. With back of the head hook type strings. Length adjustment can also easily be performed by retightening the strings.
    From: ฿ 2,826.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask (Folding Type)

    Disposable Dust Mask (Folding Type)

    YAMAMOTO KOGAKU

    No metal parts used. N95 rated folding type offers a compact dust mask in sanitary individual packaging, featuring a resin bridge, suitable for welding work, polishing work, and other particle handling work and that has adjustable fit.
    From: ฿ 1,385.29
    Days to Ship: day to ship 20 Day(s)
    day to ship 20 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    Particulate Respirator, Hi-Luck 350/650
    Until 31/03/2024

    Sale
    Until 31/03/2024

    Particulate Respirator, Hi-Luck 350/650

    AS ONE

    Foldable dust mask with form-retention construction.
    [Features]
    · Free Fit (FF) lip shaped to fit most face sizes and shapes easily, to deliver greater sealing.
    · Straps can be adjusted while wearing the mask.
    · Hi-Luck 650 uses a high performance bi-pro micron filter.
    [Applications]
    · Welding work, polishing work, demolition work, liquid chemical spray work, work handling powder materials.
    From: ฿ 2,070.00
    Special Price
    Days to Ship: day to ship 21 Day(s)
    day to ship 21 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    N95 Mask SH2950 / SH9550
    Until 31/03/2024

    Sale
    Until 31/03/2024

    N95 Mask SH2950 / SH9550

    AS ONE

    It has a natural three-dimensional structure that does not put pressure on mouth.
    Standard.
    Lace-Up Type: Overhead
    From: ฿ 1,208.00
    Special Price
    Days to Ship: day to ship 95 Day(s)
    day to ship 95 Day(s)
  • You can add up to 6 items per a category to the compare list.
    2207DS2 Disposable Dust-Proof Mask

    2207DS2 Disposable Dust-Proof Mask

    MOLDEX

    2207DS2 disposable dust mask that can be used comfortably for a long time without losing its shape due to sweat or breath.
    [Features]
    ・ The 4-layer mesh cup prevents it from losing its shape and it can be used comfortably even in harsh environments.
    ・ It can be folded and stored in your pocket.
    ・ It maintains a sense of cleanliness for a long time.
    [Application]
    ・ Welding / soldering / brazing / grinding / polishing / cleaning / bagging.
    ・ Stone yard / metalworking / cement / mining / polishing / buffing / lime / poultry.
    ・ A dusty work environment with high temperature and high humidity such as spinning.
    ・ A work environment that does not contain oil.
    From: ฿ 2,780.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    2607DS2 Disposable Dust-Proof Mask

    2607DS2 Disposable Dust-Proof Mask

    MOLDEX

    [Specifications]
    ·Disposable dust-proof
    ·Materials: Mesh: polyethylene; filter material: polypropylene; tightening string: woven rubber; hook: polyethylene
    From: ฿ 2,295.00
    Days to Ship: day to ship 10 Day(s)
    day to ship 10 Day(s)
  • You can add up to 6 items per a category to the compare list.
    4200DS2 Disposable Dust-Proof Mask
    4200DS2 Disposable Dust-Proof Mask
    4200DS2 Disposable Dust-Proof Mask

    4200DS2 Disposable Dust-Proof Mask

    MOLDEX

    4200DS2 disposable dust mask that enables you to breathe easily, prevents your glasses / goggles from fogging, and makes your voice reach well.
    [Features]
    ・ The surface area of the cup is more than twice that of the conventional product.
    ・ Good air passage and easy breathing.
    ・ Since the exhaled breath does not come out from under the eyes like the conventional product, it prevents the glasses and goggles from fogging.
    ・ Voice reaches well, enabling easy communication with others.
    ・ Unique flexfit performance prevents the mask from slipping when you move your face.
    ・ Since it can be used for a long time, cost reduction is possible.
    [Application]
    ・ An environment where the use of masks without valves is recommended.
    From: ฿ 2,173.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask Lambda Type 3D Structure Series DS2

    Disposable Dust Mask Lambda Type 3D Structure Series DS2

    TRUSCO

    · Japan National Certification DS2 passed. The three-dimensional structure of the lambda type keeps it off the lips better than the conventional cup types, to maintain a comfortable breathing space.
    · The headgear belt is equipped with an adjuster allowing the length of the belt to be adjusted.
    · Λ (Lambda) type retaining tape supports the 3D structure of the mask.
    · Less likely to come in contact with the lips even at the time of inhalation, allowing comfortable operation.
    · The nose guard sponge eliminates the gap between the mask and nose.
    From: ฿ 550.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask, Activated Carbon, with Exhaust Valve, Inhalation Resistance (Pa) 60 or Under

    Disposable Dust Mask, Activated Carbon, with Exhaust Valve, Inhalation Resistance (Pa) 60 or Under【10 Pieces Per Package】

    TRUSCO

    [Features]
    · When the protective glasses are worn, they reduce cloudiness due to exhalation.
    · It uses activated carbon with high deodorant effects to prevent bad odor and that oily smell.
    · The exhaust valve smoothly expels hot air and stuffiness.
    [Applications]
    · Workplaces where welding fumes are produced from metal.
    From: ฿ 1,527.87
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    AIRWAVE Smart Strap Disposable Type DS2 Dust-Proof Mask

    AIRWAVE Smart Strap Disposable Type DS2 Dust-Proof Mask【10 Pieces Per Package】

    MOLDEX

    [Features]
    · In addition to comfortable respiration performance due to major reduction in ventilation resistance, being metal-free, and featuring adjustable fastening strings, glasses/goggles do not cloud up when worn with this mask.
    [Applications]
    · Welding work, grinding/polishing work, crushing work, metal machining.
    From: ฿ 2,432.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask (Lambda-Line)

    Disposable Dust Mask (Lambda-Line)【10 Pieces Per Package】

    TRUSCO

    [Features]
    · The 3D structure with inside cushion at the nose fits the mask to the face.
    · Individually wrapped and with excellent portability.
    [Applications]
    · Welding work. (Does not include oil mist)
    · For sander and grinder work.
    From: ฿ 795.87
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask (Lambda-Line, with Exhaust Valve)

    Disposable Dust Mask (Lambda-Line, with Exhaust Valve)【10 Pieces Per Package】

    TRUSCO

    [Features]
    · The 3D structure with inside cushion at the nose fits the mask to the face.
    · Individually wrapped and with excellent portability.
    · With exhaust valve.
    [Applications]
    · Welding work. (Does not include oil mist)
    · For sander and grinder work.
    From: ฿ 1,078.06
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask, Inhalation Resistance (Pa) 38 or Under

    Disposable Dust Mask, Inhalation Resistance (Pa) 38 or Under【10 Pieces Per Package】

    TRUSCO

    [Features]
    · It allows easy breathing and talking while wearing.
    [Applications]
    · For work where metal and welding fumes are produced.
    · For cleaning and light tasks.
    From: ฿ 719.00
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask, Inhalation Resistance (Pa) 40 or Under

    Disposable Dust Mask, Inhalation Resistance (Pa) 40 or Under【10 Pieces Per Package】

    TRUSCO

    [Features]
    · Compact facepiece that matches Japanese faces with good lower field of vision.
    · It uses activated carbon with high deodorant effects to prevent bad odor and that oily smell.
    · Resin parts which do not require separation disposal after use are used for the nose grip and rubber stopping parts.
    [Applications]
    · For work where metal and welding fumes are produced.
    · For cleaning and light tasks.
    From: ฿ 1,160.90
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Disposable Dust Mask, Inhalation Resistance (Pa) 28 or Under / 32 or Under

    Disposable Dust Mask, Inhalation Resistance (Pa) 28 or Under / 32 or Under【10 Pieces Per Package】

    TRUSCO

    [Features]
    · Resin parts which do not require separation disposal after use are used for the nose grip and rubber stopping parts.
    · Compact facepiece that matches Japanese faces with good lower field of vision.
    · Features an inner net structure that prevents shape collapse.
    [Applications]
    · General Dust Work.
    · For cleaning and light tasks.
    From: ฿ 772.65
    Days to Ship: day to ship 1 Day(s)
    day to ship 1 Day(s)
  • You can add up to 6 items per a category to the compare list.
    N95 Mask No.1795

    N95 Mask No.1795【15 Pieces Per Package】

    TOYO SAFETY

    [Features]
    · Use in locations where relatively large dust particles are present, such as building construction/civil engineering/cutting/woodworking/pollen/cleaning, etc.
    · With sterilization processing, it is sanitary.
    · Aluminum nose piece and sponge are attached in nose area.
    · The inner surface features 3D curved lines that follow the lines of the face.
    From: ฿ 1,333.00
    Days to Ship: day to ship 95 Day(s)
    day to ship 95 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [N95] Dust-Proof Type Mask EA800MJ-132C

    [N95] Dust-Proof Type Mask EA800MJ-132C

    ESCO

    【Product Specifications】
    ・With Exhaust Valve
    ・Mask suitable for use in high temperature and high humidity environment in the dust-welding process.
    ・Handy Strap Type
    ・It is hard to shapeless fit in excellent mask with exhaust valve applied to the neck when not in use.
    ・Air intake Resistance Value(Average Actual Value)…25Pa or more
    ・Exhaust Resistance Value (Average Actual Value)…35Pa or more
    ・Qty. Per Unit …1pc.
    From: ฿ 428.00
    Days to Ship: day to ship 96 Day(s)
    day to ship 96 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [N95] Dust-Proof Deodorization Mask EA800MJ-138

    [N95] Dust-Proof Deodorization Mask EA800MJ-138

    ESCO

    【Product Specifications】
    ・Exhaust Valve Addapted
    ・Deodorization Function (Organic solvent )
    ・Mask Suitable For Use In Outdoor Work Environments With Hazardous Dust And Organic Gases.
    ・The Product Body Is Black Colored Where You Will Be Able To Easily Detect Dusts. (easy To See The Replacement Timing)
    ・Handy StrapType
    ・Air intake Resistance Value (Average Actual Value )…25PaMore Than
    ・Exhaust Resistance Value (Average Actual Value )…35PaMore Than
    ・Size …M
    ・Qty. Per Unit …1Sheets
    From: ฿ 927.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [N95] Dust-Proof Easy-Breathe Type Mask EA800MJ-142

    [N95] Dust-Proof Easy-Breathe Type Mask EA800MJ-142

    ESCO

    【Product Specifications】
    ・Size …M/L
    ・PVC Free
    ・Neck ・Back Of The Head Tying Type
    ・Equipped With N95 Dust Proof Capability Which Is Effective For Particle Aerosol Which Does Not Contain Any Oil Content.
    ・Nearly Doubled Entire Surface Area Compared To Standard Dust-proof Masks Realizes Respiration Level Equivalent To Types Equipped With Exhaust Valve.
    ・Unique Streamline Shape Doubles Mask Surface Area Compared With Previous Masks, Providing Comfort Inside The Mask Even Without Valve.
    ・External Layer Captures Hazardous Dust Particles While Internal Layer Lets Uncomfortable Moisture Out.
    ・Non-use Of A Metal Nose Band Eliminates Discomfort And Necessity For Readjustment.
    ・Air intake Resistance Value (Average Actual Value )…25PaMore Than
    ・Exhaust Resistance Value (Average Actual Value )…35PaMore Than
    ・Qty. Per Unit …1Sheets
    From: ฿ 230.00
    Days to Ship: day to ship 96 Day(s)
    day to ship 96 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [N95] Dust-proof Type Shape-memory Mask EA800MJ-20

    [N95] Dust-proof Type Shape-memory Mask EA800MJ-20【20 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Folding type and convenient for carrying
    ・Neck or back of the head tying type
    ・Suitable for work environments with high temperature, high humidity, and many dusts such as welding, grinding, stone-mining sites
    From: ฿ 3,017.00
    Days to Ship: day to ship 96 Day(s)
    day to ship 96 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [N95] Dust-proof Type Shape-memory Mask EA800MJ-22

    [N95] Dust-proof Type Shape-memory Mask EA800MJ-22【20 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Suitable for use at outdoor and indoor dusty work environment
    ・Special net 4-layer construction reduces shapeless.
    ・Comfortable and just fitting to any faces
    ・Neck or back of the head tying type
    ・Dim.…M/L
    From: ฿ 3,574.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [N95] Dust-proof Type Mask EA800MJ-22C

    [N95] Dust-proof Type Mask EA800MJ-22C【15 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・For dust (fine particles)
    ・Japanese specification
    ・Neck hanging type
    ・This mask can be hanged on the neck in unused time, and can keep its shape better and good fit feeling.
    From: ฿ 2,113.00
    Days to Ship: day to ship 96 Day(s)
    day to ship 96 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [N95] Dust-proof Type Mask EA800MJ-23

    [N95] Dust-proof Type Mask EA800MJ-23【20 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Japanese specification
    ・Neck or back of the head tying type
    ・Mask that can keep its shape better and has good fit feeling
    From: ฿ 3,574.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [N95] Dust-proof Type Mask EA800MJ-24

    [N95] Dust-proof Type Mask EA800MJ-24【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・With exhaust valve
    ・Japanese specification
    ・Neck or back of the head tying type
    ・Convenient universal N95 mask
    From: ฿ 4,377.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [N95] Surgical Mask EA800MJ-25

    [N95] Surgical Mask EA800MJ-25【20 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・Latex-free
    ・Japanese specification
    ・Neck or back of the head tying type
    ・Mask that can keep its shape better and has good fit feeling
    From: ฿ 4,349.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [N95] Dust-proof Mask of High-temperature & High Humidity Resistance EA800MJ-32

    [N95] Dust-proof Mask of High-temperature & High Humidity Resistance EA800MJ-32【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・With exhaust valve
    ・Neck or back of the head tying type
    ・Suitable for use at high-temperature and high-humid environment in dusty and welding work
    ・Exhaust valve enables to wear for long hours continuously.
    From: ฿ 4,377.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [N95] Dust-proof Type Mask EA800MJ-32C

    [N95] Dust-proof Type Mask EA800MJ-32C【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・With exhaust valve
    ・Suitable for use at high-temperature and high-humid environment in dusty and welding process
    ・Neck hanging type
    ・Mask with exhaust valve that can be hanged on the neck in unused time, and can keep its shape better and good fit feeling
    From: ฿ 3,279.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [N95] Dust-proof Easy-breathe Type Mask EA800MJ-42

    [N95] Dust-proof Easy-breathe Type Mask EA800MJ-42

    ESCO

    【Product Specifications】
    ・The entire area is almost doubled. The respiration level equivalent to the type with exhaust valve is achieved.
    ・Neck or back of the head tying type
    ・Dim.-M/L
    From: ฿ 2,995.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    [N95] Dust-proof Deodorized Mask EA800MJ-4A

    [N95] Dust-proof Deodorized Mask EA800MJ-4A【10 Pieces Per Package】

    ESCO

    【Product Specifications】
    ・With exhaust valve
    ・Smell of organic solvent and gas is reduced.
    ・Exhaust valve enables to wear for long hours continuously.
    ・Neck or back of the head tying type
    ・Suitable for use at dust-proof, welding or paint application work.
    ・Qty per unit…10 pcs
    From: ฿ 7,530.00
    Days to Ship: day to ship 12 Day(s)
    day to ship 12 Day(s)
  • You can add up to 6 items per a category to the compare list.
    Sale
    3M™ Valve Respirator 9322A+ P2 
    Until 31/03/2024

    Sale
    Until 31/03/2024

    3M™ Valve Respirator 9322A+ P2 

    3M

    [Features]
    ·3M™ Cool Flow™ valve
    ·Low breathing resistance
    ·Convenience
    ·Clear vision
    From: ฿ 114.00
    Special Price
    Days to Ship: day to ship 6 Day(s)
    day to ship 6 Day(s)
Brand
Product Series
From
Days to Ship
Product uses
Product Type
Standard
You can add up to 6 items per a category to the compare list.
Sale
Protective Mask 8110S/8210 (N95)
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
Protective Mask 8210V-N95
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
V Flex<sup>TM</sup> Dust Mask N95
You can add up to 6 items per a category to the compare list.
Sale
3M™ VFlex™ Particulate Respirator 9105-N95
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
PM2.5 Countermeasure Mask (N95)
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
3M™ Disposable Respirator 8822 P2
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask DS2
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask (Small Size Overhead Type)
Disposable Dust Mask (Small Size Overhead Type)
Disposable Dust Mask (Small Size Overhead Type)
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask 9913
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask X-7502
You can add up to 6 items per a category to the compare list.
[N95] Dust-proof Deodorized Mask EA800MJ-38
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask 6000 Series
Disposable Dust Mask 6000 Series
Disposable Dust Mask 6000 Series
Disposable Dust Mask 6000 Series
Disposable Dust Mask 6000 Series
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask, 1-Piece Packed, Particle Collection Efficiency (%) 90 or More
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask 2 Types (Intake Resistance 50 or Less, 70 or Less)
Disposable Dust Mask 2 Types (Intake Resistance 50 or Less, 70 or Less)
Disposable Dust Mask 2 Types (Intake Resistance 50 or Less, 70 or Less)
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask 8293 (Oil Mist Compatible)
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask 8577 (Oil Mist Compatible/Deodorizing Type)
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask 8822E
You can add up to 6 items per a category to the compare list.
V Flex, Foldable Type, Disposable, Anti-Dust Mask, DS2 x 20, Small Size
You can add up to 6 items per a category to the compare list.
V Flex<sup>TM</sup> Disposable Dust Mask 9105J-DS2
You can add up to 6 items per a category to the compare list.
V Flex, Foldable Type, Disposable, Anti-Dust Mask, DS2 x 3, Small Size
You can add up to 6 items per a category to the compare list.
V Flex, Foldable Type, Disposable, Anti-Dust Mask, DS2 x 3
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask 8210J
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask 8710
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask No.1700
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask No.1702
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask (Folding Type)
You can add up to 6 items per a category to the compare list.
Sale
Particulate Respirator, Hi-Luck 350/650
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
Sale
N95 Mask SH2950 / SH9550
Until 31/03/2024
You can add up to 6 items per a category to the compare list.
2207DS2 Disposable Dust-Proof Mask
You can add up to 6 items per a category to the compare list.
2607DS2 Disposable Dust-Proof Mask
You can add up to 6 items per a category to the compare list.
4200DS2 Disposable Dust-Proof Mask
4200DS2 Disposable Dust-Proof Mask
4200DS2 Disposable Dust-Proof Mask
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask Lambda Type 3D Structure Series DS2
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask, Activated Carbon, with Exhaust Valve, Inhalation Resistance (Pa) 60 or Under
You can add up to 6 items per a category to the compare list.
AIRWAVE Smart Strap Disposable Type DS2 Dust-Proof Mask
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask (Lambda-Line)
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask (Lambda-Line, with Exhaust Valve)
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask, Inhalation Resistance (Pa) 38 or Under
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask, Inhalation Resistance (Pa) 40 or Under
You can add up to 6 items per a category to the compare list.
Disposable Dust Mask, Inhalation Resistance (Pa) 28 or Under / 32 or Under
You can add up to 6 items per a category to the compare list.
N95 Mask No.1795
You can add up to 6 items per a category to the compare list.
[N95] Dust-Proof Type Mask EA800MJ-132C
You can add up to 6 items per a category to the compare list.
[N95] Dust-Proof Deodorization Mask EA800MJ-138
You can add up to 6 items per a category to the compare list.
[N95] Dust-Proof Easy-Breathe Type Mask EA800MJ-142
You can add up to 6 items per a category to the compare list.
[N95] Dust-proof Type Shape-memory Mask EA800MJ-20
You can add up to 6 items per a category to the compare list.
[N95] Dust-proof Type Shape-memory Mask EA800MJ-22
You can add up to 6 items per a category to the compare list.
[N95] Dust-proof Type Mask EA800MJ-22C
You can add up to 6 items per a category to the compare list.
[N95] Dust-proof Type Mask EA800MJ-23
You can add up to 6 items per a category to the compare list.
[N95] Dust-proof Type Mask EA800MJ-24
You can add up to 6 items per a category to the compare list.
[N95] Surgical Mask EA800MJ-25
You can add up to 6 items per a category to the compare list.
[N95] Dust-proof Mask of High-temperature & High Humidity Resistance EA800MJ-32
You can add up to 6 items per a category to the compare list.
[N95] Dust-proof Type Mask EA800MJ-32C
You can add up to 6 items per a category to the compare list.
[N95] Dust-proof Easy-breathe Type Mask EA800MJ-42
You can add up to 6 items per a category to the compare list.
[N95] Dust-proof Deodorized Mask EA800MJ-4A
You can add up to 6 items per a category to the compare list.
Sale
3M™ Valve Respirator 9322A+ P2 
Until 31/03/2024
Brand

3M HEALTH CARE

3M

3M HEALTH CARE

3M

AS ONE

3M

TRUSCO

YAMAMOTO KOGAKU

3M HEALTH CARE

VILENE CREATE

ESCO

KURE GRINDING WHEEL

TRUSCO

YAMAMOTO KOGAKU

3M HEALTH CARE

3M HEALTH CARE

3M HEALTH CARE

3M HEALTH CARE

3M HEALTH CARE

3M HEALTH CARE

3M HEALTH CARE

3M HEALTH CARE

3M HEALTH CARE

TOYO SAFETY

TOYO SAFETY

YAMAMOTO KOGAKU

AS ONE

AS ONE

MOLDEX

MOLDEX

MOLDEX

TRUSCO

TRUSCO

MOLDEX

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TRUSCO

TOYO SAFETY

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

ESCO

3M

Product Series

Protective Mask 8110S/8210 (N95)【20 Pieces Per Package】

Protective Mask 8210V-N95

V FlexTM Dust Mask N95

3M™ VFlex™ Particulate Respirator 9105-N95【50 Pieces Per Package】

PM2.5 Countermeasure Mask (N95)

3M™ Disposable Respirator 8822 P2

Disposable Dust Mask DS2

Disposable Dust Mask (Small Size Overhead Type)

Disposable Dust Mask 9913

Disposable Dust Mask X-7502

[N95] Dust-proof Deodorized Mask EA800MJ-38【10 Pieces Per Package】

Disposable Dust Mask 6000 Series

Disposable Dust Mask, 1-Piece Packed, Particle Collection Efficiency (%) 90 or More

Disposable Dust Mask 2 Types (Intake Resistance 50 or Less, 70 or Less)

Disposable Dust Mask 8293 (Oil Mist Compatible)

Disposable Dust Mask 8577 (Oil Mist Compatible/Deodorizing Type)

Disposable Dust Mask 8822E

V Flex, Foldable Type, Disposable, Anti-Dust Mask, DS2 x 20, Small Size

V FlexTM Disposable Dust Mask 9105J-DS2

V Flex, Foldable Type, Disposable, Anti-Dust Mask, DS2 x 3, Small Size

V Flex, Foldable Type, Disposable, Anti-Dust Mask, DS2 x 3

Disposable Dust Mask 8210J

Disposable Dust Mask 8710

Disposable Dust Mask No.1700

Disposable Dust Mask No.1702

Disposable Dust Mask (Folding Type)

Particulate Respirator, Hi-Luck 350/650

N95 Mask SH2950 / SH9550

2207DS2 Disposable Dust-Proof Mask

2607DS2 Disposable Dust-Proof Mask

4200DS2 Disposable Dust-Proof Mask

Disposable Dust Mask Lambda Type 3D Structure Series DS2

Disposable Dust Mask, Activated Carbon, with Exhaust Valve, Inhalation Resistance (Pa) 60 or Under【10 Pieces Per Package】

AIRWAVE Smart Strap Disposable Type DS2 Dust-Proof Mask【10 Pieces Per Package】

Disposable Dust Mask (Lambda-Line)【10 Pieces Per Package】

Disposable Dust Mask (Lambda-Line, with Exhaust Valve)【10 Pieces Per Package】

Disposable Dust Mask, Inhalation Resistance (Pa) 38 or Under【10 Pieces Per Package】

Disposable Dust Mask, Inhalation Resistance (Pa) 40 or Under【10 Pieces Per Package】

Disposable Dust Mask, Inhalation Resistance (Pa) 28 or Under / 32 or Under【10 Pieces Per Package】

N95 Mask No.1795【15 Pieces Per Package】

[N95] Dust-Proof Type Mask EA800MJ-132C

[N95] Dust-Proof Deodorization Mask EA800MJ-138

[N95] Dust-Proof Easy-Breathe Type Mask EA800MJ-142

[N95] Dust-proof Type Shape-memory Mask EA800MJ-20【20 Pieces Per Package】

[N95] Dust-proof Type Shape-memory Mask EA800MJ-22【20 Pieces Per Package】

[N95] Dust-proof Type Mask EA800MJ-22C【15 Pieces Per Package】

[N95] Dust-proof Type Mask EA800MJ-23【20 Pieces Per Package】

[N95] Dust-proof Type Mask EA800MJ-24【10 Pieces Per Package】

[N95] Surgical Mask EA800MJ-25【20 Pieces Per Package】

[N95] Dust-proof Mask of High-temperature & High Humidity Resistance EA800MJ-32【10 Pieces Per Package】

[N95] Dust-proof Type Mask EA800MJ-32C【10 Pieces Per Package】

[N95] Dust-proof Easy-breathe Type Mask EA800MJ-42

[N95] Dust-proof Deodorized Mask EA800MJ-4A【10 Pieces Per Package】

3M™ Valve Respirator 9322A+ P2 

From

฿ 549.00

Special Price

On Sale Until 31/03/2024

฿ 84.00

Special Price

On Sale Until 31/03/2024

฿ 25.00

฿ 2,060.00

Special Price

On Sale Until 31/03/2024

฿ 1,042.00

Special Price

On Sale Until 31/03/2024

฿ 92.00

Special Price

On Sale Until 31/03/2024

฿ 1,123.88

฿ 146.38

฿ 2,299.54

฿ 1,839.00

฿ 9,217.00

฿ 1,747.88

฿ 304.22

฿ 157.86

฿ 5,376.67

฿ 4,057.37

฿ 1,602.79

฿ 1,171.70

฿ 1,103.00

฿ 299.21

฿ 256.32

฿ 2,573.34

฿ 2,908.62

฿ 1,372.00

฿ 2,826.00

฿ 1,385.29

฿ 2,070.00

Special Price

On Sale Until 31/03/2024

฿ 1,208.00

Special Price

On Sale Until 31/03/2024

฿ 2,780.00

฿ 2,295.00

฿ 2,173.00

฿ 550.00

฿ 1,527.87

฿ 2,432.00

฿ 795.87

฿ 1,078.06

฿ 719.00

฿ 1,160.90

฿ 772.65

฿ 1,333.00

฿ 428.00

฿ 927.00

฿ 230.00

฿ 3,017.00

฿ 3,574.00

฿ 2,113.00

฿ 3,574.00

฿ 4,377.00

฿ 4,349.00

฿ 4,377.00

฿ 3,279.00

฿ 2,995.00

฿ 7,530.00

฿ 114.00

Special Price

On Sale Until 31/03/2024

Days to Ship Same day 6 Day(s) 6 Day(s) 10 Day(s) 95 Day(s) 6 Day(s) 1 Day(s) 1 Day(s) 12 Day(s) 1 Day(s) 12 Day(s) 10 Day(s) 1 Day(s) 12 Day(s) 1 Day(s) 12 Day(s) 1 Day(s) 10 Day(s) 5 Day(s) 12 Day(s) 10 Day(s) 1 Day(s) 12 Day(s) 12 Day(s) 10 Day(s) 20 Day(s) 21 Day(s) 95 Day(s) 10 Day(s) 10 Day(s) 12 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 1 Day(s) 95 Day(s) 96 Day(s) 12 Day(s) 96 Day(s) 96 Day(s) 12 Day(s) 96 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 12 Day(s) 6 Day(s)
Product usesDisposable dust protectionDisposable dust protectionFor General WorkDisposable dust protectionFor General WorkDisposable dust protectionDisposable dust protectionDisposable dust protectionFor General WorkDisposable dust protection-Disposable dust protectionDisposable dust protectionDisposable dust protectionDisposable dust protectionDisposable dust protectionDisposable dust protectionDisposable dust protectionDisposable dust protectionDisposable dust protectionDisposable dust protectionDisposable dust protectionFor General WorkReplaceable type dust protectingDisposable dust protectionDisposable dust protectionDisposable dust protectionFor General WorkDisposable dust protectionDisposable dust protectionDisposable dust protectionDisposable dust protectionDisposable dust protectionDisposable dust protectionDisposable dust protectionDisposable dust protectionDisposable dust protectionDisposable dust protectionDisposable dust protection--------------Disposable dust protection
Product TypeMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask Body-Mask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask BodyMask Body--------------Mask Body
StandardN95N95-N95N95Class 2DS2DS2DS1DL2-DS1DS2DS2RS3RL3DS2DS2DS2DS2DS2DS2DS1DS1DS1DS2DS2N95DS2DS2DS2DS2---------------------Class 2

Loading...

  1. 1

Related Categories to Disposable Dust Masks