1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Chargeable Drill Driver (2.4 V), Charger

PAN RECHARGEABLE DRILL DRIVERS

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Chargeable Drill Driver (2.4 V), Charger
  • Chargeable Drill Driver (2.4 V), Charger
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,899.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Selling Price had been changed from 1 June ,2023 due to Maker adjusted the cost

Product Description

Charger for EZ9221.
Set contents for sales: Accessories starter
(See manufacturer catalog for details)

 
Part Number
EZ0L11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,899.00

PAN RECHARGEABLE DRILL DRIVERS 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Rechargeable Y Weight(g) 590 Sales Set Content Accessory for Separate Purchase
Details Type Charger Power Supply(V) AC100 Type Charger
Power Consumption(VA) 30 Trusco Code 422-8961

Please check the type/dimensions/specifications of the part EZ0L11 in the Chargeable Drill Driver (2.4 V), Charger series.