(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
RCG10 |
RCG25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Color | Color Details | JAN Code | Trusco Code | Mass (kg) |
Material | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 916.00 |
HOT AND CLEAN | 1 Piece(s) | 10 Day(s) | - | Other | White | 4560186680046 | 776-2313 | 10 | - | - | A bag | ||
฿ 1,523.81 |
SUPPLIES TO COUNTER COOLING | 1 Piece(s) | Quote | Other | - | - | - | 483-6782 | 25 | Calcium chloride | A quick snow melting agent that will quickly melt away snow and ice just by directly scattering on top. | 1 Bag (25 kg) |
[Features]
· An instantly effective de-icing agent that you simply scatter directly on to snow or ice to rapidly melt it.
[Applications]
· For prevention of slipping on snow or ice.
[Materials]
· Calcium chloride
Part Number |
---|
RCG10 |
RCG25 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Type | Color | Color Details | JAN Code | Trusco Code | Mass (kg) |
Material | Features | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 916.00 |
HOT AND CLEAN | 1 Piece(s) | 10 Day(s) | - | Other | White | 4560186680046 | 776-2313 | 10 | - | - | A bag | ||
฿ 1,523.81 |
SUPPLIES TO COUNTER COOLING | 1 Piece(s) | Quote | Other | - | - | - | 483-6782 | 25 | Calcium chloride | A quick snow melting agent that will quickly melt away snow and ice just by directly scattering on top. | 1 Bag (25 kg) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?