(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 1/7/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

PC Snow Cart

PC Snow Cart

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Seasonal products may be out of stock, depending on the product. Thank you in advance for your understanding.

Specifications of 122703

  • Product Type
    Snow removal supplies
  • Blade tip width(mm)
    580
  • Blade tip length(mm)
    710
  • Overall Length(mm)
    1320
  • Thickness of Dump Part(mm)
    175
  • JAN Code
    4960517122700
  • Trusco Code
    495-7130
  • Mass(g)
    4800
  • Amount Of Content
    1 unit
Part Number
122703
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,741.00

HOT AND CLEAN 1 Piece(s) 19 Day(s) 1 unit

Basic Specifications

  • Product Type
    Snow removal supplies
  • Blade tip width(mm)
    580
  • Blade tip length(mm)
    710
  • Overall Length(mm)
    1320
  • Thickness of Dump Part(mm)
    175
  • JAN Code
    4960517122700
  • Trusco Code
    495-7130
  • Mass(g)
    4800
  • Amount Of Content
    1 unit

Product Description

[Features]
· A polycarbonate tip is used so it is resistant to breakage and good for penetrating snow.
[Applications]
· For removing and moving snow that has accumulated.
[Materials]
· Main body: PP tip polycarbonate
· Handle: steel pipe

Specifications of 122703

  • Product Type
    Snow removal supplies
  • Blade tip width(mm)
    580
  • Blade tip length(mm)
    710
  • Overall Length(mm)
    1320
  • Thickness of Dump Part(mm)
    175
  • JAN Code
    4960517122700
  • Trusco Code
    495-7130
  • Mass(g)
    4800
  • Amount Of Content
    1 unit
Part Number
122703
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Amount Of Content

฿ 5,741.00

HOT AND CLEAN 1 Piece(s) 19 Day(s) 1 unit

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1