1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Extractor Set, Set of 5, Extra Strong-Type

EXTRACTOR

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 4,390.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
Strong type. Made of chrome vanadium. Bolts can be removed by drilling a hole at the center of the broken bolt and screwing in an extractor counterclockwise.

 
Part Number
49-T-A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 4,390.00

EXTRACTOR 1 Piece(s) Same day

Loading...

  1. 1

Basic Information

Compatible bolt size(mm) 4-20 Compatible bolt size(in) 1/8-3/4 JAN Code 4021176758959
Set Content 49-T-1・2・3・4・5

Please check the type/dimensions/specifications of the part 49-T-A in the Screw Extractor Set, Set of 5, Extra Strong-Type series.