(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
[Features]
· Rubber bumper device resistant to shocks has improved durability.
· Special abrasive-resistant double coating for scale and text.
· Formed of 15,000 filament glass fiber to provide world-class tensile strength.
· Twisting can be checked at a glance with the two-tone white and yellow double-sided scale.
Tape length(m) | 30 | Tape Width(mm) | 13 | Product Type | Large Tape Measure |
---|---|---|---|---|---|
JIS Standard | JIS1 Grade |
How can we improve?
How can we improve?