1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Aluminum Cut Scale, Fast Level Graduations

NGS SCALE

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • Aluminum Cut Scale, Fast Level Graduations
  • Aluminum Cut Scale, Fast Level Graduations
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,284.29/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Features

●With rear side anti-slip sheet and rear stainless steel plate.
●A precision scale which makes the scale of 1mm increments is easy to see.

Usage

●For cutting/scribing/dimension measurement.

Materials

●Aluminum
Part Number
ACS-60
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,284.29

NGS SCALE 1 Piece(s) 1 Day(s)

Loading...

  1. 1
 

Basic Information

Measuring Range(mm) 600 Material Aluminum Straight Scale Size 630
Material Details Aluminum Thickness(mm) 9 Width(mm) 61
Mass(g) 330 Instrument Error(mm) ±0.28 Use For Cutting, Line Drawing, Scribing, Making Dimensions
Features · Scale marks in 1 mm units for clear view, stepped scales. · Two color printing of blue and red for clearly identifiable scale marks and lines even while conducting work that involves drawing black lines. Center reference point scale markings with the center set to 0, making allocation of dimensions to the left and right quite simple. · Reverse side with slip resistant sheet and rear side with stainless steel plate Center Origin Graduations Available

Please check the type/dimensions/specifications of the part ACS-60 in the Aluminum Cut Scale, Fast Level Graduations series.